Product details

PGA/VGA VGA Number of channels 1 Vs (min) (V) 10 Vs (max) (V) 10 BW at Acl (MHz) 35 Acl, min spec gain (V/V) 0.01 Features Analog Gain Set, Differential to Single-ended conversion Slew rate (typ) (V/µs) 350 Gain (max) (dB) 40 Rating Catalog Operating temperature range (°C) -40 to 85
PGA/VGA VGA Number of channels 1 Vs (min) (V) 10 Vs (max) (V) 10 BW at Acl (MHz) 35 Acl, min spec gain (V/V) 0.01 Features Analog Gain Set, Differential to Single-ended conversion Slew rate (typ) (V/µs) 350 Gain (max) (dB) 40 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Gain Adjust Range: ±40 dB
  • Differential In, Single-Ended Out
  • Low Input Noise Voltage: 2.4 nV/√Hz
  • Constant Bandwidth vs Gain: 35 MHz
  • High dB/V Gain Linearity: ±0.3 dB
  • Gain Control Bandwidth: 25 MHz
  • Low Output DC Error: < ±40 mV
  • High Output Current: &plsumn;60 mA
  • Low Supply Current: 24.8 mA
    (Maximum for –40°C to 85°C Temperature Range)
  • APPLICATIONS
    • Optical Receiver Time Gain Control
    • Sonar Systems
    • Voltage-Tunable Active Filters
    • Log Amplifiers
    • Pulse Amplitude Compensation
    • AGC receivers With RSSI
    • Improved Replacement for VCA610

All other trademarks are the property of their respective owners

  • High Gain Adjust Range: ±40 dB
  • Differential In, Single-Ended Out
  • Low Input Noise Voltage: 2.4 nV/√Hz
  • Constant Bandwidth vs Gain: 35 MHz
  • High dB/V Gain Linearity: ±0.3 dB
  • Gain Control Bandwidth: 25 MHz
  • Low Output DC Error: < ±40 mV
  • High Output Current: &plsumn;60 mA
  • Low Supply Current: 24.8 mA
    (Maximum for –40°C to 85°C Temperature Range)
  • APPLICATIONS
    • Optical Receiver Time Gain Control
    • Sonar Systems
    • Voltage-Tunable Active Filters
    • Log Amplifiers
    • Pulse Amplitude Compensation
    • AGC receivers With RSSI
    • Improved Replacement for VCA610

All other trademarks are the property of their respective owners

The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled gain amplifier. The device provides a differential input to single-ended output conversion with a high-impedance gain control input used to vary the gain over a –40-dB to 40-dB range linear in dB/V.

Operating from ±5-V supplies, the device gain control voltage adjusts the gain from –40 dB at a 0-V input to 40 dB at a –2-V input. Increasing the control voltage above ground attenuates the signal path to greater than 80 dB. Signal bandwidth and slew rate remain constant over the entire gain adjust range. This 40-dB/V gain control is accurate within ±1.5 dB (±0.9 dB for high grade), allowing the gain control voltage in an AGC application to be used as a received signal strength indicator (RSSI) with ±1.5-dB accuracy.

Excellent common-mode rejection and common-mode input range at the two high-impedance inputs allow the device to provide a differential receiver operation with gain adjust. The output signal is referenced to ground. Zero differential input voltage gives a 0-V output with a small DC offset error. Low input noise voltage ensures good output SNR at the highest gain settings.

In applications where pulse edge information is critical, and the device is being used to equalize varying channel loss, minimal change in group delay over gain setting retains excellent pulse edge information.

An improved output stage provides adequate output current to drive the most demanding loads. Although principally intended to drive analog-to-digital converters (ADCs) or second-stage amplifiers, the ±60-mA output current easily drives doubly-terminated 50-Ω lines or a passive post-filter stage over the ±1.7-V output voltage range.

The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled gain amplifier. The device provides a differential input to single-ended output conversion with a high-impedance gain control input used to vary the gain over a –40-dB to 40-dB range linear in dB/V.

Operating from ±5-V supplies, the device gain control voltage adjusts the gain from –40 dB at a 0-V input to 40 dB at a –2-V input. Increasing the control voltage above ground attenuates the signal path to greater than 80 dB. Signal bandwidth and slew rate remain constant over the entire gain adjust range. This 40-dB/V gain control is accurate within ±1.5 dB (±0.9 dB for high grade), allowing the gain control voltage in an AGC application to be used as a received signal strength indicator (RSSI) with ±1.5-dB accuracy.

Excellent common-mode rejection and common-mode input range at the two high-impedance inputs allow the device to provide a differential receiver operation with gain adjust. The output signal is referenced to ground. Zero differential input voltage gives a 0-V output with a small DC offset error. Low input noise voltage ensures good output SNR at the highest gain settings.

In applications where pulse edge information is critical, and the device is being used to equalize varying channel loss, minimal change in group delay over gain setting retains excellent pulse edge information.

An improved output stage provides adequate output current to drive the most demanding loads. Although principally intended to drive analog-to-digital converters (ADCs) or second-stage amplifiers, the ±60-mA output current easily drives doubly-terminated 50-Ω lines or a passive post-filter stage over the ±1.7-V output voltage range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6502 ACTIVE Wideband, Low Power, Linear-in-dB Variable Gain Amplifier Wider bandwidth and supply voltage in SOIC 8 pin package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet VCA810 High Gain Adjust Range, Wideband and Variable Gain Amplifier datasheet (Rev. G) PDF | HTML 04 Jan 2016
User guide DEM-VCA-SO-1A User's Guide (Rev. B) 22 Apr 2010
Application note Measuring Board Parasitics in High-Speed Analog Design 07 Jul 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-VCA-SO-1A — DEM-VCA-SO-1A Demonstration Fixture

The DEM-VCA-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's single, wideband, voltage-controlled amplifiers. This unpopulated PC board is compatible with products offered in the SO-8 (D) package.

For more information on these types of high speed devices, as (...)

User guide: PDF
Not available on TI.com
Simulation model

VCA810 PSpice Model (Rev. B)

SBOC069B.ZIP (36 KB) - PSpice Model
Simulation model

VCA810 TINA-TI Reference Design

SBOM869.TSC (3302 KB) - TINA-TI Reference Design
Simulation model

VCA810 TINA-TI Spice Model

SBOM870.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos