XTR106

ACTIVE

4-20-mA current transmitter with bridge excitation (2.5-V or 5-V reference) and linearization

Product details

Vs (min) (V) 7.5 Vs (max) (V) 36 Offset voltage drift (±) (max) (V/°C) 0.0000015 Offset voltage (±) (max) (V) 0.000025 Product type 2-wire bridge conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (min) (V) 7.5 Vs (max) (V) 36 Offset voltage drift (±) (max) (V/°C) 0.0000015 Offset voltage (±) (max) (V) 0.000025 Product type 2-wire bridge conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • LOW TOTAL UNADJUSTED ERROR
  • 2.5V, 5V BRIDGE EXCITATION REFERENCE
  • 5.1V REGULATOR OUTPUT
  • LOW SPAN DRIFT: ±25ppm/°C max
  • LOW OFFSET DRIFT: 0.25µV/°C
  • HIGH PSR: 110dB min
  • HIGH CMR: 86dB min
  • WIDE SUPPLY RANGE: 7.5V to 36V
  • 14-PIN DIP AND SO-14 SURFACE-MOUNT
  • APPLICATIONS
    • PRESSURE BRIDGE TRANSMITTERS
    • STRAIN GAGE TRANSMITTERS
    • TEMPERATURE BRIDGE TRANSMITTERS
    • INDUSTRIAL PROCESS CONTROL
    • SCADA REMOTE DATA ACQUISITION
    • REMOTE TRANSDUCERS
    • WEIGHING SYSTEMS
    • ACCELEROMETERS

All trademarks are the property of their respective owners.

  • LOW TOTAL UNADJUSTED ERROR
  • 2.5V, 5V BRIDGE EXCITATION REFERENCE
  • 5.1V REGULATOR OUTPUT
  • LOW SPAN DRIFT: ±25ppm/°C max
  • LOW OFFSET DRIFT: 0.25µV/°C
  • HIGH PSR: 110dB min
  • HIGH CMR: 86dB min
  • WIDE SUPPLY RANGE: 7.5V to 36V
  • 14-PIN DIP AND SO-14 SURFACE-MOUNT
  • APPLICATIONS
    • PRESSURE BRIDGE TRANSMITTERS
    • STRAIN GAGE TRANSMITTERS
    • TEMPERATURE BRIDGE TRANSMITTERS
    • INDUSTRIAL PROCESS CONTROL
    • SCADA REMOTE DATA ACQUISITION
    • REMOTE TRANSDUCERS
    • WEIGHING SYSTEMS
    • ACCELEROMETERS

All trademarks are the property of their respective owners.

The XTR106 is a low cost, monolithic 4-20mA, two-wire current transmitter designed for bridge sensors. It provides complete bridge excitation (2.5V or 5V reference), instrumentation amplifier, sensor linearization, and current output circuitry. Current for powering additional external input circuitry is available from the VREG pin.

The instrumentation amplifier can be used over a wide range of gain, accommodating a variety of input signal types and sensors. Total unadjusted error of the complete current transmitter, including the linearized bridge, is low enough to permit use without adjustment in many applications. The XTR106 operates on loop power supply voltages down to 7.5V.

Linearization circuitry provides second-order correction to the transfer function by controlling bridge excitation voltage. It provides up to a 20:1 improvement in nonlinearity, even with low cost transducers.

&The XTR106 is available in 14-pin plastic DIP and SO-14 surface-mount packages and is specified for the –40°C to +85°C temperature range. Operation is from –55°C to +125°C.

The XTR106 is a low cost, monolithic 4-20mA, two-wire current transmitter designed for bridge sensors. It provides complete bridge excitation (2.5V or 5V reference), instrumentation amplifier, sensor linearization, and current output circuitry. Current for powering additional external input circuitry is available from the VREG pin.

The instrumentation amplifier can be used over a wide range of gain, accommodating a variety of input signal types and sensors. Total unadjusted error of the complete current transmitter, including the linearized bridge, is low enough to permit use without adjustment in many applications. The XTR106 operates on loop power supply voltages down to 7.5V.

Linearization circuitry provides second-order correction to the transfer function by controlling bridge excitation voltage. It provides up to a 20:1 improvement in nonlinearity, even with low cost transducers.

&The XTR106 is available in 14-pin plastic DIP and SO-14 surface-mount packages and is specified for the –40°C to +85°C temperature range. Operation is from –55°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
XTR108 ACTIVE 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning This device offers a sub-regulator (5-V), dual programable current sources, autozeroed PGA, 6-channel mux, linearization circuitry, and SPI interface.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet XTR106: 4-20mA Current Transmitter with Bridge Excitation And Linearization datasheet (Rev. A) 21 Jul 2003
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Analog Design Journal 4Q 2011 Issue Analog Applications Journal 09 Nov 2011
Analog Design Journal Analog linearization of resistance temperature detectors 09 Nov 2011
Application note 20mA to 0-20mA Converter & Current Summing Current-to-Current Converters 02 Oct 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos