XTR110

ACTIVE

Voltage-to-current converter/transmitter with 10-V reference and selectable input/output ranges

Product details

Vs (min) (V) 13.5 Vs (max) (V) 40 Product type 3-wire General purpose Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (min) (V) 13.5 Vs (max) (V) 40 Product type 3-wire General purpose Operating temperature range (°C) -40 to 85 Rating Catalog
CDIP_SB (JD) 16 151.6009 mm² 20.57 x 7.37 PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 4mA TO 20mA TRANSMITTER
  • SELECTABLE INPUT/OUTPUT RANGES:
    • 0V to +5V, 0V to +10V Inputs
    • 0mA to 20mA, 5mA to 25mA Outputs Other Ranges
  • 0.005% MAX NONLINEARITY, 14 BIT
  • PRECISION +10V REFERENCE OUTPUT
  • SINGLE SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 13.5V to 40V
  • APPLICAITONS:
    • INDUSTRIAL PROCESS CONTROL
    • PRESSURE/TEMPERATURE TRANSMITTERS
    • CURRENT-MODE BRIDGE EXCITATION
    • GROUNDED TRANSDUCER CIRCUITS
    • CURRENT SOURCE REFERENCE FOR DATA ACQUISITION
    • PROGRAMMABLE CURRENT SOURCE FOR TEST EQUIPMENT
    • POWER PLANT/ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

  • 4mA TO 20mA TRANSMITTER
  • SELECTABLE INPUT/OUTPUT RANGES:
    • 0V to +5V, 0V to +10V Inputs
    • 0mA to 20mA, 5mA to 25mA Outputs Other Ranges
  • 0.005% MAX NONLINEARITY, 14 BIT
  • PRECISION +10V REFERENCE OUTPUT
  • SINGLE SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 13.5V to 40V
  • APPLICAITONS:
    • INDUSTRIAL PROCESS CONTROL
    • PRESSURE/TEMPERATURE TRANSMITTERS
    • CURRENT-MODE BRIDGE EXCITATION
    • GROUNDED TRANSDUCER CIRCUITS
    • CURRENT SOURCE REFERENCE FOR DATA ACQUISITION
    • PROGRAMMABLE CURRENT SOURCE FOR TEST EQUIPMENT
    • POWER PLANT/ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

The XTR110 is a precision voltage-to-current converter designed for analog signal transmission. It accepts inputs of 0 to 5V or 0 to 10V and can be connected for outputs of 4 to 20mA, 0 to 20mA, 5 to 25mA and many other commonly used ranges.

A precision on-chip metal film resistor network provides input scaling and current offsetting. An internal 10V voltage reference can be used to drive external circuitry.

The XTR110 is available in 16-pin plastic DIP, ceramic DIP and SOL-16 surface-mount packages. Commercial and industrial temperature range models are available.

The XTR110 is a precision voltage-to-current converter designed for analog signal transmission. It accepts inputs of 0 to 5V or 0 to 10V and can be connected for outputs of 4 to 20mA, 0 to 20mA, 5 to 25mA and many other commonly used ranges.

A precision on-chip metal film resistor network provides input scaling and current offsetting. An internal 10V voltage reference can be used to drive external circuitry.

The XTR110 is available in 16-pin plastic DIP, ceramic DIP and SOL-16 surface-mount packages. Commercial and industrial temperature range models are available.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
XTR111 ACTIVE Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio This device offers an adjustable regulator (3-V to 15-V), and ouput error flag and disable pins
Similar functionality to the compared device
XTR300 ACTIVE Industrial Analog Current/Voltage Output Driver This device offers current (-/+24-mA) or voltage output ( -/+17.5-V), fault detection functions, and overcurrent protection circuitry

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Precision Voltage-To-Current Converter/Transmitter datasheet (Rev. C) 11 Sep 2009
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Implementing a 4 mA to 20 mA Current Loop on TI DSPs 05 Jan 2004
Application note 20mA to 0-20mA Converter & Current Summing Current-to-Current Converters 02 Oct 2000
Application note Implementation and Applications of Current Sources and Current Receivers 27 Sep 2000
Application note Use Low-Impedance Bridges on 4-20mA Current Loop 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP_SB (JD) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos