ACF2101

ACTIVE

Low Noise, Dual Switched Integrator

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 14.5 Rail-to-rail No GBW (typ) (MHz) 2 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 15.5 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 5 Input bias current (max) (pA) 1 Iout (typ) (A) 0.025
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 14.5 Rail-to-rail No GBW (typ) (MHz) 2 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 15.5 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 5 Input bias current (max) (pA) 1 Iout (typ) (A) 0.025
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low Noise, Dual Switched Integrator datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​