ADC0848 is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
ADS8528 ACTIVE 12-Bit 8-Channel Simultaneous-Sampling Bipolar-Input ADC Higher resolution, higher speed

Product details

Resolution (Bits) 8 Sample rate (max) (ksps) 25 Number of input channels 8 Interface type Parallel Architecture SAR Input type Differential, Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 6 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 5 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4.5 Digital supply (max) (V) 6
Resolution (Bits) 8 Sample rate (max) (ksps) 25 Number of input channels 8 Interface type Parallel Architecture SAR Input type Differential, Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 6 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 5 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4.5 Digital supply (max) (V) 6
PLCC (FN) 28 155.0025 mm² 12.45 x 12.45
  • Easy Interface to All Microprocessors
  • Operates Ratiometrically or with 5 VDC Voltage Reference
  • No Zero or Full-Scale Adjust Required
  • 4-Channel or 8-Channel Multiplexer with Address Logic
  • Internal Clock
  • 0V to 5V Input Range with Single 5V Power Supply
  • Standard Width 20-Pin or 24-Pin PDIP
  • 28 Pin PLCC Package

Key Specifications

  • Resolution: 8 Bits
  • Total Unadjusted Error: ±½ LSB and ± 1 LSB
  • Single Supply: 5 VDC
  • Low Power: 15 mW
  • Conversion Time: 40 μs

All trademarks are the property of their respective owners.

  • Easy Interface to All Microprocessors
  • Operates Ratiometrically or with 5 VDC Voltage Reference
  • No Zero or Full-Scale Adjust Required
  • 4-Channel or 8-Channel Multiplexer with Address Logic
  • Internal Clock
  • 0V to 5V Input Range with Single 5V Power Supply
  • Standard Width 20-Pin or 24-Pin PDIP
  • 28 Pin PLCC Package

Key Specifications

  • Resolution: 8 Bits
  • Total Unadjusted Error: ±½ LSB and ± 1 LSB
  • Single Supply: 5 VDC
  • Low Power: 15 mW
  • Conversion Time: 40 μs

All trademarks are the property of their respective owners.

The ADC0844 and ADC0848 are CMOS 8-bit successive approximation A/D converters with versatile analog input multiplexers. The 4-channel or 8-channel multiplexers can be software configured for single-ended, differential or pseudo-differential modes of operation.

The differential mode provides low frequency input common mode rejection and allows offsetting the analog range of the converter. In addition, the A/D's reference can be adjusted enabling the conversion of reduced analog ranges with 8-bit resolution.

The A/Ds are designed to operate from the control bus of a wide variety of microprocessors. TRI-STATE output latches that directly drive the data bus permit the A/Ds to be configured as memory locations or I/O devices to the microprocessor with no interface logic necessary.

The ADC0844 and ADC0848 are CMOS 8-bit successive approximation A/D converters with versatile analog input multiplexers. The 4-channel or 8-channel multiplexers can be software configured for single-ended, differential or pseudo-differential modes of operation.

The differential mode provides low frequency input common mode rejection and allows offsetting the analog range of the converter. In addition, the A/D's reference can be adjusted enabling the conversion of reduced analog ranges with 8-bit resolution.

The A/Ds are designed to operate from the control bus of a wide variety of microprocessors. TRI-STATE output latches that directly drive the data bus permit the A/Ds to be configured as memory locations or I/O devices to the microprocessor with no interface logic necessary.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ADC0844/ADC0848 8-Bit P Compatible A/D Converters with Multiplexer Options datasheet (Rev. D) 25 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location