ADC121S655
12-Bit, 200 kSPS to 500 kSPS, Differential Input, Micro Power A/D Converter
ADC121S655
- True Differential Inputs
- Specified Performance from 200 kSPS to 500 kSPS
- External Reference
- Wide Input Common-Mode Voltage Range
- SPI/QSPI/MICROWIRE/DSP Compatible Serial Interface
Key Specifications
- Conversion Rate: 200 kSPS to 500 kSPS
- INL: ± 0.95 LSB (max)
- DNL: ± 0.85 LSB (max)
- Offset Error: ± 3.0 LSB (max)
- Gain Error: ± 5.5 LSB (max)
- SINAD: 70 dB (min)
- Power Consumption at VA = 5 V
- Active, 500 kSPS: 9 mW (typ)
- Active, 200 kSPS: 7 mW (typ)
- Power-Down: 1.5 µW (typ)
All trademarks are the property of their respective owners.
The ADC121S655 is a 12-bit, 200 kSPS to 500 kSPS sampling Analog-to-Digital (A/D) converter that features a fully differential, high impedance analog input and an external reference. The reference voltage can be varied from 1.0V to VA, with a corresponding resolution between 244µV and VA divided by 4096.
The output serial data is binary 2's complement and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces. The differential input, low power consumption, and small size make the ADC121S655 ideal for direct connection to transducers in battery operated systems or remote data acquisition applications.
Operating from a single 5V supply, the supply current when operating at 500 kSPS is typically 1.8 mA. The supply current drops down to 0.3 µA typically when the ADC121S655 enters power-down mode. The ADC121S655 is available in the VSSOP-8 package. Operation is specified over the industrial temperature range of −40°C to +105°C and clock rates of 3.2 MHz to 8 MHz.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location