Product details

Sample rate (max) (Msps) 160 Resolution (Bits) 16 Number of input channels 2 Interface type DDR LVDS, Parallel LVDS Analog input BW (MHz) 1400 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2, 2.4 Power consumption (typ) (mW) 1340 Architecture Pipeline SNR (dB) 78 ENOB (bit) 12.3 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 160 Resolution (Bits) 16 Number of input channels 2 Interface type DDR LVDS, Parallel LVDS Analog input BW (MHz) 1400 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2, 2.4 Power consumption (typ) (mW) 1340 Architecture Pipeline SNR (dB) 78 ENOB (bit) 12.3 SFDR (dB) 95 Operating temperature range (°C) -40 to 85 Input buffer No
VQFNP (NKE) 68 100 mm² 10 x 10
  • Low Power Consumption
  • On-Chip Precision Reference and Sample-and-Hold Circuit
  • On-Chip Automatic Calibration During Power-Up
  • Dual Data Rate LVDS Output Port
  • Dual Supplies: 1.8V and 3.0V Operation
  • Selectable Input Range: 2.4 and 2.0 VPP
  • Sampling Edge Flipping with Clock Divider by 2 Option
  • Internal Clock Divide by 1 or 2
  • On-Chip Low Jitter Duty-Cycle Stabilizer
  • Power-Down and Sleep Modes
  • Output Fixed Pattern Generation
  • Output Clock Position Adjustment
  • 3-Wire SPI
  • Offset Binary or 2's Complement Data Format
  • 68-Pin VQFN Package (10x10x0.8, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution: 16 Bits
  • Conversion Rate: 160 MSPS
  • SNR (@FIN = 30 MHz): 78 dBFS (typ)
  • SNR (@FIN = 197 MHz): 76 dBFS (typ)
  • SFDR (@FIN = 30 MHz): 95 dBFS (typ)
  • SFDR (@FIN = 197 MHz): 89 dBFS (typ)
  • Full Power Bandwidth: 1.4 GHz (typ)
  • Power Consumption:
    • Core per channel: 612 mW (typ)
    • LVDS Driver: 117 mW (typ)
    • Total: 1.3W (typ)
  • Operating Temperature Range (-40°C ~ 85°C)
  • Low Power Consumption
  • On-Chip Precision Reference and Sample-and-Hold Circuit
  • On-Chip Automatic Calibration During Power-Up
  • Dual Data Rate LVDS Output Port
  • Dual Supplies: 1.8V and 3.0V Operation
  • Selectable Input Range: 2.4 and 2.0 VPP
  • Sampling Edge Flipping with Clock Divider by 2 Option
  • Internal Clock Divide by 1 or 2
  • On-Chip Low Jitter Duty-Cycle Stabilizer
  • Power-Down and Sleep Modes
  • Output Fixed Pattern Generation
  • Output Clock Position Adjustment
  • 3-Wire SPI
  • Offset Binary or 2's Complement Data Format
  • 68-Pin VQFN Package (10x10x0.8, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution: 16 Bits
  • Conversion Rate: 160 MSPS
  • SNR (@FIN = 30 MHz): 78 dBFS (typ)
  • SNR (@FIN = 197 MHz): 76 dBFS (typ)
  • SFDR (@FIN = 30 MHz): 95 dBFS (typ)
  • SFDR (@FIN = 197 MHz): 89 dBFS (typ)
  • Full Power Bandwidth: 1.4 GHz (typ)
  • Power Consumption:
    • Core per channel: 612 mW (typ)
    • LVDS Driver: 117 mW (typ)
    • Total: 1.3W (typ)
  • Operating Temperature Range (-40°C ~ 85°C)

The ADC16DV160 is a monolithic dual channel high performance CMOS analog-to-digital converter capable of converting analog input signals into 16-bit digital words at rates up to 160 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and external component count while providing excellent dynamic performance. Automatic power-up calibration enables excellent dynamic performance and reduces part-to-part variation, and the ADC16DV160 can be re-calibrated at any time through the 3-wire Serial Peripheral Interface (SPI). An integrated low noise and stable voltage reference and differential reference buffer amplifier eases board level design. The on-chip duty cycle stabilizer with low additive jitter allows a wide range of input clock duty cycles without compromising dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.4 GHz. The interface between the ADC16DV160 and a receiver block can be easily verified and optimized via fixed pattern generation and output clock position features. The digital data is provided via dual data rate LVDS outputs – making possible the 68-pin, 10 mm x 10 mm VQFN package. The ADC16DV160 operates on dual power supplies of +1.8V and +3.0V with a power-down feature to reduce power consumption to very low levels while allowing fast recovery to full operation.

The ADC16DV160 is a monolithic dual channel high performance CMOS analog-to-digital converter capable of converting analog input signals into 16-bit digital words at rates up to 160 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and external component count while providing excellent dynamic performance. Automatic power-up calibration enables excellent dynamic performance and reduces part-to-part variation, and the ADC16DV160 can be re-calibrated at any time through the 3-wire Serial Peripheral Interface (SPI). An integrated low noise and stable voltage reference and differential reference buffer amplifier eases board level design. The on-chip duty cycle stabilizer with low additive jitter allows a wide range of input clock duty cycles without compromising dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.4 GHz. The interface between the ADC16DV160 and a receiver block can be easily verified and optimized via fixed pattern generation and output clock position features. The digital data is provided via dual data rate LVDS outputs – making possible the 68-pin, 10 mm x 10 mm VQFN package. The ADC16DV160 operates on dual power supplies of +1.8V and +3.0V with a power-down feature to reduce power consumption to very low levels while allowing fast recovery to full operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet Dual Channel, 16-Bit, 160 MSPS Analog-to-Digital Converter with DDR LVDS Outputs datasheet (Rev. H) 19 Feb 2013
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 22 May 2015
Application note Signal Chain Noise Figure Analysis 29 Oct 2014
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 19 Jul 2013
EVM User's guide AN-1942 LMH6517 Evaluation Board (Rev. B) 26 Apr 2013
Application note AN-2177 Using the LMH6554 as a ADC Driver (Rev. A) 26 Apr 2013
Application note Between the Amplifier and ADC: Managing Filter Loss in Communications Systems (Rev. B) 26 Apr 2013
Application note Drivng HSpeed ADCs w/LMH6521 DVGA for High IF AC-Coupled Apps (Rev. A) 26 Apr 2013
User guide High-IF Sub-sampling Receiver Subsystem User Guide 27 Jan 2012
EVM User's guide ADC16DV160HFEB Evaluation Board User Guide 25 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC16DV160HFEB — ADC16DV160HFEB Evaluation Board

This Design Kit is designed to ease evaluation and design-in of Texas Instruments' ADC16DV160 Dual Channel 16-bit Analog-to-Digital Converter with DDR LVDS outputs, which operates at speeds up 160 Msps.

The evaluation board can be used by connecting the board to the WaveVision 5.1 Data Capture Board (...)

User guide: PDF
Not available on TI.com
Support software

WAVEVISION5 WaveVision 5 Software

WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.

While WaveVision 5 software (...)

Supported products & hardware

Supported products & hardware

Products
High-speed ADCs (≥10 MSPS)
ADC08D1020 8-Bit, Dual 1.0 GSPS or Single 2.0 GSPS, Analog-to-Digital Converter (ADC) ADC08D1520 8-Bit, Dual 1.5-GSPS or Single 3.0-GSPS Analog-to-Digital Converter (ADC) ADC10D1000 10-Bit, Dual 1.0-GSPS or Single 2.0-GSPS Analog-to-Digital Converter (ADC) ADC10D1500 10-Bit, Dual 1.5-GSPS or Single 3.0-GSPS Analog-to-Digital Converter (ADC) ADC10DV200 Dual-Channel, 10-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADC12D1000 12-Bit, Dual 1.0-GSPS or Single 2.0-GSPS Analog-to-Digital Converter (ADC) ADC12D1000RF 12-Bit, Dual 1.0-GSPS or Single 2.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12D1600 12-bit, dual 1.6-GSPS or single 3.2-GSPS analog-to-digital converter (ADC) ADC12D1600RF 12-bit, dual 1.6-GSPS or single 3.2-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12D1800 12-bit, dual 1.8GSPS or single 3.6GSPS analog-to-digital converter (ADC) ADC12D1800RF 12-Bit, Dual 1.8GSPS or Single 3.6GSPS, RF-Sampling Analog-to-Digital Converter (ADC) ADC12D500RF 12-Bit, Dual 500-MSPS or Single 1.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12D800RF 12-Bit, Dual 800-MSPS or Single 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC14DC080 Dual-Channel, 14-Bit, 80-MSPS, 1.0-GHz Input Bandwidth Analog-to-Digital Converter (ADC) ADC16DV160 Dual-Channel, 16-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC16V130 16-Bit, 130-MSPS Analog-to-Digital Converter (ADC)
Hardware development
Evaluation board
ADC08D1520RB The ADC08D1520RB: Low-Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter Reference Board ADC12D1600RB 12-bit, dual 1.6-/1.8-GSPS or single 3.2-/3.6-GSPS ADC reference board ADC16DV160HFEB ADC16DV160HFEB Evaluation Board LM98640CVAL Dual Channel, 14-Bit, 40 MSPS Analog Front End with LVDS Output WAVEVSN-BRD-5.1 WaveVision 5 Data Capture Board Version 5.1
Software
Application software & framework
WAVEVISION5 Data acquisition and analysis software
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFNP (NKE) 68 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos