ADC32RF82
Dual-channel, 14-bit, 2.45-GSPS, RF-sampling telecom receiver and feedback IC
ADC32RF82
- 14-Bit, Dual-Channel, 2457.6-MSPS ADC
- Noise Floor: –154.1 dBFS/Hz
- RF Input Supports Up to 4.0 GHz
- Aperture Jitter: 90 fS
- Channel Isolation: 95 dB at fIN = 1.8 GHz
- Spectral Performance (fIN = 900 MHz, –2 dBFS):
- SNR: 61.2 dBFS
- SFDR: 67-dBc HD2, HD3
- SFDR: 81-dBc Worst Spur
- Spectral Performance (fIN = 1.85 GHz, –2 dBFS):
- SNR: 58.7 dBFS
- SFDR: 71-dBc HD2, HD3
- SFDR: 76-dBc Worst Spur
- On-Chip Digital Down-Converters:
- Up to 4 DDCs (Dual-Band Mode)
- Up to 3 Independent NCOs per DDC
- On-Chip Input Clamp for Overvoltage Protection
- Programmable On-Chip Power Detectors with Alarm Pins for AGC Support
- On-Chip Dither
- On-Chip Input Termination
- Input Full-Scale: 1.35 VPP
- Support for Multi-Chip Synchronization
- JESD204B Interface:
- Subclass 1-Based Deterministic Latency
- 4 Lanes Per Channel at 12.5 Gbps
- Power Dissipation: 3.0 W/Ch at 2457.6 MSPS
- 72-Pin VQFN Package (10 mm × 10 mm)
The ADC32RF82 is a 14-bit, 2457.6-MSPS, dual-channel telecom receiver and feedback device family that supports RF sampling with input frequencies up to 4 GHz and beyond. Designed for high signal-to-noise ratio (SNR), the ADC32RF82 delivers a noise spectral density of –154.1 dBFS/Hz as well as dynamic range and channel isolation over a large input frequency range. The buffered analog input with on-chip termination provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy.
Each channel can be connected to a dual-band, digital down-converter (DDC) with up to three independent, 16-bit numerically-controlled oscillators (NCOs) per DDC for phase-coherent frequency hopping. Additionally, the ADC is equipped with front-end peak and RMS power detectors and alarm functions to support external automatic gain control (AGC) algorithms.
The ADC32RF82 supports the JESD204B serial interface with subclass 1-based deterministic latency using data rates up to 12.5 Gbps with up to four lanes per ADC. The device is offered in a 72-pin VQFN package (10 mm × 10 mm) and supports the industrial temperature range (–40°C to +85°C).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADC32RF82 Dual-Channel, 2457.6-MSPS Telecom Receiver and Feedback Device datasheet | PDF | HTML | 19 Sep 2017 |
EVM User's guide | ADC32RFxxEVM User's Guide (Rev. E) | 31 Jan 2020 | ||
Application note | Configuration Files for ADC32RF45, ADC32RF83, and ADC32RF80 (Rev. B) | 05 Sep 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
FREQ-DDC-FILTER-CALC — RF-Sampling Frequency Planner, Analog Filter, and DDC Excel Calculator
This Excel calculator provides system designers a way to simplify the design and debugging of direct RF-sampling receivers. It offers three functions: frequency planning, analog filtering, and decimation filter spur location.
In the concept phase, a frequency-planning tool enables fine tuning of (...)
Supported products & hardware
Products
High-speed ADCs (≥10 MSPS)
RF transceivers
RF receivers
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFNP (RMP) | 72 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.