Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 333 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 135 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 333 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 135 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
CDIP_SB (JDN) 24 224.6376 mm² 30.48 x 7.37 SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • 333k SAMPLES PER SECOND
  • STANDARD ±10V AND ±5V INPUT RANGES
  • DC PERFORMANCE OVER TEMP:
    • No Missing Codes
    • 1/2LSB Integral Linearity Error
    • 3/4LSB Differential Linearity Error
  • AC PERFORMANCE OVER TEMP:
    • 72dB Signal-to-Noise Ratio
    • 80dB Spurious-free Dynamic Range
    • –80dB Total Harmonic Distortion
  • INTERNAL SAMPLE/HOLD, REFERENCE, CLOCK, AND THREE-STATE OUTPUTS
  • POWER DISSIPATION: 215mW max
  • PACKAGE:
    • 24-Pin Single-Wide DIP
    • 24-Lead SOIC

Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are teh property of their respective owners.

  • 333k SAMPLES PER SECOND
  • STANDARD ±10V AND ±5V INPUT RANGES
  • DC PERFORMANCE OVER TEMP:
    • No Missing Codes
    • 1/2LSB Integral Linearity Error
    • 3/4LSB Differential Linearity Error
  • AC PERFORMANCE OVER TEMP:
    • 72dB Signal-to-Noise Ratio
    • 80dB Spurious-free Dynamic Range
    • –80dB Total Harmonic Distortion
  • INTERNAL SAMPLE/HOLD, REFERENCE, CLOCK, AND THREE-STATE OUTPUTS
  • POWER DISSIPATION: 215mW max
  • PACKAGE:
    • 24-Pin Single-Wide DIP
    • 24-Lead SOIC

Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are teh property of their respective owners.

The ADS7800 is a complete 12-bit sampling analog-to-digital converter using state-of-the-art CMOS structures. It contains a complete 12-bit successive approximation A/D converter with internal sample/hold, reference, clock, digital interface for microprocessor control, and three-state output drivers.

The ADS7800 is specified at a 333kHz sampling rate. Conversion time is factory set for 2.70µs max over temperature, and the high speed sampling input stage insures a total acquisition and conversion time of 3µs max over temperature. Precision, laser-trimmed scaling resistors provide industry-standard input ranges of ±5V or ±10V.

AC and DC performance are completely specified. Two grades based on linearity and dynamic performance are available to provide the optimum price/performance fit in a wide range of applications.

The 24-pin ADS7800 is available in plastic and side-braze hermetic 0.3" wide DIPs, and in an SOIC package. It operates from a +5V supply and either a –12V or –15V supply. The ADS7800 is available in grades specified over 0°C to +70°C and –40°C to +85°C temperature ranges.

The ADS7800 is a complete 12-bit sampling analog-to-digital converter using state-of-the-art CMOS structures. It contains a complete 12-bit successive approximation A/D converter with internal sample/hold, reference, clock, digital interface for microprocessor control, and three-state output drivers.

The ADS7800 is specified at a 333kHz sampling rate. Conversion time is factory set for 2.70µs max over temperature, and the high speed sampling input stage insures a total acquisition and conversion time of 3µs max over temperature. Precision, laser-trimmed scaling resistors provide industry-standard input ranges of ±5V or ±10V.

AC and DC performance are completely specified. Two grades based on linearity and dynamic performance are available to provide the optimum price/performance fit in a wide range of applications.

The 24-pin ADS7800 is available in plastic and side-braze hermetic 0.3" wide DIPs, and in an SOIC package. It operates from a +5V supply and either a –12V or –15V supply. The ADS7800 is available in grades specified over 0°C to +70°C and –40°C to +85°C temperature ranges.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8661 ACTIVE 12-Bit, 1.25-MSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ADS7800: 12-Bit 3-µs Sampling Analog-to-Digital Converter datasheet (Rev. A) 17 Feb 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​