Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) -2.5 Operating temperature range (°C) -25 to 85 Power consumption (typ) (mW) 200 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 87 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) -2.5 Operating temperature range (°C) -25 to 85 Power consumption (typ) (mW) 200 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 87 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • 250kHz SAMPLING RATE
  • COMPLETE WITH S/H, REF, CLOCK, ETC.
  • 96dB min SFDR WITH 100kHz INPUT
  • 84dB min SINAD
  • ±2.5V INPUT RANGE
  • 28-LEAD SOIC
  • ±2.5V Input Clock
  • APPLICATIONS
    • WIRELESS BASE STATIONS
    • SPECTRUM ANALYSIS
    • IMAGING SYSTEMS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

  • 250kHz SAMPLING RATE
  • COMPLETE WITH S/H, REF, CLOCK, ETC.
  • 96dB min SFDR WITH 100kHz INPUT
  • 84dB min SINAD
  • ±2.5V INPUT RANGE
  • 28-LEAD SOIC
  • ±2.5V Input Clock
  • APPLICATIONS
    • WIRELESS BASE STATIONS
    • SPECTRUM ANALYSIS
    • IMAGING SYSTEMS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

The ADS7811 is a complete 16-bit sampling analog-todigital (A/D) converter featuring excellent AC performance and a 250kHz throughput rate. The design includes a 16-bit capacitor-based SAR A/D converter with an inherent sample and hold (S/H), a precision reference, and an internal clock. Spurious-free dynamic range with a 100kHz full-scale sinewave input is typically greater than 100dB. The ±2.5V input range allows development of precision systems using only ±5V supplies. The converter is available in a 28-lead SOIC package specified for operation over the industrial -25°C to +85°C temperature range.

The ADS7811 is a complete 16-bit sampling analog-todigital (A/D) converter featuring excellent AC performance and a 250kHz throughput rate. The design includes a 16-bit capacitor-based SAR A/D converter with an inherent sample and hold (S/H), a precision reference, and an internal clock. Spurious-free dynamic range with a 100kHz full-scale sinewave input is typically greater than 100dB. The ±2.5V input range allows development of precision systems using only ±5V supplies. The converter is available in a 28-lead SOIC package specified for operation over the industrial -25°C to +85°C temperature range.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS9224R ACTIVE 16-bit, 3-MSPS, dual-channel, simultaneous-sampling SAR ADC with internal reference and enhanced SPI Higher speed, higher channel count

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Bit, 250kHz, Sampling, CMOS, Analog-to-Digital Converter datasheet (Rev. A) 06 Nov 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​