A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW ADS8681W ACTIVE 16-bit, 1MSPS, one-channel, wide bandwidth SAR ADC with programmable input ranges on +5V supply Higher speed, increased bandwith

Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 35 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 89 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 40 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 35 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 89 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 20µs max CONVERSION TIME
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 12-BIT ADS7812
  • EASY-TO-USE SERIAL INTERFACE
  • 0.3" DIP-16 AND SO-16
  • ±2.0LSB max INL
  • 87dB min SINAD
  • USES INTERNAL OR EXTERNAL REFERENCE
  • MULTIPLE INPUT RANGES
  • 35mW max POWER DISSIPATION
  • NO MISSING CODES
  • 50µW POWER DOWN MODE
  • APPLICATIONS
    • MEDICAL INSTRUMENTATION
    • DATA ACQUISITION SYSTEMS
    • ROBOTICS
    • INDUSTRIAL CONTROL
    • TEST EQUIPMENT
    • DIGITAL SIGNAL PROCESSING
    • DSP SERVO CONTROL

Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are the property of their respective owners.

  • 20µs max CONVERSION TIME
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 12-BIT ADS7812
  • EASY-TO-USE SERIAL INTERFACE
  • 0.3" DIP-16 AND SO-16
  • ±2.0LSB max INL
  • 87dB min SINAD
  • USES INTERNAL OR EXTERNAL REFERENCE
  • MULTIPLE INPUT RANGES
  • 35mW max POWER DISSIPATION
  • NO MISSING CODES
  • 50µW POWER DOWN MODE
  • APPLICATIONS
    • MEDICAL INSTRUMENTATION
    • DATA ACQUISITION SYSTEMS
    • ROBOTICS
    • INDUSTRIAL CONTROL
    • TEST EQUIPMENT
    • DIGITAL SIGNAL PROCESSING
    • DSP SERVO CONTROL

Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are the property of their respective owners.

The ADS7813 is a low-power, single +5V supply, 16-bit sampling analog-to-digital converter. It contains a complete 16-bit capacitor-based SAR A/D with a sample/hold, clock, reference, and serial data interface.

The converter can be configured for a variety of input ranges including ±10V, ±5V, 0V to 10V, and 0.5V to 4.5V. A high impedance 0.3V to 2.8V input range is also available (input impedance > 10M). For most input ranges, the input voltage can swing to +16.5V or –16.5V without damage to the converter.

A flexible SPI compatible serial interface allows data to be synchronized to an internal or external clock. The ADS7813 is specified at a 40kHz sampling rate over the –40°C to +85°C temperature range. It is available in a 0.3" DIP-16 or an SO-16 package.

The ADS7813 is a low-power, single +5V supply, 16-bit sampling analog-to-digital converter. It contains a complete 16-bit capacitor-based SAR A/D with a sample/hold, clock, reference, and serial data interface.

The converter can be configured for a variety of input ranges including ±10V, ±5V, 0V to 10V, and 0.5V to 4.5V. A high impedance 0.3V to 2.8V input range is also available (input impedance > 10M). For most input ranges, the input voltage can swing to +16.5V or –16.5V without damage to the converter.

A flexible SPI compatible serial interface allows data to be synchronized to an internal or external clock. The ADS7813 is specified at a 40kHz sampling rate over the –40°C to +85°C temperature range. It is available in a 0.3" DIP-16 or an SO-16 package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8685 ACTIVE 16-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Errata Errata: ADS78xx 22 Oct 2012
* Data sheet Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter datasheet (Rev. C) 13 Sep 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​