Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 40 Number of input channels 4 Interface type Parallel, SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 50 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 40 Number of input channels 4 Interface type Parallel, SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 50 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • 25µs max SAMPLING AND CONVERSION
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 16-BIT ADS7825
  • PARALLEL AND SERIAL DATA OUTPUT
  • 28-PIN 0.3" PLASTIC DIP AND SOIC
  • ±0.5 LSB max INL AND DNL
  • 50mW max POWER DISSIPATION
  • 50µW POWER DOWN MODE
  • ±10V INPUT RANGE, FOUR CHANNEL MULTIPLEXER
  • CONTINUOUS CONVERSION MODE

Note: Recommended Voltage Reference: REF02 and REF102

  • 25µs max SAMPLING AND CONVERSION
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 16-BIT ADS7825
  • PARALLEL AND SERIAL DATA OUTPUT
  • 28-PIN 0.3" PLASTIC DIP AND SOIC
  • ±0.5 LSB max INL AND DNL
  • 50mW max POWER DISSIPATION
  • 50µW POWER DOWN MODE
  • ±10V INPUT RANGE, FOUR CHANNEL MULTIPLEXER
  • CONTINUOUS CONVERSION MODE

Note: Recommended Voltage Reference: REF02 and REF102

The ADS7824 can acquire and convert 12 bits to within ±0.5 LSB in 25µs max while consuming only 50mW max. Laser-trimmed scaling resistors provide the standard industrial ±10V input range and channel-to-channel matching of ±0.1%. The ADS7824 is a low-power 12-bit sampling A/D with a four channel input multiplexer, S/H, clock, reference, and a parallel/serial microprocessor interface. It can be configured in a continuous conversion mode to sequentially digitize all four channels. The 28-pin ADS7824 is available in a plastic 0.3" DIP and in a SOIC, both fully specified for operation over the industrial –40°C to +85°C range.

The ADS7824 can acquire and convert 12 bits to within ±0.5 LSB in 25µs max while consuming only 50mW max. Laser-trimmed scaling resistors provide the standard industrial ±10V input range and channel-to-channel matching of ±0.1%. The ADS7824 is a low-power 12-bit sampling A/D with a four channel input multiplexer, S/H, clock, reference, and a parallel/serial microprocessor interface. It can be configured in a continuous conversion mode to sequentially digitize all four channels. The 28-pin ADS7824 is available in a plastic 0.3" DIP and in a SOIC, both fully specified for operation over the industrial –40°C to +85°C range.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW ADS8681W ACTIVE 16-bit, 1MSPS, one-channel, wide bandwidth SAR ADC with programmable input ranges on +5V supply Higher resolution, higher speed, increased bandwith, lower channel count
Similar functionality to the compared device
ADS8664 ACTIVE 12-Bit SAR ADC With 4-Channels, 500kSPS, and Bipolar Inputs Off 5V Supply Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Errata Errata: ADS78xx 22 Oct 2012
* Data sheet 4-Channel, 12-Bit Sampling CMOS A/D Converter datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​