Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 11 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 11 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 500kHz THROUGHPUT RATE
  • 2.5V INTERNAL REFERENCE
  • LOW POWER: 11mW
  • SINGLE-SUPPLY +5V OPERATION
  • DIFFERENTIAL INPUT
  • SERIAL INTERFACE
  • 12-BITS NO MISSING CODES
  • MINI-DIP-8 AND MSOP-8
  • 0V TO VREF INPUT RANGE
  • APPLICATIONS
    • BATTERY-OPERATED SYSTEMS
    • DIGITAL SIGNAL PROCESSING
    • HIGH-SPEED DATA ACQUISITION
    • WIRELESS COMMUNICATION SYSTEMS

All trademarks are the property of their respective owners.

  • 500kHz THROUGHPUT RATE
  • 2.5V INTERNAL REFERENCE
  • LOW POWER: 11mW
  • SINGLE-SUPPLY +5V OPERATION
  • DIFFERENTIAL INPUT
  • SERIAL INTERFACE
  • 12-BITS NO MISSING CODES
  • MINI-DIP-8 AND MSOP-8
  • 0V TO VREF INPUT RANGE
  • APPLICATIONS
    • BATTERY-OPERATED SYSTEMS
    • DIGITAL SIGNAL PROCESSING
    • HIGH-SPEED DATA ACQUISITION
    • WIRELESS COMMUNICATION SYSTEMS

All trademarks are the property of their respective owners.

The ADS7834 is a 12-bit sampling analog-to-digital converter (A/D) complete with sample/hold, internal 2.5V reference, and synchronous serial interface. Typical power dissipation is 11mW at a 500kHz throughput rate. The device can be placed into a power-down mode that reduces dissipation to just 2.5mW. The input range is zero to the reference voltage, and the internal reference can be overdriven by an external voltage.

Low power, small size, and high speed make the ADS7834 ideal for battery-operated systems such as wireless communication devices, portable multi-channel data loggers, and spectrum analyzers. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7834 is available in a plastic mini-DIP-8 or an MSOP-8 package and is ensured over the –40°C to +85°C temperature range.

The ADS7834 is a 12-bit sampling analog-to-digital converter (A/D) complete with sample/hold, internal 2.5V reference, and synchronous serial interface. Typical power dissipation is 11mW at a 500kHz throughput rate. The device can be placed into a power-down mode that reduces dissipation to just 2.5mW. The input range is zero to the reference voltage, and the internal reference can be overdriven by an external voltage.

Low power, small size, and high speed make the ADS7834 ideal for battery-operated systems such as wireless communication devices, portable multi-channel data loggers, and spectrum analyzers. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7834 is available in a plastic mini-DIP-8 or an MSOP-8 package and is ensured over the –40°C to +85°C temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 12-Bit High Speed, Low Power Sampling Analog-to-Digital Converter datasheet (Rev. A) 15 Sep 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​