AFE032

ACTIVE

Low-cost, integrated, powerline communications (PLC) analog front-end for driving low-impedance line

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 Iout (typ) (A) 1.9 GBW (typ) (MHz) 3.8 Slew rate (typ) (V/µs) 75 Iq per channel (typ) (mA) 78 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 24 Iout (typ) (A) 1.9 GBW (typ) (MHz) 3.8 Slew rate (typ) (V/µs) 75 Iq per channel (typ) (mA) 78 Features Adj Current Limit, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Rail-to-rail No Architecture FET
VQFN (RGZ) 48 49 mm² 7 x 7
  • Supports:
    • CENELEC Bands A, B, C, D
    • ARIB STD-T84, FCC
    • FSK, SFSK, and NB-OFDM
  • Conforms To:
    • EN50065-1, -2, -3, -7
    • FCC, Part 15
    • ARIB STD-T84
  • Standards:
    • G3, PRIME, P1901.2, ITU-G.hnem
  • Programmable Tx Low-Pass Filters and
    Rx Band-Pass Filters
  • Integrated Power-Line Driver with Thermal
    and Overcurrent Protection
  • Low-Power Consumption:
    • 50 mW (Receiver Mode)
  • Receive Sensitivity: 10 µVRMS (Typ)
  • Four-Wire SPI Interface
  • Three Integrated Zero-Crossing Detectors
  • Package: QFN-48 PowerPAD
  • Extended Temperature Range:
    –40°C to +125°C
  • Supports:
    • CENELEC Bands A, B, C, D
    • ARIB STD-T84, FCC
    • FSK, SFSK, and NB-OFDM
  • Conforms To:
    • EN50065-1, -2, -3, -7
    • FCC, Part 15
    • ARIB STD-T84
  • Standards:
    • G3, PRIME, P1901.2, ITU-G.hnem
  • Programmable Tx Low-Pass Filters and
    Rx Band-Pass Filters
  • Integrated Power-Line Driver with Thermal
    and Overcurrent Protection
  • Low-Power Consumption:
    • 50 mW (Receiver Mode)
  • Receive Sensitivity: 10 µVRMS (Typ)
  • Four-Wire SPI Interface
  • Three Integrated Zero-Crossing Detectors
  • Package: QFN-48 PowerPAD
  • Extended Temperature Range:
    –40°C to +125°C

The AFE032 is a low-cost, integrated, power-line communications (PLC), analog front-end (AFE) device capable of transformer-coupled connections to the power-line while under the control of a digital signal processor (DSP) or microcontroller. This device is ideal for driving high-current, low-impedance lines up to 1.9 A into reactive loads.

The integrated receiver is able to detect signals down to 10 µVRMS (G3-FCC mode) and is capable of a wide range of gain options to adapt to varying input-signal conditions. The monolithic integrated circuit provides high reliability in demanding power-line communication applications.

The AFE032 transmit power amplifier operates from a single supply in the range of 7 V to 24 V. At typical load current (IOUT = 1.5 APEAK), a wide output swing provides a 12-VPP capability with a nominal 15-V supply.

The device is internally protected against overtemperature and short-circuit conditions. The device also provides a selectable current limit. An interrupt output is provided, indicating current limit, thermal limit, and undervoltage. A shutdown pin is also available, and can be used to quickly place the device into the lowest-power state. Each functional block can be enabled or disabled to optimize power dissipation through the serial peripheral interface (SPI).

The AFE032 is housed in a thermally-enhanced, surface-mount, PowerPAD, QFN-48 package. Operation is specified over the extended industrial junction temperature range of –40°C to +125°C.

The AFE032 is a low-cost, integrated, power-line communications (PLC), analog front-end (AFE) device capable of transformer-coupled connections to the power-line while under the control of a digital signal processor (DSP) or microcontroller. This device is ideal for driving high-current, low-impedance lines up to 1.9 A into reactive loads.

The integrated receiver is able to detect signals down to 10 µVRMS (G3-FCC mode) and is capable of a wide range of gain options to adapt to varying input-signal conditions. The monolithic integrated circuit provides high reliability in demanding power-line communication applications.

The AFE032 transmit power amplifier operates from a single supply in the range of 7 V to 24 V. At typical load current (IOUT = 1.5 APEAK), a wide output swing provides a 12-VPP capability with a nominal 15-V supply.

The device is internally protected against overtemperature and short-circuit conditions. The device also provides a selectable current limit. An interrupt output is provided, indicating current limit, thermal limit, and undervoltage. A shutdown pin is also available, and can be used to quickly place the device into the lowest-power state. Each functional block can be enabled or disabled to optimize power dissipation through the serial peripheral interface (SPI).

The AFE032 is housed in a thermally-enhanced, surface-mount, PowerPAD, QFN-48 package. Operation is specified over the extended industrial junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Power-Line Communications Analog Front-End datasheet (Rev. A) 03 Dec 2013
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

SPRCAE5 Metrology Library and Software for Concerto F28M35H52C

Supported products & hardware

Supported products & hardware

Products
C2000 real-time microcontrollers
F28M35H52C C2000™ dual core 32-bit MCU with 250 MIPS, 1024-kb Flash F28M35H52C-Q1 Automotive C2000™ dual-core 32-bit MCU with 250 MIPS, 1024 KB flash
Linear & low-dropout (LDO) regulators
TLV1117 800-mA, 15-V, linear voltage regulator
Noninverting buffers & drivers
SN74LVC2G07 2-ch, 1.65-V to 5.5-V buffers with open-drain outputs
Programmable & variable gain amplifiers (PGAs & VGAs)
PGA112 Zero-drift, 100-µV offset, 12-nV/√Hz noise, RRO (binary gain) programmable gain amp with 2-ch mux
Precision op amps (Vos<1mV)
OPA4376 Quad precision, low-noise, low quiescent current operational amplifier
Power op amps
AFE032 Low-cost, integrated, powerline communications (PLC) analog front-end for driving low-impedance line
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDM-MINI-DC — Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost

The TIDM-MINI-DC reference design implements a light-weight powerline communication (PLC) data concentrator (DC) solution integrated with an Ethernet repeater feature. A power grid network is static, which means that once end-nodes are installed the number of nodes to be supported by a DC is (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos