AFE4400

ACTIVE

Integrated Analog Front End (AFE) for Heart-Rate Monitors and Low-Cost Pulse Oximeters

alarmNotifications Order now

Product details

Applications Clinical fingertip pulse oximetry, SpO2 Number of input channels 1 Resolution (Bits) 22 Number of LEDs 2 Interface type SPI Operating temperature range (°C) 0 to 70 Rating Catalog
Applications Clinical fingertip pulse oximetry, SpO2 Number of input channels 1 Resolution (Bits) 22 Number of LEDs 2 Interface type SPI Operating temperature range (°C) 0 to 70 Rating Catalog
VQFN (RHA) 40 36 mm² 6 x 6
  • Fully-Integrated Analog Front-End for Pulse Oximeter Applications:
    • Flexible Pulse Sequencing and
      Timing Control
  • Transmit:
    • Integrated LED Driver
      (H-Bridge, Push, or Pull)
    • Dynamic Range: 95 dB
    • LED Current:
      • Programmable to 50 mA with 8-Bit Current Resolution
    • Low Power:
      • 100 µA + Average LED Current
    • Programmable LED On-Time
    • Independent LED2 and LED1 Current Reference
  • Receive Channel with High Dynamic Range:
    • 13 Noise-Free Bits
    • Low Power: < 670 µA at 3.3-V Supply
    • Integrated Digital Ambient Estimation and Subtraction
    • Flexible Receive Sample Time
    • Flexible Transimpedance Amplifier with Programmable LED Settings
  • Integrated Fault Diagnostics:
    • Photodiode and LED Open and
      Short Detection
    • Cable On and Off Detection
  • Supplies:
    • Rx = 2.0 V to 3.6 V
    • Tx = 3.0 V to 5.25 V
  • Package: Compact VQFN-40 (6 mm × 6 mm)
  • Specified Temperature Range: 0°C to 70°C
  • Fully-Integrated Analog Front-End for Pulse Oximeter Applications:
    • Flexible Pulse Sequencing and
      Timing Control
  • Transmit:
    • Integrated LED Driver
      (H-Bridge, Push, or Pull)
    • Dynamic Range: 95 dB
    • LED Current:
      • Programmable to 50 mA with 8-Bit Current Resolution
    • Low Power:
      • 100 µA + Average LED Current
    • Programmable LED On-Time
    • Independent LED2 and LED1 Current Reference
  • Receive Channel with High Dynamic Range:
    • 13 Noise-Free Bits
    • Low Power: < 670 µA at 3.3-V Supply
    • Integrated Digital Ambient Estimation and Subtraction
    • Flexible Receive Sample Time
    • Flexible Transimpedance Amplifier with Programmable LED Settings
  • Integrated Fault Diagnostics:
    • Photodiode and LED Open and
      Short Detection
    • Cable On and Off Detection
  • Supplies:
    • Rx = 2.0 V to 3.6 V
    • Tx = 3.0 V to 5.25 V
  • Package: Compact VQFN-40 (6 mm × 6 mm)
  • Specified Temperature Range: 0°C to 70°C

The AFE4400 is a fully-integrated analog front-end (AFE) ideally suited for pulse oximeter applications. The device consists of a low-noise receiver channel with an integrated analog-to-digital converter (ADC), an LED transmit section, and diagnostics for sensor and LED fault detection. The device is a very configurable timing controller. This flexibility enables the user to have complete control of the device timing characteristics. To ease clocking requirements and provide a low-jitter clock to the AFE4400, an oscillator is also integrated that functions from an external crystal. The device communicates to an external microcontroller or host processor using an SPI™ interface.

The device is a complete AFE solution packaged in a single, compact VQFN-40 package (6 mm × 6 mm) and is specified over the operating temperature range of 0°C to 70°C.

The AFE4400 is a fully-integrated analog front-end (AFE) ideally suited for pulse oximeter applications. The device consists of a low-noise receiver channel with an integrated analog-to-digital converter (ADC), an LED transmit section, and diagnostics for sensor and LED fault detection. The device is a very configurable timing controller. This flexibility enables the user to have complete control of the device timing characteristics. To ease clocking requirements and provide a low-jitter clock to the AFE4400, an oscillator is also integrated that functions from an external crystal. The device communicates to an external microcontroller or host processor using an SPI™ interface.

The device is a complete AFE solution packaged in a single, compact VQFN-40 package (6 mm × 6 mm) and is specified over the operating temperature range of 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet AFE4400 Integrated Analog Front-End for Heart Rate Monitors and Low-Cost Pulse Oximeters datasheet (Rev. H) PDF | HTML 24 Jul 2014
White paper Fortschrittliche Halbleitertechnologie für moderne Telemedizin-Anwendungen 28 Oct 2020
White paper 持續進化的現代遠距照護應用半導 體技術 28 Oct 2020
White paper Evolving Semiconductor Technologies for Modern Telehealth Applications 26 Oct 2020
EVM User's guide AFE44x0SPO2EVM User's Guide (Rev. C) 27 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE4400SPO2EVM — AFE4400 Integrated AFE for Heart-Rate Monitors and Low-Cost Pulse Oximeters Evaluation Module

The AFE44x0SPO2EVM is intended for evaluating AFE4400 and AFE4490 devices. The family of devices are fully integrated AFE ideally suited for Pulse Oximeter applications and consist of low noise receive channel, the LED transmit section and diagnostics for sensor and LED fault detection. The (...)

User guide: PDF
Buy from a distributor
Evaluation board

AFE4490SPO2EVM — AFE4490 Integrated Analog Front End (AFE) for Pulse Oximeters Evaluation Module

The AFE44x0SPO2EVM is intended for evaluating AFE4400 and AFE4490 devices. The family of devices are fully integrated AFE ideally suited for Pulse Oximeter applications and consist of low noise receive channel, the LED transmit section and diagnostics for sensor and LED fault detection. The (...)

User guide: PDF
Buy from a distributor
Firmware

SLAC678 AFE4400SPO2EVM Firmware Source v1.4

Supported products & hardware

Supported products & hardware

Products
Biosensing AFEs
AFE4400 Integrated Analog Front End (AFE) for Heart-Rate Monitors and Low-Cost Pulse Oximeters
Hardware development
Evaluation board
AFE4400SPO2EVM AFE4400 Integrated AFE for Heart-Rate Monitors and Low-Cost Pulse Oximeters Evaluation Module
GUI for evaluation module (EVM)

SLAC556 AFE44x0SPO2EVM GUI v2.4

Supported products & hardware

Supported products & hardware

Products
Biosensing AFEs
AFE4400 Integrated Analog Front End (AFE) for Heart-Rate Monitors and Low-Cost Pulse Oximeters AFE4490 Integrated Analog Front End (AFE) for Pulse Oximeters
Hardware development
Evaluation board
AFE4400SPO2EVM AFE4400 Integrated AFE for Heart-Rate Monitors and Low-Cost Pulse Oximeters Evaluation Module AFE4490SPO2EVM AFE4490 Integrated Analog Front End (AFE) for Pulse Oximeters Evaluation Module
Simulation model

AFE4490 IBIS Model

SBAM167.ZIP (17 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos