AFE5801

ACTIVE

8-Channel VGA With Analog-to-Digital Converter (ADC)

Product details

Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 6 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type Serial LVDS Features Analog Front End (AFE) Rating Catalog
Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 6 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type Serial LVDS Features Analog Front End (AFE) Rating Catalog
VQFN (RGC) 64 81 mm² 9 x 9
  • Eight Variable-Gain Amplifiers (VGA)
    • Eight Differential Buffered Inputs With 2Vpp Maximum Swing
    • 5.5nV/√Hz VCA Input Noise (31dB Gain)
    • Variable Gain, –5dB to 31dB With 0.125dB or 1dB Steps
    • Digital Gain Control
  • Third-Order Antialiasing Filter With Programmable Cutoff Frequency (7.5, 10, or 14MHz)
  • Clamping
  • Analog-to-Digital Converter (ADC)
    • Octal Channel, 12Bit, 65MSPS
    • Internal and External Reference Support
    • No External Decoupling Required for References
    • Serial LVDS Outputs
  • 1.8V and 3.3V Supplies
  • 50mW Total Power per Channel at 30MSPS
  • 58mW Total Power per Channel at 50MSPS
  • 64QFN Package (9mm × 9mm)
  • APPLICATIONS
    • Imaging: Ultrasound, PET
  • APPLICATIONS
    • AFE5851: 16-Channel VGA + ADC, 32.5MSPS/Channel

  • Eight Variable-Gain Amplifiers (VGA)
    • Eight Differential Buffered Inputs With 2Vpp Maximum Swing
    • 5.5nV/√Hz VCA Input Noise (31dB Gain)
    • Variable Gain, –5dB to 31dB With 0.125dB or 1dB Steps
    • Digital Gain Control
  • Third-Order Antialiasing Filter With Programmable Cutoff Frequency (7.5, 10, or 14MHz)
  • Clamping
  • Analog-to-Digital Converter (ADC)
    • Octal Channel, 12Bit, 65MSPS
    • Internal and External Reference Support
    • No External Decoupling Required for References
    • Serial LVDS Outputs
  • 1.8V and 3.3V Supplies
  • 50mW Total Power per Channel at 30MSPS
  • 58mW Total Power per Channel at 50MSPS
  • 64QFN Package (9mm × 9mm)
  • APPLICATIONS
    • Imaging: Ultrasound, PET
  • APPLICATIONS
    • AFE5851: 16-Channel VGA + ADC, 32.5MSPS/Channel

The AFE5801 is an analog front end, targeting applications where the power and level of integration are critical. The device contains eight variable-gain amplifiers (VGA), each followed by a high-speed (up to 65MSPS) ADC, for a total of eight ADCs per device.

Each of the eight differential inputs is buffered, accepts up to 2Vpp maximum input swing, and is followed by a VGA with a gain range from –5dB to 31dB. The VGA gain is digitally controlled, and the gain curves versus time can be stored in memory integrated within the device using the serial interface.

A selectable clamping and antialias low-pass filter (with 3dB attenuation at 7.5, 10, or 14MHz) is also integrated between VGA and ADC, for every channel.

The VGA/antialias filter outputs are differential (limited to 2Vpp) and drive the onboard 12bit, 65MSPS ADC. The ADC also scales down its power consumption should a lower sampling rate be selected. The ADC outputs are serialized in LVDS streams, which further minimizes power and board area.

The AFE5801 is available in a 64-pin QFN package (9mm × 9mm) and is specified over the full industrial temperature range (–40°C to 85°C).

The AFE5801 is an analog front end, targeting applications where the power and level of integration are critical. The device contains eight variable-gain amplifiers (VGA), each followed by a high-speed (up to 65MSPS) ADC, for a total of eight ADCs per device.

Each of the eight differential inputs is buffered, accepts up to 2Vpp maximum input swing, and is followed by a VGA with a gain range from –5dB to 31dB. The VGA gain is digitally controlled, and the gain curves versus time can be stored in memory integrated within the device using the serial interface.

A selectable clamping and antialias low-pass filter (with 3dB attenuation at 7.5, 10, or 14MHz) is also integrated between VGA and ADC, for every channel.

The VGA/antialias filter outputs are differential (limited to 2Vpp) and drive the onboard 12bit, 65MSPS ADC. The ADC also scales down its power consumption should a lower sampling rate be selected. The ADC outputs are serialized in LVDS streams, which further minimizes power and board area.

The AFE5801 is available in a 64-pin QFN package (9mm × 9mm) and is specified over the full industrial temperature range (–40°C to 85°C).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 8-Channel Variable-Gain Amplifier (VGA) With Octal High-Speed ADC datasheet (Rev. D) 24 May 2010
User guide AFE5801 8-Channel Varable Gain Ampl w/Octal High-Speed ADC (Rev. B) 05 Mar 2015
User guide TSW1250EVM: High-Speed LVDS Deserializer and Analysis System (Rev. F) 20 Jan 2012
More literature Ultrasound flyer (Rev. A) 22 Sep 2011
More literature Ultrasound flyer 15 Mar 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE5801EVM — AFE5801 evaluation module

The AFE5801 evaluation module (EVM) is a platform for developing the AFE5801 device. AFE5801 includes an eight-channel voltage-controlled amplifier (VCA) with digital control and an eight-channel 65MSPS analog-to-digital converter (ADC). The eight analog input signals will be processed by the (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLOC150 AFE5801 EVM GUI Installer Software V0.01

Supported products & hardware

Supported products & hardware

Products
Ultrasound AFEs
AFE5801 8-Channel VGA With Analog-to-Digital Converter (ADC)
Hardware development
Evaluation board
AFE5801EVM AFE5801 evaluation module
Support software

SLOC231 TSW1250EVM Software

Supported products & hardware

Supported products & hardware

Products
Ultrasound AFEs
AFE5801 8-Channel VGA With Analog-to-Digital Converter (ADC) AFE5804 8-channel analog front end for ultrasound AFE5807 8-channel analog front end with passive CW mixer for ultrasound AFE5808 8-channel low noise analog front end with passive CW mixer for ultrasound AFE5851 16-Channel VGA With Analog-to-Digital Converter (ADC)
Hardware development
Evaluation board
ADS5263EVM ADS5263 evaluation module ADS5292EVM ADS5292 evaluation module ADS5294EVM ADS5294 evaluation module AFE5801EVM AFE5801 evaluation module AFE5805EVM AFE5805 evaluation module AFE5808AEVM AFE5808A Evaluation Module AFE5851EVM AFE5851 evaluation module
Calculation tool

SLOC145 AFE5801 and AFE5851 TGC Calculator

Supported products & hardware

Supported products & hardware

Products
Ultrasound AFEs
AFE5801 8-Channel VGA With Analog-to-Digital Converter (ADC) AFE5851 16-Channel VGA With Analog-to-Digital Converter (ADC)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos