AFE5808A

ACTIVE

Fully-Integrated, 8-Channel Ultrasound Analog Front End With Passive CW Mixer

alarmNotifications Order now

Product details

Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 133 Supply voltage (max) (V) 3.6 Operating temperature range (°C) 0 to 85 Interface type Serial LVDS Features Analog Front End (AFE) Rating Catalog
Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 133 Supply voltage (max) (V) 3.6 Operating temperature range (°C) 0 to 85 Interface type Serial LVDS Features Analog Front End (AFE) Rating Catalog
NFBGA (ZCF) 135 135 mm² 9 x 15
  • 8-Channel Complete Analog Front-End
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • Programmable Gain Low-Noise Amplifier (LNA)
    • 24-, 18-, or 12-dB Gain
    • 0.25-, 0.5-, or 1-VPP Linear Input Range
    • 0.63-, 0.7-, or 0.9-nV/√Hz Input-Referred Noise
    • Programmable Active Termination
  • 40-dB, Low-Noise Voltage-Controlled Attenuator
    (VCAT)
  • 24-, or 30-dB Programmable Gain Amplifier (PGA)
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF)
    • 10 MHz, 15 MHz, 20 MHz, or 30 MHz
  • 14-bit Analog-to-Digital Converter (ADC)
    • 77-dBFS SNR at 65 MSPS
    • LVDS Outputs
  • Noise and Power Optimizations (Full Chain)
    • 158 mW/CH at 0.75 nV/√Hz, 65 MSPS
    • 101 mW/CH at 1.1 nV/√Hz, 40 MSPS
    • 80 mW/CH in CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (Typical) and ±0.9 dB (Maximum)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Passive Mixer for Continuous Wave Doppler
    (CWD)
    • Low Close-in Phase Noise: –156 dBc/Hz at 1
      KHz Off 2.5-MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 16X, 8X, 4X and 1X CW Clocks
    • 12-dB Suppression on 3rd and 5th Harmonics
    • Flexible Input Clocks
  • Small Package: 15-mm × 9-mm, 135-Pin NFBGA
  • 8-Channel Complete Analog Front-End
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • Programmable Gain Low-Noise Amplifier (LNA)
    • 24-, 18-, or 12-dB Gain
    • 0.25-, 0.5-, or 1-VPP Linear Input Range
    • 0.63-, 0.7-, or 0.9-nV/√Hz Input-Referred Noise
    • Programmable Active Termination
  • 40-dB, Low-Noise Voltage-Controlled Attenuator
    (VCAT)
  • 24-, or 30-dB Programmable Gain Amplifier (PGA)
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF)
    • 10 MHz, 15 MHz, 20 MHz, or 30 MHz
  • 14-bit Analog-to-Digital Converter (ADC)
    • 77-dBFS SNR at 65 MSPS
    • LVDS Outputs
  • Noise and Power Optimizations (Full Chain)
    • 158 mW/CH at 0.75 nV/√Hz, 65 MSPS
    • 101 mW/CH at 1.1 nV/√Hz, 40 MSPS
    • 80 mW/CH in CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (Typical) and ±0.9 dB (Maximum)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Passive Mixer for Continuous Wave Doppler
    (CWD)
    • Low Close-in Phase Noise: –156 dBc/Hz at 1
      KHz Off 2.5-MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 16X, 8X, 4X and 1X CW Clocks
    • 12-dB Suppression on 3rd and 5th Harmonics
    • Flexible Input Clocks
  • Small Package: 15-mm × 9-mm, 135-Pin NFBGA

The AFE5808A is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5808A integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. This device also enables users to select one of various power and noise combinations to optimize system performance. Therefore, the AFE5808A is an outstanding ultrasound analog front-end solution not only for high-end systems, but also for portable ones.

The AFE5808A device contains eight voltage controlled amplifiers (VCA), 14- and 12-bit analog-to-digital converters (ADC), and CW mixers. The VCA includes a low-noise amplifier (LNA), voltage-controlled attenuator (VCAT), programmable gain amplifier (PGA), and low-pass filter (LPF). The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultralow noise VCAT provides an attenuation control range of 40 dB, and improves overall low gain SNR that benefits harmonic imaging and near field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, a LPF can be configured as 10 MHz, 15 MHz, 20 MHz, or 30 MHz to support ultrasound applications with different frequencies. The high-performance 14-bit, 65-MSPS ADC in the AFE5808A device achieves 77-dBFS SNR, and ensures excellent SNR at low-chain gain. The ADC LVDS outputs enable flexible system integration desired for miniaturized systems.

The AFE5808A device also incorporates a low-power passive mixer and a low-noise summing amplifier to accomplish on-chip CWD beamforming. Sixteen selectable phase-delays can be applied to each analog input signal. A unique 3rd- and 5th-order harmonic-suppression filter is implemented to enhance CW sensitivity.

The AFE5808A is available in a 15-mm × 9-mm, 135-pin BGA package and it is specified for operation from 0°C to 85°C. This device is also pin-to-pin compatible with the AFE5803, AFE5807, and AFE5808.

NOTE: The AFE5808A is an enhanced version of AFE5808 and is recommended for new designs. Compared to the AFE5808, the AFE5808A expands the cutoff frequency range of the digital high-pass filter; increases the handling capability of extreme overload signals; and lowers the correlated noise significantly when high-impedance source appears.

The AFE5808A is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5808A integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. This device also enables users to select one of various power and noise combinations to optimize system performance. Therefore, the AFE5808A is an outstanding ultrasound analog front-end solution not only for high-end systems, but also for portable ones.

The AFE5808A device contains eight voltage controlled amplifiers (VCA), 14- and 12-bit analog-to-digital converters (ADC), and CW mixers. The VCA includes a low-noise amplifier (LNA), voltage-controlled attenuator (VCAT), programmable gain amplifier (PGA), and low-pass filter (LPF). The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultralow noise VCAT provides an attenuation control range of 40 dB, and improves overall low gain SNR that benefits harmonic imaging and near field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, a LPF can be configured as 10 MHz, 15 MHz, 20 MHz, or 30 MHz to support ultrasound applications with different frequencies. The high-performance 14-bit, 65-MSPS ADC in the AFE5808A device achieves 77-dBFS SNR, and ensures excellent SNR at low-chain gain. The ADC LVDS outputs enable flexible system integration desired for miniaturized systems.

The AFE5808A device also incorporates a low-power passive mixer and a low-noise summing amplifier to accomplish on-chip CWD beamforming. Sixteen selectable phase-delays can be applied to each analog input signal. A unique 3rd- and 5th-order harmonic-suppression filter is implemented to enhance CW sensitivity.

The AFE5808A is available in a 15-mm × 9-mm, 135-pin BGA package and it is specified for operation from 0°C to 85°C. This device is also pin-to-pin compatible with the AFE5803, AFE5807, and AFE5808.

NOTE: The AFE5808A is an enhanced version of AFE5808 and is recommended for new designs. Compared to the AFE5808, the AFE5808A expands the cutoff frequency range of the digital high-pass filter; increases the handling capability of extreme overload signals; and lowers the correlated noise significantly when high-impedance source appears.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet AFE5808A 0.75 nV/√Hz, 65-MSPS, 158 mW/Channel, Fully-Integrated, 8-Channel, 14- and 12-Bit, Ultrasound Analog Front-End With Passive CW Mixer datasheet (Rev. D) PDF | HTML 06 Jul 2015
EVM User's guide AFE5808/08A (Rev E) Evaluation Module.. (Rev. B) 05 Mar 2015
Application note Understanding Serial LVDS Capture in High-Speed ADCs 10 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE5808AEVM — AFE5808A Evaluation Module

The AFE5808AEVM provides a convenient platform to evaluate the AFE5808A. AFE5808A is an enhanced version of AFE5808 and it is recommended for new designs. Compared to AFE5808, it expands the cut-off frequency range of the digital high pass filter; reduces the correlated noise when high impedance (...)

User guide: PDF
Buy from a distributor
GUI for evaluation module (EVM)

SLOC230 AFE5808/08A EVM GUI Installer

Supported products & hardware

Supported products & hardware

Products
Ultrasound AFEs
AFE5807 8-channel analog front end with passive CW mixer for ultrasound AFE5808 8-channel low noise analog front end with passive CW mixer for ultrasound AFE5808A Fully-Integrated, 8-Channel Ultrasound Analog Front End With Passive CW Mixer
Hardware development
Evaluation board
AFE5808AEVM AFE5808A Evaluation Module
Download options
Simulation model

AFE5808 IBIS Models

SLOC232.ZIP (110 KB) - IBIS Model
Simulation model

AFE5808A PSpice Model (Rev. A)

SLOM257A.ZIP (80 KB) - PSpice Model
Simulation model

AFE5808A PSpice Transient Model

SLOM279.ZIP (45 KB) - PSpice Model
Simulation model

AFE5808A TINA-TI Reference Design

SLOM281.TSC (106 KB) - TINA-TI Reference Design
Simulation model

AFE5808A TINA-TI Spice Model

SLOM280.ZIP (63 KB) - TINA-TI Spice Model
Simulation model

AFE5808A TINA-TI Transient Reference Design

SLOM278.TSC (63 KB) - TINA-TI Reference Design
Simulation model

AFE5808A TINA-TI Transient Spice Model

SLOM277.ZIP (35 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZCF) 135 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos