A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
BQ25172 ACTIVE 0.8-A, one- to six-cell NiMH stand-alone linear charger in a QFN package Smaller solution size and more flexibility

Product details

Vin (min) (V) 4 Vin (max) (V) 6 Absolute max Vin (max) (V) 7 Charge current (max) (A) 2 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer, NiCd, NiMH Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 6 Control interface Standalone (RC-Settable) Operating temperature range (°C) -20 to 70
Vin (min) (V) 4 Vin (max) (V) 6 Absolute max Vin (max) (V) 7 Charge current (max) (A) 2 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer, NiCd, NiMH Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 6 Control interface Standalone (RC-Settable) Operating temperature range (°C) -20 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Safe Management of Fast Charge for NiCd, NiMH, or Li-Ion Battery Packs
  • High-Frequency Switching Controller for Efficient and Simple Charger Design
  • Pre-Charge Qualification for Detecting Shorted, Damaged, or Overheated Cells
  • Fast-Charge Termination by Peak Voltage (PVD) for Nickel chemistries, Minimum Current for Li-Ion chemistries, Maximum Temperature, and Maximum Charge Time
  • Selectable Top-Off Mode for Achieving Maximum Capacity in NiMH Batteries
  • Programmable Trickle-Charge Mode for Reviving Deeply Discharged Batteries and for Postcharge Maintenance
  • Built-in Battery Removal and Insertion Detection
  • Sleep Mode for Low Power Consumption
  • APPLICATIONS
    • Multi-Chemistry Charger
    • Nickel Charger
    • High-Power, Multi-Cell Charger

  • Safe Management of Fast Charge for NiCd, NiMH, or Li-Ion Battery Packs
  • High-Frequency Switching Controller for Efficient and Simple Charger Design
  • Pre-Charge Qualification for Detecting Shorted, Damaged, or Overheated Cells
  • Fast-Charge Termination by Peak Voltage (PVD) for Nickel chemistries, Minimum Current for Li-Ion chemistries, Maximum Temperature, and Maximum Charge Time
  • Selectable Top-Off Mode for Achieving Maximum Capacity in NiMH Batteries
  • Programmable Trickle-Charge Mode for Reviving Deeply Discharged Batteries and for Postcharge Maintenance
  • Built-in Battery Removal and Insertion Detection
  • Sleep Mode for Low Power Consumption
  • APPLICATIONS
    • Multi-Chemistry Charger
    • Nickel Charger
    • High-Power, Multi-Cell Charger

The bq2000 is a programmable, monolithic IC for fast-charge management of nickel cadmium (NiCd), nickel metal-hydride (NiMH), or lithium-ion (Li-Ion) batteries in single- or multi-chemistry applications. The bq2000 chooses the proper battery chemistry (either nickel or lithium) and proceeds with the optimal charging and termination algorithms. This process eliminates undesirable, undercharged, or overcharged conditions, and allows accurate and safe termination of fast charge

Depending on the chemistry, the bq2000 provides a number of charge termination criteria:

  • Peak voltage, PVD (for NiCd and NiMH)
  • Minimum charge current (for Li-Ion)
  • Maximum temperature
  • Maximum charge time

For safety, the bq2000 inhibits fast charge until the battery voltage and temperature are within user-defined limits. If the battery voltage is below the low-voltage threshold, the bq2000 uses trickle-charge to condition the battery. For NiMH batteries, the bq2000 provides an optional top-off charge to maximize the battery capacity.

The integrated high-speed comparator allows the bq2000 to be the basis for a complete, high-efficiency battery charger circuit for both nickel-based and lithium-based chemistries.

The bq2000 is a programmable, monolithic IC for fast-charge management of nickel cadmium (NiCd), nickel metal-hydride (NiMH), or lithium-ion (Li-Ion) batteries in single- or multi-chemistry applications. The bq2000 chooses the proper battery chemistry (either nickel or lithium) and proceeds with the optimal charging and termination algorithms. This process eliminates undesirable, undercharged, or overcharged conditions, and allows accurate and safe termination of fast charge

Depending on the chemistry, the bq2000 provides a number of charge termination criteria:

  • Peak voltage, PVD (for NiCd and NiMH)
  • Minimum charge current (for Li-Ion)
  • Maximum temperature
  • Maximum charge time

For safety, the bq2000 inhibits fast charge until the battery voltage and temperature are within user-defined limits. If the battery voltage is below the low-voltage threshold, the bq2000 uses trickle-charge to condition the battery. For NiMH batteries, the bq2000 provides an optional top-off charge to maximize the battery capacity.

The integrated high-speed comparator allows the bq2000 to be the basis for a complete, high-efficiency battery charger circuit for both nickel-based and lithium-based chemistries.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Programmable MultiChemistry Fast-Charge Management IC datasheet (Rev. D) 07 Dec 2009
Product overview Battery Management Solutions for Point of Sale Systems 18 Aug 2014
EVM User's guide BQ2000EVM 13 Feb 2007
Application note U-504 Using the bq2000/T to Control Fast Charge (Rev. B) 02 Dec 2004
User guide DV2000S1 Multi-Chemistry Switching Charger Development System User's Guide (Rev. A) 31 May 2000
Application note High Efficiency Dual Chemistry Charger Using the bq2000 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ2000EVM — Evaluation Module for Battery Charge Management IC

The BQ2000EVM provides a convenient method for evaluating the performance of a charge management solution for portable applications using either the bq2000 or bq2000T. A complete and tested charger is presented. The charger is designed to deliver up to 1.0 A of continuous output current. The (...)

Not available on TI.com
GUI for evaluation module (EVM)

SLVC024 bq24715 EVM GUI Package

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ2000 Switch-mode multi-chemistry battery charger with peak voltagedetection termination BQ2000T Switch-mode multi-chemistry battery charger with dT/dt termination BQ2002 NiCd/NiMH battery charge controller with negative dV, PVT and Top-Off Time setup1 BQ2002C NiCd/NiMH battery charge controller with negative dV, PVT BQ2002D NiCd/NiMH battery charge controller with dT/dt termination BQ2002E NiCd/NiMH battery charge controller with negative dV, PVT and tMTO setup1 BQ2002F NiCd/NiMH battery charge controller with negative dV, PVT and Top-Off Time setup2 BQ2002G NiCd/NiMH battery charge controller with negative dV, PVT and tMTO setup2 BQ2002T NiCd/NiMH battery charge controller with dT/dt termination and low-temperature fault BQ2031 Switch-mode Lead-Acid Battery Charger with User-Selectable Charge Algorithms BQ2057C Low Dropout linear 1-cell Li-ion battery charge controller with AutoCompTM, 4.2V BQ24010 1-cell, 1-A, linear Li-ion battery charger with AC present and temp sense in QFN-11 package BQ24012 1-cell, 1-A, linear Li-ion battery charger w/ FET, AC present & charge enable in QFN-12 BQ24013 1-cell, 1-A, linear Li-ion battery charger with charge enable & term enable in QFN-11 package BQ24200 500-mA, 4.2-V Li-ion charger for current-Limited App. w/temp sense in MSOP-8 BQ24201 500-mA, 4.1-V Li-ion charger for current-Limited App. w/temp sense in MSOP-8 BQ24202 500-mA, 4.2-V Li-ion charger for current-Limited App. w/charge status in MSOP-8 BQ24203 500-mA, 4.1-V Li-ion charger for current-Limited App. w/charge status in MSOP-8 BQ24205 500-mA, 4.1-V Li-ion charger for current-Limited App. in MSOP-8 BQ24715 SMBus 2-3 cell NVDC Buck battery charge controller with N-Channel MOSFET selectors
Reference designs

TIDA-00026 — Programmable, Multi-Chemistry Fast Charge Management Reference Design

This reference design is a programmable, monolithic IC solution for fast-charge management of nickel cadmium (NiCd), nickel metal-hydride (NiMH), or lithium-ion (Li-Ion) batteries in single- or multi-chemistry applications. It chooses the proper battery chemistry (either nickel or lithium) and (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos