Product details

Vin (min) (V) 4 Vin (max) (V) 6 Absolute max Vin (max) (V) 20 Charge current (max) (A) 1.25 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), Input OVP Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
Vin (min) (V) 4 Vin (max) (V) 6 Absolute max Vin (max) (V) 20 Charge current (max) (A) 1.25 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), Input OVP Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100 mA and 500 mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0°C-125°C)
    • Charge Current Regulation Accuracy: ±5%
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 6-V Maximum Operating Input Voltage
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.25-A Charge Rate
  • Programmable Charge Parameters through I2C Compatible Interface (up to 3.4 Mbps):
    • Input Current
    • Fast-Charge/Termination Current
    • Charge Voltage (3.5 V to 4.44 V)
    • Safety Timer with Reset Control
    • Termination Enable
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz with 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power Consumption
  • Robust Protection
    • Reverse Leakage Protection Prevents Battery Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
  • Status Output for Charging and Faults
  • USB Friendly Boot-Up Sequence
  • Automatic Charging
  • Power Up System without Battery
  • 3.5 mm x 3.5 mm 14-Pin QFN Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices

  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100 mA and 500 mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0°C-125°C)
    • Charge Current Regulation Accuracy: ±5%
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 6-V Maximum Operating Input Voltage
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.25-A Charge Rate
  • Programmable Charge Parameters through I2C Compatible Interface (up to 3.4 Mbps):
    • Input Current
    • Fast-Charge/Termination Current
    • Charge Voltage (3.5 V to 4.44 V)
    • Safety Timer with Reset Control
    • Termination Enable
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz with 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power Consumption
  • Robust Protection
    • Reverse Leakage Protection Prevents Battery Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
  • Status Output for Charging and Faults
  • USB Friendly Boot-Up Sequence
  • Automatic Charging
  • Power Up System without Battery
  • 3.5 mm x 3.5 mm 14-Pin QFN Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices

The bq24155 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24155 integrates a synchronous PWM controller, power FETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24155 charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, bq24155 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C compatible interface.

During the charging process, the bq24155 monitors its junction temperature (TJ) and reduces the charge current once TJ increases to approximately 125°C. The bq24155 is available in 14-pin QFN package.

The bq24155 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24155 integrates a synchronous PWM controller, power FETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24155 charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, bq24155 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C compatible interface.

During the charging process, the bq24155 monitors its junction temperature (TJ) and reduces the charge current once TJ increases to approximately 125°C. The bq24155 is available in 14-pin QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance*** datasheet 24 Feb 2010
Application note Building your own Battery Simulator 14 Oct 2013
EVM User's guide bq2415x RGY EVM User's Guide (Rev. A) 01 Apr 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24155EVM — Evaluation Module for BQ24155 Fully Integrated Switch-Mode One-Cell Li-Ion Charger

The bq24155 evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly switch-mode charge management solution for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq2415x integrates a synchronous PWM (...)

User guide: PDF
Buy from a distributor
Driver or library

BQ2415XSW-LINUX — Linux Driver for BQ2415X

The Linux driver supports the BQ2415x series of fully integrated switch-mode one-cell Li-ion chargers. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: (...)

Support software

BQ2415XEVM-SW BQ2415x EVM Sowtware Setup

The BQ2415x EVM Software provides a software interface for the BQ24150/1 EVM boards. Use this software to change the BQ24150/1 IC registers via the USB Interface Adapter.

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24150A I2C 1cell 1.25A Buck battery charger with OTG and 2KV HBM BQ24151 I2C 1cell 1.25A Buck battery charger with OTG and Automatic High Impedance Mode BQ24151A I2C 1cell 1.25A Buck battery charger with OTG and 2KV HBM & Automatic High Impedance Mode BQ24152 I2C 1cell 1.25A Buck battery charger with OTG and no battery detection at power up BQ24155 I2C 1cell 1.25A Buck battery charger
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos