Product details

Number of series cells 1 Charge current (max) (A) 2.5 Vin (max) (V) 17 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Power Path, USB D+/D-/BC1.2 integrated, USB OTG integrated Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 2.5 Vin (max) (V) 17 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.4 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Power Path, USB D+/D-/BC1.2 integrated, USB OTG integrated Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • High Efficiency Switch Mode Charger
    • 2.5-A (bq24195L) or 4.5-A (bq24195) Fast Charging
    • 92% Charge Efficiency at 2 A, 90% at 4 A
  • Synchronous Boost Converter in Battery Boost Mode
    • 5.1 V at 1 A (bq24195L) or 5.1 V at 2.1 A (bq24195)
    • 94% 5.1-V Boost Efficiency at 1 A, 91% at 2.1 A
  • Highest Battery Discharge Efficiency with 12-mΩ
    Battery Discharge MOSFET up to 9-A Discharge Current
  • Single Input USB-compliant/Adapter Charger
    • USB Host or Charging Port D+/D- Detection Compatible
      to USB Battery Charger Spec 1.2
    • Input Voltage and Current Limit Supports USB2.0 and USB3.0
    • Input Current Limit: 100 mA, 150 mA, 500 mA, 900 mA, 1.2 A,
      1.5 A, 2 A and 3 A
  • 3.9-V to 17-V Input Operating Voltage Range
    • Support All Kinds of Adapter with Input Voltage DPM
      Regulation
  • Narrow VDC (NVDC) Power Path Management
    • Instant-on Works with No Battery or Deeply Discharged
      Battery
    • Ideal Diode Operation in Battery Supplement Mode
  • 1.5-MHz Switching Frequency for Low Profile Inductor
  • Autonomous Battery Charging with or without Host
    Management
    • Battery Charge Enable
    • Battery Charge Preconditioning
    • Charge Termination and Recharge
  • High Accuracy (0°C to 125°C)
    • ±0.5% Charge Voltage Regulation
    • ±7% Charge Current Regulation
    • ±7.5% Input Current Regulation
    • ±2% Output Regulation in Boost Mode
  • High Integration
    • Power Path Management
    • Synchronous Switching MOSFETs
    • Integrated Current Sensing
    • Bootstrap Diode
    • Internal Loop Compensation
  • Safety
    • Battery Temperature Sensing and Charging Safety Timer
    • Thermal Regulation and Thermal Shutdown
    • Input System Over-Voltage Protection
    • MOSFET Over-Current Protection
  • Charge Status Outputs for LED or Host Processor
  • Low Battery Leakage Current and Support Shipping Mode
  • 4.00 mm × 4.00 mm QFN-24 Package
  • High Efficiency Switch Mode Charger
    • 2.5-A (bq24195L) or 4.5-A (bq24195) Fast Charging
    • 92% Charge Efficiency at 2 A, 90% at 4 A
  • Synchronous Boost Converter in Battery Boost Mode
    • 5.1 V at 1 A (bq24195L) or 5.1 V at 2.1 A (bq24195)
    • 94% 5.1-V Boost Efficiency at 1 A, 91% at 2.1 A
  • Highest Battery Discharge Efficiency with 12-mΩ
    Battery Discharge MOSFET up to 9-A Discharge Current
  • Single Input USB-compliant/Adapter Charger
    • USB Host or Charging Port D+/D- Detection Compatible
      to USB Battery Charger Spec 1.2
    • Input Voltage and Current Limit Supports USB2.0 and USB3.0
    • Input Current Limit: 100 mA, 150 mA, 500 mA, 900 mA, 1.2 A,
      1.5 A, 2 A and 3 A
  • 3.9-V to 17-V Input Operating Voltage Range
    • Support All Kinds of Adapter with Input Voltage DPM
      Regulation
  • Narrow VDC (NVDC) Power Path Management
    • Instant-on Works with No Battery or Deeply Discharged
      Battery
    • Ideal Diode Operation in Battery Supplement Mode
  • 1.5-MHz Switching Frequency for Low Profile Inductor
  • Autonomous Battery Charging with or without Host
    Management
    • Battery Charge Enable
    • Battery Charge Preconditioning
    • Charge Termination and Recharge
  • High Accuracy (0°C to 125°C)
    • ±0.5% Charge Voltage Regulation
    • ±7% Charge Current Regulation
    • ±7.5% Input Current Regulation
    • ±2% Output Regulation in Boost Mode
  • High Integration
    • Power Path Management
    • Synchronous Switching MOSFETs
    • Integrated Current Sensing
    • Bootstrap Diode
    • Internal Loop Compensation
  • Safety
    • Battery Temperature Sensing and Charging Safety Timer
    • Thermal Regulation and Thermal Shutdown
    • Input System Over-Voltage Protection
    • MOSFET Over-Current Protection
  • Charge Status Outputs for LED or Host Processor
  • Low Battery Leakage Current and Support Shipping Mode
  • 4.00 mm × 4.00 mm QFN-24 Package

The bq24195L, bq24195 are highly-integrated switch-mode battery charge management and system power path management devices for single cell Li-Ion and Li-polymer battery in a wide range of power bank, tablet and other portable devices.

Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.

The device supports a wide range of input sources, including standard USB host port, USB charging port and high power DC adapter. To set the default input current limit, the bq24195L, bq24195 detects the input source following the USB battery charging spec 1.2. The bq24195/bq24195L are compliant with USB 2.0 and USB 3.0 power specifications with input current and voltage regulation. The bq24195L, bq24195 supports battery boost operation by supplying 5.1 V on PMID pin with minimum current of 1.0 A (bq24195L) or 2.1 A (bq24195).

The power path management regulates the system slightly above battery voltage but does not drop below 3.5-V minimum system voltage (programmable). With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or voltage limit is reached, the power path management automatically reduces the charge current to zero. As the system load continues to increase, the power path discharges the battery until the system power requirement is met. This supplement mode operation prevents overloading the input source.

The devices initiate and complete a charging cycle without software control. It automatically detects the battery voltage and charges the battery in three phases: pre-conditioning, constant current and constant voltage. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset limit in the constant voltage phase. When the full battery falls below the recharge threshold, the charger will automatically start another charging cycle.

The devices provide various safety features for battery charging and system operation, including negative thermistor monitoring, charging safety timer and over-voltage/over-current protections. The thermal regulation reduces charge current when the junction temperature exceeds 120°C (programmable).

The STAT output reports the charging status and any fault conditions. The INT immediately notifies the host when a fault occurs.

The bq24195 and bq24195L are available in a 24-pin, 4.00 × 4.00 mm2 thin VQFN package.

The bq24195L, bq24195 are highly-integrated switch-mode battery charge management and system power path management devices for single cell Li-Ion and Li-polymer battery in a wide range of power bank, tablet and other portable devices.

Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.

The device supports a wide range of input sources, including standard USB host port, USB charging port and high power DC adapter. To set the default input current limit, the bq24195L, bq24195 detects the input source following the USB battery charging spec 1.2. The bq24195/bq24195L are compliant with USB 2.0 and USB 3.0 power specifications with input current and voltage regulation. The bq24195L, bq24195 supports battery boost operation by supplying 5.1 V on PMID pin with minimum current of 1.0 A (bq24195L) or 2.1 A (bq24195).

The power path management regulates the system slightly above battery voltage but does not drop below 3.5-V minimum system voltage (programmable). With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or voltage limit is reached, the power path management automatically reduces the charge current to zero. As the system load continues to increase, the power path discharges the battery until the system power requirement is met. This supplement mode operation prevents overloading the input source.

The devices initiate and complete a charging cycle without software control. It automatically detects the battery voltage and charges the battery in three phases: pre-conditioning, constant current and constant voltage. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset limit in the constant voltage phase. When the full battery falls below the recharge threshold, the charger will automatically start another charging cycle.

The devices provide various safety features for battery charging and system operation, including negative thermistor monitoring, charging safety timer and over-voltage/over-current protections. The thermal regulation reduces charge current when the junction temperature exceeds 120°C (programmable).

The STAT output reports the charging status and any fault conditions. The INT immediately notifies the host when a fault occurs.

The bq24195 and bq24195L are available in a 24-pin, 4.00 × 4.00 mm2 thin VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet bq24195 I2C Controlled 2.5-A /4.5-A Single Cell USB/Adapter Charger with 5.1 V at 1 A /5.1 V at 2.1 A Synchronous Boost Operation datasheet (Rev. A) PDF | HTML 30 Dec 2014
Application note Selection of Single-Cell Buck Narrow VDC Switching Battery Chargers PDF | HTML 10 Nov 2022
Application note USB D+/D- Input Current Limit Detection PDF | HTML 30 Dec 2020
Design guide bq24190 Calculation Tool 19 Aug 2015
User guide I2C Controlled 2.5A Single Cell USB, Adaptor Charger (Rev. A) 11 Feb 2014
Product overview Power Bank Charger ICs 25 Feb 2013
Product overview Faster Charging Power Bank Turn-Key Solutions 20 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ2419XEVM — BQ2419X I2C Controlled 4.5A Single Cell USB / Adaptor Charger Evaluation Module

The bq2419x evaluation module (EVM) is a complete charger module for evaluating an I2C-controlled single NVDC-1 charge using the bq2419x devices.

The BQ2419xEVM-021 requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you (...)

User guide: PDF
GUI for evaluation module (EVM)

SLUC391 bq2419x GUI

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24190 I2C controlled 4.5A single cell USB / Adaptor charger BQ24192 1-cell, 4.5-A, I2C controlled buck battery charger with NVDC Power Path & default pre charge current BQ24192I 1-cell, 4.5-A, I2C controlled buck battery charger with NVDC Power Path BQ24193 I2C controlled 4.5A single cell USB/Adaptor charger w/ Narrow VDC Power Path and JEITA BQ24195 I2C controlled 4.5A single cell charger with 5.1V, 2.1-A Synchronous boost Operation BQ24195L I2C controlled 2.5A single cell charger with 5.1V, 1-A Synchronous boost Operation BQ24196 I2C controlled 2.5A single cell USB/Adaptor charger w/ Narrow VDC Power Path
Hardware development
Evaluation board
BQ2419XEVM BQ2419X I2C Controlled 4.5A Single Cell USB / Adaptor Charger Evaluation Module
Reference designs

TIDA-00036 — I2C Controlled Single Cell Chargers with 5.1V Boost Operation: bq24195/2.1A and bq24195L/1A

bq24195 and bq24195L are fully integrated 4.5A charging / 2.1A boost  and 2.5A charging / 1A boost for power bank applications. TIDA-00036 is to demonstrate bq24195 and bq24195L single chip solution for fast charging, synchronous boost on-the-go (OTG) operation with high efficiency and low BOM (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos