Product details

Number of series cells 1 Charge current (max) (A) 3 Vin (max) (V) 6 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path, USB OTG integrated Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) to
Number of series cells 1 Charge current (max) (A) 3 Vin (max) (V) 6 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path, USB OTG integrated Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) to
DSBGA (YFF) 36 1.4000000000000001 mm² 1 x 1.4000000000000001 VQFN (RGE) 24 16 mm² 4 x 4
Download

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location