Product details

Number of series cells 1 Charge current (max) (A) 1.1 Vin (max) (V) 9 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.3 Battery charge voltage (max) (V) 3.3 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation, Integrated LDO Vin (min) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1.1 Vin (max) (V) 9 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.3 Battery charge voltage (max) (V) 3.3 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features IC thermal regulation, Integrated LDO Vin (min) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DQC) 10 6 mm² 3 x 2
  • 30V Input Rating, with 15V Over-Voltage Protection
    (OVP) Threshold
  • Integrated Charge Current Sense for Wireless Power Transfer
    Efficiency Monitoring
  • 3.3V, 15mA integrated Low Dropout Linear Regulator (VDD3.3)
    Supplies Power to MSP430BQ1010 Directly
  • 2% Output Voltage Regulation
  • Pin Selectable 100mA and 400mA Current Limit Enables Robust Communication
    in Wireless Power Systems at any Output Current Level
  • Soft-Start Feature to Reduce Inrush Current
  • Status Indication – Power Good (PG) and Output Enabled (CHG)
  • Available in Small 2mm × 3mm DFN-10 Package
  • APPLICATIONS
    • Wireless Power Applications
    • Smart Phones
    • PDAs
    • MP3 Players
    • Low-Power Handheld Devices

  • 30V Input Rating, with 15V Over-Voltage Protection
    (OVP) Threshold
  • Integrated Charge Current Sense for Wireless Power Transfer
    Efficiency Monitoring
  • 3.3V, 15mA integrated Low Dropout Linear Regulator (VDD3.3)
    Supplies Power to MSP430BQ1010 Directly
  • 2% Output Voltage Regulation
  • Pin Selectable 100mA and 400mA Current Limit Enables Robust Communication
    in Wireless Power Systems at any Output Current Level
  • Soft-Start Feature to Reduce Inrush Current
  • Status Indication – Power Good (PG) and Output Enabled (CHG)
  • Available in Small 2mm × 3mm DFN-10 Package
  • APPLICATIONS
    • Wireless Power Applications
    • Smart Phones
    • PDAs
    • MP3 Players
    • Low-Power Handheld Devices

The bq25046 is a highly integrated linear power supply IC targeted at both wired and wireless power applications. With an accurate 5-V regulated output and integrated 3.3-V LDO, the bq25046 is an ideal solution for wireless power supply solutions up to 5 W.

The bq25046 integrates several functions which enable a wireless charging solution within a small area and low component count. These include a 3.3-V LDO which drives an MSP430BQ1010 wireless controller, high-accuracy current sense for calculating receiver-side power usage, 100mA/400mA current limits enable robust communication at all load current levels, and integrated pass FET acts as load disconnect switch and 5-V regulator to protect downstream circuitry. In addition, the bq25046 has an absolute maximum input voltage of 30 V and an OVP threshold of 15 V, which enables safe and robust operation in inductive power transfer systems that use either resistive or capacitive load modulation.

The bq25046 is a highly integrated linear power supply IC targeted at both wired and wireless power applications. With an accurate 5-V regulated output and integrated 3.3-V LDO, the bq25046 is an ideal solution for wireless power supply solutions up to 5 W.

The bq25046 integrates several functions which enable a wireless charging solution within a small area and low component count. These include a 3.3-V LDO which drives an MSP430BQ1010 wireless controller, high-accuracy current sense for calculating receiver-side power usage, 100mA/400mA current limits enable robust communication at all load current levels, and integrated pass FET acts as load disconnect switch and 5-V regulator to protect downstream circuitry. In addition, the bq25046 has an absolute maximum input voltage of 30 V and an OVP threshold of 15 V, which enables safe and robust operation in inductive power transfer systems that use either resistive or capacitive load modulation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 1.1A, Single-Input 5-V Power Supply IC for Contactless Charging Applications datasheet 13 Jul 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DQC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos