A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ25175 ACTIVE Standalone 1-cell 800-mA linear battery charger in a WCSP package This product is an 800-mA, single cell Li-Ion and LiFePO4 battery linear charger with 1mm2 package size

Product details

Number of series cells 1 Charge current (max) (A) 0.25 Vin (max) (V) 6.45 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.35 Battery charge voltage (max) (V) 4.35 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, Input OVP, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.45 Rating Catalog Operating temperature range (°C) 0 to 125
Number of series cells 1 Charge current (max) (A) 0.25 Vin (max) (V) 6.45 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.35 Battery charge voltage (max) (V) 4.35 Absolute max Vin (max) (V) 30 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, Input OVP, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.45 Rating Catalog Operating temperature range (°C) 0 to 125
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Charging
    • 1% Charge Voltage Accuracy
    • 10% Charge Current Accuracy
    • Supports Applications for Very Low
      Charge Currents - 10 mA to 250 mA
    • Supports minimum 1-mA Charge
      Termination Current
    • Ultra Low Battery Output Leakage
      Current - Maximum 75 nA
    • Adjustable Termination and Precharge
      Threshold
    • High voltage Chemistry Support: 4.35 V
      with bq25100H/01H, 4.30 V with bq25100A
  • Protection
    • 30-V Input Rating; with 6.5-V Input
      Overvoltage Protection
    • Input Voltage Dynamic Power Management
    • 125°C Thermal Regulation; 150°C
      Thermal Shutdown Protection
    • OUT Short-Circuit Protection and ISET
      Short Detection
    • Operation over JEITA Range via Battery
      NTC – 1/2 Fast-Charge-Current at
      Cold, 4.06 V (bq25100/01) or 4.2 V
      (bq25100H/01H) at Hot
    • Fixed 10 Hour Safety Timer
  • System
    • Automatic Termination and Timer
      Disable Mode (TTDM) for Absent Battery
      Pack
    • Available in Small 1.60 mm × 0.90 mm
      DSBGA Package
  • Charging
    • 1% Charge Voltage Accuracy
    • 10% Charge Current Accuracy
    • Supports Applications for Very Low
      Charge Currents - 10 mA to 250 mA
    • Supports minimum 1-mA Charge
      Termination Current
    • Ultra Low Battery Output Leakage
      Current - Maximum 75 nA
    • Adjustable Termination and Precharge
      Threshold
    • High voltage Chemistry Support: 4.35 V
      with bq25100H/01H, 4.30 V with bq25100A
  • Protection
    • 30-V Input Rating; with 6.5-V Input
      Overvoltage Protection
    • Input Voltage Dynamic Power Management
    • 125°C Thermal Regulation; 150°C
      Thermal Shutdown Protection
    • OUT Short-Circuit Protection and ISET
      Short Detection
    • Operation over JEITA Range via Battery
      NTC – 1/2 Fast-Charge-Current at
      Cold, 4.06 V (bq25100/01) or 4.2 V
      (bq25100H/01H) at Hot
    • Fixed 10 Hour Safety Timer
  • System
    • Automatic Termination and Timer
      Disable Mode (TTDM) for Absent Battery
      Pack
    • Available in Small 1.60 mm × 0.90 mm
      DSBGA Package

The bq2510x series of devices are highly integrated Li-Ion and Li-Pol linear chargers targeted at space-limited portable applications. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The bq2510x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq2510x. The fast charge current value is also programmable via an external resistor.

The bq2510x series of devices are highly integrated Li-Ion and Li-Pol linear chargers targeted at space-limited portable applications. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The bq2510x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq2510x. The fast charge current value is also programmable via an external resistor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet bq2510x 250-mA Single Cell Li-Ion Battery Chargers, 1-mA Termination, 75-nA Battery Leakage datasheet (Rev. C) PDF | HTML 18 Nov 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25100EVM-654 — Battery Charge Solution for Single-Cell Li-Ion Battery-Powered Systems Evaluation Module

The bq25100 evaluation module (EVM) is a complete charger module for evaluating the WCSP packaged 250mA battery charge solution for single-cell, Li-Ion battery-powered systems used in low power portable applications. It offers ultra-small package size and ultra-low battery leakage current which is (...)

User guide: PDF
Not available on TI.com
Gerber file

Linear Charger NTC Calculator

SLUC670.ZIP (350 KB)
Reference designs

TIDA-00318 — Qi (WPC) Compliant Wireless Charger for Low Power Wearable Applications

This reference design is suitable for low power wearable devices including a Qi-compliant wireless receiver (bq51003) and ultra-low current 1-cell Li-ion linear charger (bq25100). It features an ultra-small size (5 x 15 mm2), capable of low-charging currents down to 10 mA and up to 250 mA with (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos