Product details

Number of series cells 1 Charge current (max) (A) 5 Vin (max) (V) 14 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.84 Battery charge voltage (max) (V) 4.6 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB OTG integrated Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 5 Vin (max) (V) 14 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.84 Battery charge voltage (max) (V) 4.6 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB OTG integrated Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • High efficiency 5-A, 1.5-MHz Switch Mode buck charge
    • 93% Charge efficiency at 2 A and 91% charge efficiency at 3-A charge current
    • Optimize for high voltage input (9 V to 12 V)
    • Low power PFM Mode for light-load operations
  • USB On-the-Go (OTG) with adjustable output from 4.5 V to 5.5 V
    • Selectable 500-kHz and 1.5-MHz Boost Converter with up-to 2.4-A output
    • 93% Boost efficiency at 5 V at 1-A output
    • Accurate Hiccup Mode overcurent protection
  • Single input to support USB input and adjustable high voltage adapters
    • Support 3.9-V to 14-V input voltage range
    • Input current limit (100 mA to 3.25 A with 50-mA resolution) to support USB2.0, USB3.0 standard and high voltage adapters
    • Maximum power tracking by input voltage limit up-to 14 V for wide range of adapters
    • Auto detect USB SDP, CDP, DCP, and non-standard adapters (BQ25890)
  • Input Current Optimizer (ICO) to maximize input power without overloading adapters
  • Resistance Compensation (IRCOMP) from charger output to cell terminal
  • Highest battery discharge efficiency with 11-mΩ battery discharge MOSFET up to 9 A
  • Integrated ADC for system monitor (voltage, temperature, charge current)
  • Narrow VDC (NVDC) power path management
    • Instant-on works with no battery or deeply discharged battery
    • Ideal diode operation in Battery Supplement Mode
  • BATFET Control to support Ship Mode, wake up, and full system reset
  • Flexible autonomous and I2C Mode for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • 12-µA Low battery leakage current to support Ship Mode
  • High Accuracy
    • ±0.5% Charge voltage regulation
    • ±5% Charge current regulation
    • ±7.5% Input current regulation
  • Safety
    • Battery temperature sensing for charge and Boost Mode
    • Thermal regulation and thermal shutdown
  • High efficiency 5-A, 1.5-MHz Switch Mode buck charge
    • 93% Charge efficiency at 2 A and 91% charge efficiency at 3-A charge current
    • Optimize for high voltage input (9 V to 12 V)
    • Low power PFM Mode for light-load operations
  • USB On-the-Go (OTG) with adjustable output from 4.5 V to 5.5 V
    • Selectable 500-kHz and 1.5-MHz Boost Converter with up-to 2.4-A output
    • 93% Boost efficiency at 5 V at 1-A output
    • Accurate Hiccup Mode overcurent protection
  • Single input to support USB input and adjustable high voltage adapters
    • Support 3.9-V to 14-V input voltage range
    • Input current limit (100 mA to 3.25 A with 50-mA resolution) to support USB2.0, USB3.0 standard and high voltage adapters
    • Maximum power tracking by input voltage limit up-to 14 V for wide range of adapters
    • Auto detect USB SDP, CDP, DCP, and non-standard adapters (BQ25890)
  • Input Current Optimizer (ICO) to maximize input power without overloading adapters
  • Resistance Compensation (IRCOMP) from charger output to cell terminal
  • Highest battery discharge efficiency with 11-mΩ battery discharge MOSFET up to 9 A
  • Integrated ADC for system monitor (voltage, temperature, charge current)
  • Narrow VDC (NVDC) power path management
    • Instant-on works with no battery or deeply discharged battery
    • Ideal diode operation in Battery Supplement Mode
  • BATFET Control to support Ship Mode, wake up, and full system reset
  • Flexible autonomous and I2C Mode for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • 12-µA Low battery leakage current to support Ship Mode
  • High Accuracy
    • ±0.5% Charge voltage regulation
    • ±5% Charge current regulation
    • ±7.5% Input current regulation
  • Safety
    • Battery temperature sensing for charge and Boost Mode
    • Thermal regulation and thermal shutdown

The BQ25890, BQ25892 are highly-integrated 5-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The devices support high input voltage fast charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase.

The BQ25890, BQ25892 are highly-integrated 5-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The devices support high input voltage fast charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25892EVM-664 — BQ25892 Complete Charger Evaluation Module

The bq25892 evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.

The BQ25892EVM-664 (...)

User guide: PDF | HTML
Not available on TI.com
Application software & framework

BQSTUDIO — Battery Management Studio (bqStudio) Software

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)
Driver or library

BQ25890SW-LINUX — Linux Driver for BQ25890

The Linux driver supports the BQ25890 5-A fast charger. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

 

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: N/A

Linux source Files

The files associated with this (...)

Simulation model

bq2589x Calculation Tools (Rev. A)

SLURAX7A.ZIP (305 KB) - Power Model
Reference designs

TIDA-00538 — 1S 5A Fast Charger with MaxCharge™ Technology for High VIN and Adjustable USB OTG Boost

The bq25892 is a highly-integrated switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery in a wide range of smartphone and other portable devices with USB or high voltage adaptors. Its low impedance power path optimizes (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00590 — Dual Battery Charger IC Reference Design (connected in Cascode Configuration)

Higher capacity 1S batteries in the latest smartphones and tablets need higher charge currents to charge faster.  With 12-V power sources, two 5-A battery charger ICs connected in cascode, parallel configuration can provide more than 5-A charging current.  In addition, the heat from the (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos