BQ27350
Single cell Li-ion battery manager with Impedance Track™ fuel gauge technology
A newer version of this product is available
Same functionality with different pin-out to the compared device
BQ27350
- Comprehensive Battery Fuel Gauge for Single Cell and 1-Series Li-Ion/Li-Polymer Applications
- Secure Battery Authentication Using SHA-1/HMAC Encryption
- Calculates and Reports
- Remaining Battery Capacity
- Battery Voltage and Temperature
- Charge and Discharge Current
- Four Time-to-Empty Predictions
- Battery Fuel Gauge Based on Patented Impedance Track Technology
- Models the Battery Discharge Curve for Accurate Time-to-Empty Predictions
- Automatically Adjusts for Battery Aging, Battery Self Discharge, and Temperature/Rate Inefficiencies
- Low Value Sense Resistor (10m or Less)
- 96-Bytes Non-Volatile Scratch Pad Data Memory
- I2C Communications Interface to the Host
- 20-Pin TSSOP Package
- APPLICATIONS
- POS Terminals
- Industrial Data Collection
- Smartphones
- PDAs
- Digital Cameras
- Handheld Terminals
The Texas Instruments’ bq27350 is a battery fuel gauge with secure authentication support for single cell Li-Ion/Li-Polymer battery packs. Designed for battery pack integration, the device requires little host microcontroller firmware support for implementation. The system host processor communicates with the bq27350 over an I2C interface to obtain remaining battery capacity, system run-time predictions, and other critical battery information.
The bq27350 uses the patented Impedance Track™ algorithm for its fuel gauging. The gauge provides information such as state-of-charge (%), run-time to empty (min.), charge time to full (min.), battery voltage (V), and pack temperature (°C).
The bq27350 also features both integrated and external support for secure battery pack authentication, using the SHA-1/HMAC authentication algorithm.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Single Cell Li-Ion/Li-Polymer Battery Manager w Impedance Track Fuel Gauge Tech datasheet (Rev. B) | 17 Dec 2009 | |
Application note | Single-Cell Impedance Track Gas Gauge for Novices | 16 Jun 2007 | ||
Application note | Configuring the bq27350 Data Flash | 19 Apr 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.