A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
BQ76905 ACTIVE Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement 2 to 5 cell monitor and protector for Li-ion, Li-polymer, LiFePO4, and LTO battery packs with integrated ADC

Product details

Number of series cells (min) 2 Vin (max) (V) 25 Features Cell balancing, High-side driver, I2C support, LDO output, Multi-cell support, Overcurrent in charging protection, Overcurrent in discharging protection, Separate MCU requirement, Short-current detection Device type Protector Number of series cells (max) 4 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C Operating current (typ) (µA) 60
Number of series cells (min) 2 Vin (max) (V) 25 Features Cell balancing, High-side driver, I2C support, LDO output, Multi-cell support, Overcurrent in charging protection, Overcurrent in discharging protection, Separate MCU requirement, Short-current detection Device type Protector Number of series cells (max) 4 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C Operating current (typ) (µA) 60
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 VQFNP (RTH) 24 16 mm² 4 x 4
  • 2-, 3-, or 4-Cell Series Protection Control
  • Can Directly Interface With the bq2084 Gas Gauges
  • Provides Individual Cell Voltages and Battery Voltage to Battery Management Host
  • Integrated Cell Balancing Drive
  • I2C Compatible User Interface Allows Access to Battery Information
  • Programmable Threshold and Delay for Overload and Short Circuit During Charge and Discharge
  • System Alert Interrupt Output
  • Host Control Can Initiate Sleep Power Mode and Ship Mode
  • Integrated 3.3-V, 25-mA LDO
  • Supply Voltage Range From 4.5 V to 25 V
  • Low Supply Current of 60-µA Typical
  • bq29312A is 100% specification compatible with the bq29312
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

  • 2-, 3-, or 4-Cell Series Protection Control
  • Can Directly Interface With the bq2084 Gas Gauges
  • Provides Individual Cell Voltages and Battery Voltage to Battery Management Host
  • Integrated Cell Balancing Drive
  • I2C Compatible User Interface Allows Access to Battery Information
  • Programmable Threshold and Delay for Overload and Short Circuit During Charge and Discharge
  • System Alert Interrupt Output
  • Host Control Can Initiate Sleep Power Mode and Ship Mode
  • Integrated 3.3-V, 25-mA LDO
  • Supply Voltage Range From 4.5 V to 25 V
  • Low Supply Current of 60-µA Typical
  • bq29312A is 100% specification compatible with the bq29312
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

The bq29312A is a 2-, 3-, or 4-cell lithium-ion battery pack protection analog front end (AFE) IC that incorporates a 3.3-V, 25-mA low-dropout regulator (LDO). The bq29312A also integrates an I2C compat- ible interface to extract battery parameters such as cell voltages and control output status. Other par- ameters such as current protection thresholds and delays can be programmed into the bq29312A to increase the flexibility of the battery management system.

The bq29312A provides safety protection for over- charge, overload, short-circuit, overvoltage, and undervoltage conditions with the battery management host. In overload and short-circuit conditions, the bq29312A turns the FET drive off autonomously dependant on the internal configuration setting.

The communications interface allows the host to observe and control the current status of the bq29312A. It enables cell balancing, enters different power modes, sets overload levels, sets the overload blanking delay time, sets short-circuit threshold levels for charge and discharge, and sets the short-circuit blanking delay time.

Cell balancing of each cell is performed via a cell bypass path, which is enabled via the internal control register accessible via the I2C compatible interface. The maximum bypass current is set via an external series resistor and internal FET on resistance (typical 400 ).

The bq29312A is a 2-, 3-, or 4-cell lithium-ion battery pack protection analog front end (AFE) IC that incorporates a 3.3-V, 25-mA low-dropout regulator (LDO). The bq29312A also integrates an I2C compat- ible interface to extract battery parameters such as cell voltages and control output status. Other par- ameters such as current protection thresholds and delays can be programmed into the bq29312A to increase the flexibility of the battery management system.

The bq29312A provides safety protection for over- charge, overload, short-circuit, overvoltage, and undervoltage conditions with the battery management host. In overload and short-circuit conditions, the bq29312A turns the FET drive off autonomously dependant on the internal configuration setting.

The communications interface allows the host to observe and control the current status of the bq29312A. It enables cell balancing, enters different power modes, sets overload levels, sets the overload blanking delay time, sets short-circuit threshold levels for charge and discharge, and sets the short-circuit blanking delay time.

Cell balancing of each cell is performed via a cell bypass path, which is enabled via the internal control register accessible via the I2C compatible interface. The maximum bypass current is set via an external series resistor and internal FET on resistance (typical 400 ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ76920 ACTIVE 3 to 5-Series Cell Li-Ion and Li-Phosphate Battery Monitor (bq76940 Family) This product is a 3-s - 5-s monitor with an integrated ADC.
BQ76925 ACTIVE Analog front end for 3 to 6 series lithium-ion cells This product is a 3-s - 5-s monitor with out an integrated ADC.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Two-Cell Three-Cell & Four Cell Lithium-Ion or Lithium-Polymer Battery Protect datasheet (Rev. A) 30 Aug 2005
* Errata bq20z80-V110 Technical Reference Manual 05 Apr 2007
User guide bq20z80-V110 + bq29312A Chipset 31 Jul 2007
Application note Impedance Track(TM) Gas Gauge for Novices 30 Jan 2006
Application note Comparing the bq29312A to the bq29312 07 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian
VQFNP (RTH) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos