Product details

Number of series cells (min) 2 Vin (max) (V) 28 Features Cell balancing, FET drive, High-side driver, I2C support, LDO output, Multi-cell support, Overcurrent in charging protection, Overcurrent in discharging protection, Separate MCU requirement, Short-current detection Device type Protector Number of series cells (max) 4 Operating temperature range (°C) -40 to 110 Rating Catalog Communication interface I2C Operating current (typ) (µA) 100
Number of series cells (min) 2 Vin (max) (V) 28 Features Cell balancing, FET drive, High-side driver, I2C support, LDO output, Multi-cell support, Overcurrent in charging protection, Overcurrent in discharging protection, Separate MCU requirement, Short-current detection Device type Protector Number of series cells (max) 4 Operating temperature range (°C) -40 to 110 Rating Catalog Communication interface I2C Operating current (typ) (µA) 100
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • 2-Series, 3-Series, or 4-Series Cell Protection Control
  • Can Directly Interface with the bq803x-Based Gas Gauge Family
  • Watchdog and POR for the Host
  • Provides Individual Cell Voltages and Battery Voltage to
    Battery Management Host
  • Capable of Operation With 5-mΩ Sense Resistor Integrated
    Cell Balancing Drive
  • I2C Compatible User Interface Allows Access to
    Battery Information
  • Programmable Threshold and Delay for Overload Short Circuit
    in Discharge and Short Circuit in Charge
  • NMOS FET Drive for Charge and Discharge FETs
  • Host Control can Initiate Sleep and Ship Power Modes
  • Integrated 2.5-V, 16-mA LDO
  • Integrated 3.3-V, 25-mA LDO
  • Supply Voltage Range from 4.5 V to 28 V
  • Low Supply Current of 100 µA Typical
  • 2-Series, 3-Series, or 4-Series Cell Protection Control
  • Can Directly Interface with the bq803x-Based Gas Gauge Family
  • Watchdog and POR for the Host
  • Provides Individual Cell Voltages and Battery Voltage to
    Battery Management Host
  • Capable of Operation With 5-mΩ Sense Resistor Integrated
    Cell Balancing Drive
  • I2C Compatible User Interface Allows Access to
    Battery Information
  • Programmable Threshold and Delay for Overload Short Circuit
    in Discharge and Short Circuit in Charge
  • NMOS FET Drive for Charge and Discharge FETs
  • Host Control can Initiate Sleep and Ship Power Modes
  • Integrated 2.5-V, 16-mA LDO
  • Integrated 3.3-V, 25-mA LDO
  • Supply Voltage Range from 4.5 V to 28 V
  • Low Supply Current of 100 µA Typical

The bq29330 is a 2-series, 3-series, and 4-series cell lithium-ion battery pack full-protection analog front end (AFE) IC that incorporates a 2.5-V, 16-mA and 3.3-V, 25-mA low dropout regulator (LDO). The bq29330 also integrates an I2C-compatible interface to extract battery parameters such as battery voltage, individual cell voltages, and control output status. Other parameters such as current protection thresholds and delays can also be programmed into the bq29330 to increase the flexibility of the battery management system.

The bq29330 provides safety protection for overload, short circuit in charge, and short circuit in discharge conditions and can also provide cell overvoltage, battery overvoltage and battery undervoltage protection with the battery management host. In overload, short circuit in charge and short circuit in discharge conditions, the bq29330 turns off the FET drive autonomously, depending on the internal configuration setting. The communications interface allows the host to observe and control the status of the bq29330, enable cell balancing, enter different power modes, set current protection levels, and set the blanking delay times.

Cell balancing of each cell can be performed via a cell bypass path integrated into the bq29330, which can be enabled via the internal control register accessible via the I2C-compatible interface. The maximum bypass current is set via an external series resistor and internal FET on resistance (typ. 400 Ω).

The bq29330 is a 2-series, 3-series, and 4-series cell lithium-ion battery pack full-protection analog front end (AFE) IC that incorporates a 2.5-V, 16-mA and 3.3-V, 25-mA low dropout regulator (LDO). The bq29330 also integrates an I2C-compatible interface to extract battery parameters such as battery voltage, individual cell voltages, and control output status. Other parameters such as current protection thresholds and delays can also be programmed into the bq29330 to increase the flexibility of the battery management system.

The bq29330 provides safety protection for overload, short circuit in charge, and short circuit in discharge conditions and can also provide cell overvoltage, battery overvoltage and battery undervoltage protection with the battery management host. In overload, short circuit in charge and short circuit in discharge conditions, the bq29330 turns off the FET drive autonomously, depending on the internal configuration setting. The communications interface allows the host to observe and control the status of the bq29330, enable cell balancing, enter different power modes, set current protection levels, and set the blanking delay times.

Cell balancing of each cell can be performed via a cell bypass path integrated into the bq29330, which can be enabled via the internal control register accessible via the I2C-compatible interface. The maximum bypass current is set via an external series resistor and internal FET on resistance (typ. 400 Ω).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ76920 ACTIVE 3 to 5-Series Cell Li-Ion and Li-Phosphate Battery Monitor (bq76940 Family) This product is a 3-s - 5-s monitor with an integrated ADC.
BQ76925 ACTIVE Analog front end for 3 to 6 series lithium-ion cells This product is a 3-s - 5-s monitor with out an integrated ADC.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 2, 3-, 4-Cell Lithium-Ion or Lithium-Polymer Battery Protection AFE datasheet (Rev. E) 19 Mar 2012
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
EVM User's guide bq20z90EVM-001 SBS1.1 Impedance Track(TM) Technology (Rev. A) 04 Oct 2013
Application note Fast Cell Balancing Using External MOSFET (Rev. A) 26 Jan 2009
User guide bq20z70-V160 + bq29330, bq20z75 TRM 23 May 2008
Application note bq29330 External Short Circuit Protection 22 Aug 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos