Product details

Function Real-time clock Iq (typ) (mA) 0.0005 Features 0.242-kB memory density, 14 RTC bytes, Multiplexed bus interface, RAM clear function Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 7 Supply voltage (min) (V) -0.3
Function Real-time clock Iq (typ) (mA) 0.0005 Features 0.242-kB memory density, 14 RTC bytes, Multiplexed bus interface, RAM clear function Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 7 Supply voltage (min) (V) -0.3
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • Direct clock/calendar replacement for IBM® AT-compatible computers and other applications
  • Functionally compatible with the DS1285
    • Closely matches MC146818A pin configuration
  • 2.7–3.6V operation (bq3285L);
    4.5–5.5V operation (bq3285E)
  • 242 bytes of general nonvolatile storage
  • 32.768kHz output for power management
  • System wake-up capability—alarm interrupt output active in battery-backup mode
  • Less than 0.5µA load under battery operation
  • Selectable Intel or Motorola bus timing
  • 14 bytes for clock/calendar and control
  • BCD or binary format for clock and calendar data
  • Calendar in day of the week, day of the month, months, and years, with automatic leap-year adjustment
  • Time of day in seconds, minutes, and hours
    • 12- or 24-hour format
    • Optional daylight saving adjustment
  • Programmable square wave output
  • Three individually maskable interrupt event flags:
    • Periodic rates from 122us to 500ms
    • Time-of-day alarm once per second to once per day
    • End-of-clock update cycle
  • 24-pin plastic DIP, SOIC, or SSOP
  • Direct clock/calendar replacement for IBM® AT-compatible computers and other applications
  • Functionally compatible with the DS1285
    • Closely matches MC146818A pin configuration
  • 2.7–3.6V operation (bq3285L);
    4.5–5.5V operation (bq3285E)
  • 242 bytes of general nonvolatile storage
  • 32.768kHz output for power management
  • System wake-up capability—alarm interrupt output active in battery-backup mode
  • Less than 0.5µA load under battery operation
  • Selectable Intel or Motorola bus timing
  • 14 bytes for clock/calendar and control
  • BCD or binary format for clock and calendar data
  • Calendar in day of the week, day of the month, months, and years, with automatic leap-year adjustment
  • Time of day in seconds, minutes, and hours
    • 12- or 24-hour format
    • Optional daylight saving adjustment
  • Programmable square wave output
  • Three individually maskable interrupt event flags:
    • Periodic rates from 122us to 500ms
    • Time-of-day alarm once per second to once per day
    • End-of-clock update cycle
  • 24-pin plastic DIP, SOIC, or SSOP

The CMOS bq3285E/L is a low-power microprocessor peripheral providing a time-of-day clock and 100-year calendar with alarm features and battery operation. The bq3285L supports 3V systems. Other bq3285E/L features include three maskable interrupt sources, square-wave output, and 242 bytes of general nonvolatile storage.

A 32.768kHz output is available for sustaining power-management activities. Wake-up capability is provided by an alarm interrupt, which is active in battery-backup mode.

The bq3285E/L write-protects the clock, calendar, and storage registers during power failure. A backup battery then maintains data and operates the clock and calendar.

The bq3285E/L is a fully compatible real-time clock for IBM AT-compatible computers and other applications. The only external components are a 32.768kHz crystal and a backup battery.

The CMOS bq3285E/L is a low-power microprocessor peripheral providing a time-of-day clock and 100-year calendar with alarm features and battery operation. The bq3285L supports 3V systems. Other bq3285E/L features include three maskable interrupt sources, square-wave output, and 242 bytes of general nonvolatile storage.

A 32.768kHz output is available for sustaining power-management activities. Wake-up capability is provided by an alarm interrupt, which is active in battery-backup mode.

The bq3285E/L write-protects the clock, calendar, and storage registers during power failure. A backup battery then maintains data and operates the clock and calendar.

The bq3285E/L is a fully compatible real-time clock for IBM AT-compatible computers and other applications. The only external components are a 32.768kHz crystal and a backup battery.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet bq3285E/L - Real-Time Clock (RTC) datasheet (Rev. A) 26 May 2004
Application note U-502 Time-Base Oscillator for RTC IC 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos