Product details

Cell chemistry Lead Acid Number of series cells >4 Cells Communication interface HDQ, I2C Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 320000 Implementation Pack External capacity indication LED Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Lead Acid Number of series cells >4 Cells Communication interface HDQ, I2C Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 320000 Implementation Pack External capacity indication LED Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Supports Lead-Acid Chemistries
  • Capacity Estimation Using Patented Impedance
    Track Technology for Batteries from 4 V to 64 V
    • Aging Compensation
    • Self-Discharge Compensation
  • Supports Battery Capacities Above 65 Ahr
  • Supports Charge and Discharge Currents Above 32 A
  • External NTC Thermistor Support
  • Supports Two-Wire I2C and HDQ Single-Wire
    Communication Interfaces with Host System
  • SHA-1, HMAC Authentication
  • One- or Four-LED Direct Display Control
  • Five-LED and Higher Display Through Port Expander
  • Reduced Power Modes (Typical Battery Pack Operating
    Range Conditions)
    • Normal Operation: < 140 µA Average
    • Sleep: < 64 µA Average
    • Full Sleep: < 19 µA Average
  • Package: 14-Pin TSSOP
  • Supports Lead-Acid Chemistries
  • Capacity Estimation Using Patented Impedance
    Track Technology for Batteries from 4 V to 64 V
    • Aging Compensation
    • Self-Discharge Compensation
  • Supports Battery Capacities Above 65 Ahr
  • Supports Charge and Discharge Currents Above 32 A
  • External NTC Thermistor Support
  • Supports Two-Wire I2C and HDQ Single-Wire
    Communication Interfaces with Host System
  • SHA-1, HMAC Authentication
  • One- or Four-LED Direct Display Control
  • Five-LED and Higher Display Through Port Expander
  • Reduced Power Modes (Typical Battery Pack Operating
    Range Conditions)
    • Normal Operation: < 140 µA Average
    • Sleep: < 64 µA Average
    • Full Sleep: < 19 µA Average
  • Package: 14-Pin TSSOP

The Texas Instruments bq34z110 is a fuel gauge solution that works independently of battery series-cell configurations, and supports Lead-Acid battery chemistries. Batteries from 4 V to 64 V can be supported through an external voltage translation circuit that can be controlled automatically to reduce system power consumption.

The bq34z110 device provides several interface options, including an I2C slave, an HDQ slave, one or four direct LEDs, and an Alert output pin. Additionally, the bq34z110 provides support for an external port expander for more than four LEDs.

The Texas Instruments bq34z110 is a fuel gauge solution that works independently of battery series-cell configurations, and supports Lead-Acid battery chemistries. Batteries from 4 V to 64 V can be supported through an external voltage translation circuit that can be controlled automatically to reduce system power consumption.

The bq34z110 device provides several interface options, including an I2C slave, an HDQ slave, one or four direct LEDs, and an Alert output pin. Additionally, the bq34z110 provides support for an external port expander for more than four LEDs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ34Z100-G1 ACTIVE Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge This product has improved firmware.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet bq34z110 Wide Range Fuel Gauge with Impedance Track™ for Lead Acid Batteries datasheet (Rev. B) 02 May 2013
Application note Lead Acid battery monitoring for Power Back-Up Inverters using bq34z110 18 Apr 2014
Application note Configuring the bq34z100 Data Flash 13 Nov 2012
Application note Going to Production with bq34z1XX 13 Nov 2012
User guide bq34z110EVM Impedance Track Enabled Fuel Gauge for Lead Acid Batteries 21 Sep 2012
Application note Using the bq24650 to Charge a Sealed, Lead-Acid Battery (Rev. A) 04 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Software programming tool

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V150 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80 SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312 BQ20Z80-V102 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology BQ20Z80-V110 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24 BQ27505-J5 System-side Impedance Track™; fuel gauge with FW v2.29 BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z558 Single-cell Impedance Track™ technology gas gauge with 1.2V IO support BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z561-R1 Impedance Track™ battery gas gauge solution for 1-series cell Li-ion battery packs BQ27Z561-R2 Impedance track battery gas gauge solution for 1-series cell li-ion battery packs BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ28Z610-R1 Battery fuel gauge with integrated protector for 1-2 series packs BQ28Z620 Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O BQ3050 SBS 1.1-compliant 2-s to 4-s battery gas gauge & protection BQ3055 2-series, 3-series, and 4-series Li-ion battery pack manager BQ3060 SBS 1.1-compliant gas gauge and protector BQ30Z554-R1 2 series, 3 series, and 4 series Li-ion battery pack manager BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100 1-s to 16-s Impedance Track™ fuel gauge | battery gas gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ34Z100-R2 Multichemistry Impedance Track™ stand-alone fuel gauge BQ34Z110 Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78350-R1A CEDV li-ion gas gauge and battery management controller
Hardware development
Evaluation board
ADVANCED-BQMTESTER Texas Instruments Advanced bqMTester Multi-Station Test and Program Board BQ27510EVM System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge BQ27520EVM System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge BQ27530EVM BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module BQ27531EVM Battery Management Unit Impedance Track Fuel (Gas) Gauge Charger Controller Evaluation Module BQ27532EVM-656 Battery Charging Solution Evaluation Module BQ27542EVM Li-ion Battery Fuel Gauge Evaluation Module BQ27545EVM BQ27545EVM Single Cell, Pack Side, Impedance Track Fuel Gauge Evaluation Module BQ27546EVM-702 bq27546 Gas Gauge with Impedance Track™ Technology BQ27741EVM BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module BQ27742EVM bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module BQ27750EVM-837 BQ27750 1-Cell Programmable Battery Manager Evaluation Module BQ27Z558EVM-084 BQ27Z558 evaluation module for single-cell Impedance Track™ technology gas gauge BQ27Z561EVM-011 BQ27Z561 1S-cell programmable battery manager Evaluation module BQ27Z746EVM-047 BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution BQ28Z610EVM-532 BQ28Z610 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module BQ28Z620EVM-071 BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge BQ3050EVM-001 bq3050EVM SBS 1.1 Compliant Advanced Gas Gauge EVM BQ34110EVM-796 bq34110 Multi-Chemistry CEDV Battery Gas Gauge for Rarely Discharged Applications Evaluation Module BQ34210IQ1EVM-826 bq34210-Q1 Evaluation Module for System Side CEDV Fuel Gauge BQ34Z100EVM Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module | Gas Gauge Battery BQ35100EVM-795 bq35100 Lithium Primary Cell Evaluation Module Using End-of-Service Monitor Gas Gauging BQ4050EVM-561 1 Series, 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module BQ40Z50EVM-561 BQ40Z50 evaluation board  BQ40Z60EVM-578 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module BQ40Z80EVM-020 BQ40Z80 2s-7s Battery Gauge Evaluation Module BQMTESTER BQMTESTER Multi Channel Test and Program Board MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Software
Application software & framework
BQ-HI-PRODUCTION Production Application Software for Hi-Cell Count Battery Fuel (Gas) Gauges BQ27Z561-R2-DEVICE-FW BQ27Z561 firmware: impedance track battery gas gauge solution for 1-s cell li-ion battery BQEVSW BQ evaluation software (BQEVSW) v0.0.92 for BQ30Z554-R1 BQPRODUCTION Production tool for fourth generation multicell battery fuel (gas) gauges BQPRODUCTION-SINGLECELL Production Software for Single Cell Battery Fuel (Gas) Gauges BQSTUDIO Battery Management Studio (bqStudio) Software
Support software
BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY Software BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY Software BQ27Z746-DEVICE-FW BQ27Z746 family of gauges firmware BQ28Z610-DEVICE-FW BQ28Z610 family of gauges firmware BQ3060-BQEVSW-SW BQ3060 bqEVSW Software BQ40Z50-DEVICE-FW BQ40Z50 family of gauges firmware
Software programming tool
BQKEYPACKAGER Package Key Software for Battery Fuel Gauges BQKEYPROGRAMMER Program Key Software for Battery Fuel Gauges
Firmware
BQ28Z620-DEVICE-FW BQ28Z620 family of gauges firmware BQ34Z100-DEVICE-FW BQ34Z100 family of gauges firmware
Download options
Support software

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ2083-V1P3 SBS-compliant gas gauge for use with bq29311 BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V150 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80 SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312 BQ20Z80-V102 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology BQ20Z80-V110 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27411-G1 Pack-side Impedance Track™ fuel gauge | battery gas gauge BQ27421-G1 System-side(tm) fuel gauge with integrated Sense Resistor | battery gas gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27426 Single cell System-side battery fuel (gas) gauge w/Pre-programmed chemistry Profile BQ27427 Single-cell battery fuel gauge with pre-programmed chemistry and integrated sense resistor BQ27441-G1 System-side Impedance Track™ battery fuel (gas) gauge BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24 BQ27505-J5 System-side Impedance Track™; fuel gauge with FW v2.29 BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ3050 SBS 1.1-compliant 2-s to 4-s battery gas gauge & protection BQ3055 2-series, 3-series, and 4-series Li-ion battery pack manager BQ3060 SBS 1.1-compliant gas gauge and protector BQ30Z554-R1 2 series, 3 series, and 4 series Li-ion battery pack manager BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34Z100 1-s to 16-s Impedance Track™ fuel gauge | battery gas gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ34Z100-R2 Multichemistry Impedance Track™ stand-alone fuel gauge BQ34Z110 Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge
Hardware development
Evaluation board
BQ2000EVM Evaluation Module for Battery Charge Management IC BQ2022AEVM-001 BQ2022A Evaluation Module BQ2026EVM BQ2026 Evaluation Module BQ27411EVM-G1A Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27411EVM-G1C BQ27411EVM-G1C Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27421EVM-G1A BQ27421EVM-G1A System-Side Battery Fuel (Gas) Gauge Evaluation Module Board BQ27421EVM-G1B BQ27421EVM-G1B System-Side Battery Fuel (Gas) Gauge Evaluation Module BQ27425EVM-G2A BQ27425EVM-G2A System-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27426EVM-738 BQ27426 EVM for Impedance Track Fuel Gauge w/Easy to Use Pre-programmed Chemistry Profiles BQ27427EVM BQ27427 evaluation module for Impedance Track™ battery gas gauge with integrated sense resistor BQ27441EVM-G1A BQ27441 evaluation board  BQ27441EVM-G1B BQ27441 evaluation board  BQ27510EVM System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge BQ27520EVM System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge BQ27530EVM BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module BQ27531EVM Battery Management Unit Impedance Track Fuel (Gas) Gauge Charger Controller Evaluation Module BQ27532EVM-656 Battery Charging Solution Evaluation Module BQ27542EVM Li-ion Battery Fuel Gauge Evaluation Module BQ27545EVM BQ27545EVM Single Cell, Pack Side, Impedance Track Fuel Gauge Evaluation Module BQ27546EVM-702 bq27546 Gas Gauge with Impedance Track™ Technology BQ27621EVM-G1 System-Side Fuel (Gas) Gauge Dynamic Voltage Correlation Evaluation Module BQ27741EVM BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module BQ27742EVM bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module BQ27750EVM-837 BQ27750 1-Cell Programmable Battery Manager Evaluation Module BQ3050EVM-001 bq3050EVM SBS 1.1 Compliant Advanced Gas Gauge EVM BQ34110EVM-796 bq34110 Multi-Chemistry CEDV Battery Gas Gauge for Rarely Discharged Applications Evaluation Module BQ34210IQ1EVM-826 bq34210-Q1 Evaluation Module for System Side CEDV Fuel Gauge BQ34Z100EVM Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module | Gas Gauge Battery MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Software
Support software
BQ20Z40-R1_BQEASY-SW BQ20Z40-R1 bqEASY Software BQ20Z45-R1_BQEASY-SW BQ20Z45-R1 bqEASY Software BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY Software BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY Software BQ3060-BQEVSW-SW BQ3060 bqEVSW Software
Application software & framework
BQEVSW BQ evaluation software (BQEVSW) v0.0.92 for BQ30Z554-R1
Download options
Support software

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24 BQ27505-J5 System-side Impedance Track™; fuel gauge with FW v2.29 BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ3050 SBS 1.1-compliant 2-s to 4-s battery gas gauge & protection BQ3055 2-series, 3-series, and 4-series Li-ion battery pack manager BQ3060 SBS 1.1-compliant gas gauge and protector BQ30Z554-R1 2 series, 3 series, and 4 series Li-ion battery pack manager BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34Z100 1-s to 16-s Impedance Track™ fuel gauge | battery gas gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ34Z100-R2 Multichemistry Impedance Track™ stand-alone fuel gauge BQ34Z110 Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge
Hardware development
Evaluation board
ADVANCED-BQMTESTER Texas Instruments Advanced bqMTester Multi-Station Test and Program Board BQ27411EVM-G1A Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27411EVM-G1C BQ27411EVM-G1C Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27421EVM-G1A BQ27421EVM-G1A System-Side Battery Fuel (Gas) Gauge Evaluation Module Board BQ27421EVM-G1B BQ27421EVM-G1B System-Side Battery Fuel (Gas) Gauge Evaluation Module BQ27425EVM-G2A BQ27425EVM-G2A System-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module BQ27426EVM-738 BQ27426 EVM for Impedance Track Fuel Gauge w/Easy to Use Pre-programmed Chemistry Profiles BQ27427EVM BQ27427 evaluation module for Impedance Track™ battery gas gauge with integrated sense resistor BQ27441EVM-G1A BQ27441 evaluation board  BQ27441EVM-G1B BQ27441 evaluation board  BQ27510EVM System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge BQ27520EVM System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge BQ27530EVM BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module BQ27531EVM Battery Management Unit Impedance Track Fuel (Gas) Gauge Charger Controller Evaluation Module BQ27532EVM-656 Battery Charging Solution Evaluation Module BQ27542EVM Li-ion Battery Fuel Gauge Evaluation Module BQ27545EVM BQ27545EVM Single Cell, Pack Side, Impedance Track Fuel Gauge Evaluation Module BQ27546EVM-702 bq27546 Gas Gauge with Impedance Track™ Technology BQ27621EVM-G1 System-Side Fuel (Gas) Gauge Dynamic Voltage Correlation Evaluation Module BQ27741EVM BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module BQ27742EVM bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module BQ27750EVM-837 BQ27750 1-Cell Programmable Battery Manager Evaluation Module BQMTESTER BQMTESTER Multi Channel Test and Program Board MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Download options
Support software

SLUC407 bq34z110 Evaluation Software

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ34Z110 Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos