Product details

Function Real-time clock Iq (typ) (mA) 0.0005 Features 16 RTC bytes, External SRAM control, Integrated CPU supervisor, Parallel bus interface Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5
Function Real-time clock Iq (typ) (mA) 0.0005 Features 16 RTC bytes, External SRAM control, Integrated CPU supervisor, Parallel bus interface Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Real-Time Clock counts seconds through years in BCD format
  • On-chip battery-backup switchover circuit with nonvolatile control for external SRAM
  • Less than 500nA of clock operation current in backup mode
  • Microprocessor reset valid to VCC =VSS
  • Independent watchdog timer with a programmable time-out period
  • Power-fail interrupt warning
  • Programmable clock alarm interrupt active in battery-backup mode
  • Programmable periodic interrupt
  • Battery-low warning
  • Real-Time Clock counts seconds through years in BCD format
  • On-chip battery-backup switchover circuit with nonvolatile control for external SRAM
  • Less than 500nA of clock operation current in backup mode
  • Microprocessor reset valid to VCC =VSS
  • Independent watchdog timer with a programmable time-out period
  • Power-fail interrupt warning
  • Programmable clock alarm interrupt active in battery-backup mode
  • Programmable periodic interrupt
  • Battery-low warning

The bq4845 Real-Time Clock is a low-power microprocessor peripheral that integrates a time-of-day clock, a 100-year calendar, and a CPU supervisor in a 28-pin SOIC or DIP. The bq4845 is ideal for fax machines, copiers, industrial control systems, point-of-sale terminals, data loggers, and computers.

The bq4845 provides direct connections for a 32.768KHz quartz crystal and a 3V backup battery. Through the use of the conditional chip enable output (CE\OUT) and battery voltage output (VOUT) pins, the bq4845 can write-protect and make nonvolatile external SRAMs. The backup cell powers the real-time clock and maintains SRAM information in the absence of system voltage.

The bq4845 contains a temperature-compensated reference and comparator circuit that monitors the status of its voltage supply. When the bq4845 detects an out-of-tolerance condition, it generates an interrupt warning and subsequently a microprocessor reset. The reset stays active for 200ms after VCC rises within tolerance, to allow for power supply and processor stabilization.

The bq4845 also has a built-in watchdog timer to monitor processor operation. If the microprocessor does not toggle the watchdog input (WDI) within the programmed time-out period, the bq4845 asserts WDO\ and RST\. WDI unconnected disables the watchdog timer.

The bq4845 can generate other interrupts based on a clock alarm condition or a periodic setting. The alarm interrupt can be set to occur from once per second to once per month. The alarm can be made active in the battery-backup mode to serve as a system wake-up call. For interrupts at a rate beyond once per second, the periodic interrupt can be programmed with periods of 30.5us to 500ms.

The bq4845 Real-Time Clock is a low-power microprocessor peripheral that integrates a time-of-day clock, a 100-year calendar, and a CPU supervisor in a 28-pin SOIC or DIP. The bq4845 is ideal for fax machines, copiers, industrial control systems, point-of-sale terminals, data loggers, and computers.

The bq4845 provides direct connections for a 32.768KHz quartz crystal and a 3V backup battery. Through the use of the conditional chip enable output (CE\OUT) and battery voltage output (VOUT) pins, the bq4845 can write-protect and make nonvolatile external SRAMs. The backup cell powers the real-time clock and maintains SRAM information in the absence of system voltage.

The bq4845 contains a temperature-compensated reference and comparator circuit that monitors the status of its voltage supply. When the bq4845 detects an out-of-tolerance condition, it generates an interrupt warning and subsequently a microprocessor reset. The reset stays active for 200ms after VCC rises within tolerance, to allow for power supply and processor stabilization.

The bq4845 also has a built-in watchdog timer to monitor processor operation. If the microprocessor does not toggle the watchdog input (WDI) within the programmed time-out period, the bq4845 asserts WDO\ and RST\. WDI unconnected disables the watchdog timer.

The bq4845 can generate other interrupts based on a clock alarm condition or a periodic setting. The alarm interrupt can be set to occur from once per second to once per month. The alarm can be made active in the battery-backup mode to serve as a system wake-up call. For interrupts at a rate beyond once per second, the periodic interrupt can be programmed with periods of 30.5us to 500ms.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Parallel RTC With CPU Supervisor datasheet 05 Sep 1999
Application note U-500 Using the bq4845 for a Low-Cost RTC/NVSRAM Subsystem 05 Sep 1999
Application note U-502 Time-Base Oscillator for RTC IC 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos