Product details

Rating Catalog Operating temperature range (°C) -40 to 110
Rating Catalog Operating temperature range (°C) -40 to 110
VQFN (RGZ) 48 49 mm² 7 x 7
  • Intelligent Control of the Power Transfer between Base Station and Mobile Device
  • Conforms to Version 1.0 of the Wireless Power Consortium (WPC) Transmitter Specifications
  • Demodulates and Decodes WPC Complaint Message Packets from the Power
    Receiving Device Over the Same Wireless Link that Transfers Electrical Power
  • Implements Closed-Loop Power Transfer PID Control by Varying Frequency of
    the Voltage on the Transmitting Coil
  • Parasitic Metal Object Detection (PMOD)
  • Operating Modes Status Indicators
    • Standby
    • Power Transfer
    • Charge Complete
    • Fault
  • Overload and Over Temperature Protection
  • APPLICATIONS
    • WPC 1.0 Compliant Wireless Chargers for:
      • Mobile and Smart Phones
      • MP3 Players
      • Global Positioning Devices
      • Digital Cameras
    • Other Wireless Power Base Stations and Transmitters in:
      • Cars and Other Vehicles
      • Hermetically Sealed Devices, Tools and Appliances
      • Furniture Built-in Wireless Chargers
      • Toy Power Supplies and Chargers

  • Intelligent Control of the Power Transfer between Base Station and Mobile Device
  • Conforms to Version 1.0 of the Wireless Power Consortium (WPC) Transmitter Specifications
  • Demodulates and Decodes WPC Complaint Message Packets from the Power
    Receiving Device Over the Same Wireless Link that Transfers Electrical Power
  • Implements Closed-Loop Power Transfer PID Control by Varying Frequency of
    the Voltage on the Transmitting Coil
  • Parasitic Metal Object Detection (PMOD)
  • Operating Modes Status Indicators
    • Standby
    • Power Transfer
    • Charge Complete
    • Fault
  • Overload and Over Temperature Protection
  • APPLICATIONS
    • WPC 1.0 Compliant Wireless Chargers for:
      • Mobile and Smart Phones
      • MP3 Players
      • Global Positioning Devices
      • Digital Cameras
    • Other Wireless Power Base Stations and Transmitters in:
      • Cars and Other Vehicles
      • Hermetically Sealed Devices, Tools and Appliances
      • Furniture Built-in Wireless Chargers
      • Toy Power Supplies and Chargers

The bq500110 is the industry’s first wireless power dedicated digital controller that integrates most of the logic functions required to control Wireless Power Transfer in a single channel WPC compliant contactless charging base station. The bq500110 is an intelligent device that periodically pings the surrounding environment for available devices to be powered; monitors all communication from the mobile device being wirelessly powered; adjusts power applied to the transmitter coil per feedback received from the powered device. The bq500110 also manages fault conditions associated with power transfer and controls the operating modes status indicator. The bq500110 is also the first wireless power controller with parasitic metal object detection that in real time analyzes efficiency of the established power transfer and protects itself and the power receiver from excessive power loss and heat associated with parasitic metal objects placed in the power transfer path.

The bq500110 comes in the area saving 48-pin, 7mm × 7mm QFN package and operates over temperature range from –40°C to 110°C.

The bq500110 is the industry’s first wireless power dedicated digital controller that integrates most of the logic functions required to control Wireless Power Transfer in a single channel WPC compliant contactless charging base station. The bq500110 is an intelligent device that periodically pings the surrounding environment for available devices to be powered; monitors all communication from the mobile device being wirelessly powered; adjusts power applied to the transmitter coil per feedback received from the powered device. The bq500110 also manages fault conditions associated with power transfer and controls the operating modes status indicator. The bq500110 is also the first wireless power controller with parasitic metal object detection that in real time analyzes efficiency of the established power transfer and protects itself and the power receiver from excessive power loss and heat associated with parasitic metal objects placed in the power transfer path.

The bq500110 comes in the area saving 48-pin, 7mm × 7mm QFN package and operates over temperature range from –40°C to 110°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Wireless Power Transmitter Manager. datasheet (Rev. A) 15 Apr 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location