Product details

Rating Catalog Operating temperature range (°C) 0 to 125
Rating Catalog Operating temperature range (°C) 0 to 125
DSBGA (YFF) 28 5.4 mm² 1.8 x 3
  • Integrated Wireless Power Receiver Solution with a 5V Regulated Supply
    • 93% Overall Peak AC-DC Efficiency
    • Full Synchronous Rectifier
    • WPC v1.0 Compliant Communication Control
    • Output Voltage Conditioning
    • Only IC Required Between RX coil and 5V DC Output Voltage
  • Dynamic Rectifier Control for Improved Load Transient Response
  • Supports 20-V Maximum Input
  • Low-power Dissipative Rectifier Overvoltage Clamp (VOVP = 15V)
  • Thermal Shutdown
  • Single NTC/Control Pin for Optimal Safety and I/O Between Host
  • Stand-alone Digital Controller
  • 1.9 x 3mm DSBG or 4.5 x 3.5mm QFN Package
  • Integrated Wireless Power Receiver Solution with a 5V Regulated Supply
    • 93% Overall Peak AC-DC Efficiency
    • Full Synchronous Rectifier
    • WPC v1.0 Compliant Communication Control
    • Output Voltage Conditioning
    • Only IC Required Between RX coil and 5V DC Output Voltage
  • Dynamic Rectifier Control for Improved Load Transient Response
  • Supports 20-V Maximum Input
  • Low-power Dissipative Rectifier Overvoltage Clamp (VOVP = 15V)
  • Thermal Shutdown
  • Single NTC/Control Pin for Optimal Safety and I/O Between Host
  • Stand-alone Digital Controller
  • 1.9 x 3mm DSBG or 4.5 x 3.5mm QFN Package

The bq5101x is an advanced, integrated, receiver IC for wireless power transfer in portable applications. The device provides the AC/DC power conversion while integrating the digital control required to comply with the Qi v1.0 communication protocol. Together with the bq500210 transmitter controller, the bq5101x enables a complete contact-less power transfer system for a wireless power supply solution. By utilizing near-field inductive power transfer, the receiver coil embedded in the portable device receives the power transmitted by the transmitter coil via mutually coupled inductors. The AC signal from the receiver coil is then rectified and regulated to be used as a power supply for down-system electronics. Global feedback is established from the secondary to the transmitter in order to stabilize the power transfer process via back-scatter modulation. This feedback is established by using the Qi v1.0 communication protocol supporting up to 5W applications.

The device integrates a low-impedance full synchronous rectifier, low-dropout regulator, digital control, and accurate voltage and current loops. The entire power stage (rectifier and LDO) utilize low resistive NMOS FET’s to ensures high efficiency and low power dissipation.

The bq5101x is an advanced, integrated, receiver IC for wireless power transfer in portable applications. The device provides the AC/DC power conversion while integrating the digital control required to comply with the Qi v1.0 communication protocol. Together with the bq500210 transmitter controller, the bq5101x enables a complete contact-less power transfer system for a wireless power supply solution. By utilizing near-field inductive power transfer, the receiver coil embedded in the portable device receives the power transmitted by the transmitter coil via mutually coupled inductors. The AC signal from the receiver coil is then rectified and regulated to be used as a power supply for down-system electronics. Global feedback is established from the secondary to the transmitter in order to stabilize the power transfer process via back-scatter modulation. This feedback is established by using the Qi v1.0 communication protocol supporting up to 5W applications.

The device integrates a low-impedance full synchronous rectifier, low-dropout regulator, digital control, and accurate voltage and current loops. The entire power stage (rectifier and LDO) utilize low resistive NMOS FET’s to ensures high efficiency and low power dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Integrated Wireless Power Supply Receiver, Qi (WPC) Compliant, bq51011, bq51013 datasheet (Rev. D) 20 Aug 2012
More literature bqTESLA™ Portfolio of Wireless Power Solutions (Rev. A) 25 Aug 2011

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos