BQ76930
6 to 10-Series Cell Li-Ion and Li-Phosphate Battery Monitor (bq76940 Family)
BQ76930
- AFE monitoring features
- Pure digital interface
- Internal ADC measures cell voltage, die temperature, and external thermistor
- A separate, internal ADC measures pack current (coulomb counter)
- Directly supports up to three thermistors (103AT)
- Hardware protection features
- Overcurrent in Discharge (OCD)
- Short Circuit in Discharge (SCD)
- Overvoltage (OV)
- Undervoltage (UV)
- Secondary protector fault detection
- Additional features
- Integrated cell balancing FETs
- Charge, discharge low-side NCH FET drivers
- Alert interrupt to host microcontroller
- 2.5-V or 3.3-V output voltage regulator
- No EEPROM programming necessary
- High supply voltage absolute maximum (up to 108 V)
- Simple I2C compatible interface (CRC option)
- Random cell connection tolerant
The BQ769x0 family of robust analog front-end (AFE) devices serves as part of a complete pack monitoring and protection solution for next-generation, high-power systems, such as light electric vehicles, power tools, and uninterruptible power supplies. The BQ769x0 is designed with low power in mind: Sub-blocks within the IC may be enabled or disabled to control the overall chip current consumption, and a SHIP mode provides a simple way to put the pack into an ultra-low power state.
The BQ76920 device supports up to 5-series cells or typical 18-V packs, the BQ76930 handles up to 10-series cells or typical 36-V packs, and the BQ76940 works for up to 15-series cells or typical 48-V packs. A variety of battery chemistries may be managed with these AFEs, including Li-ion, Li-iron phosphate, and more. Through I2C, a host controller can use the BQ769x0 to implement many battery pack management functions, such as monitoring (cell voltages, pack current, pack temperatures), protection (controlling charge/discharge FETs), and balancing. Integrated A/D converters enable a purely digital readout of critical system parameters, with calibration handled in TI’s manufacturing process.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ76930EVM — BQ76930 evaluation board with BQ78350
The bq76930EVM is a populated circuit board for evaluation of the bq76930 analog front-end (AFE) along with the bq78350 Battery Management Controller that serves as part of a complete pack monitoring and protection solution for 6 to 10-series Lithium Ion, Lithium iron phosphate, and more battery (...)
SLUC539 — bq76940/bq76930/bq76920 Evaluation Software
Supported products & hardware
Products
Battery monitors & balancers
Hardware development
Evaluation board
TIDA-01093 — Industrial Battery Management Module for 20S Applications Reference Design
TIDA-00449 — 10s Battery Pack Monitoring, Balancing, and Comprehensive Protection. 50A Discharge Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (DBT) | 30 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.