BQ77PL157A4225

ACTIVE

Product details

Function Protection Number of series cells (min) 3, 4, 5, 6 Number of series cells (max) 4, 5, 6 Features FET drive, Overvoltage, Stackable Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 30 Overvoltage protection 4.225 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.225 Battery overvoltage protection (max) (V) 4.225
Function Protection Number of series cells (min) 3, 4, 5, 6 Number of series cells (max) 4, 5, 6 Features FET drive, Overvoltage, Stackable Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 30 Overvoltage protection 4.225 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.225 Battery overvoltage protection (max) (V) 4.225
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Single IC Li-Ion Protection for 3-Series to 6-Series Cells
  • Stackable to Protect up to 18-Series Cells
  • Programmable Detection Time Delay
  • Low Power Consumption
    • Typical 2-µA to 2.5-µA Normal Mode
  • Fixed 4.225 V Overvoltage Threshold
  • Highly Accurate: ±20-mV MAX, TA = 0°C to 50°C
  • Output Activation for Low Side FET
    (Contact TI for Alternate Output Options: High/Low-side Fuse or FET)
  • Protected Output, Power, and Ground Pins for Added Safety and Reliability
  • Permanent or Recoverable Fault Options
  • 16-pin Small Outline Package
  • APPLICATIONS
    • Primary or Secondary Level Voltage Protection for Li-Ion Battery Packs for Use in:
      • Power Tools
      • UPS Systems
      • E-Bikes, Scooters, and Small Mobility Vehicles
      • Medical Devices, Test Equipment, and Industrial Products
  • Single IC Li-Ion Protection for 3-Series to 6-Series Cells
  • Stackable to Protect up to 18-Series Cells
  • Programmable Detection Time Delay
  • Low Power Consumption
    • Typical 2-µA to 2.5-µA Normal Mode
  • Fixed 4.225 V Overvoltage Threshold
  • Highly Accurate: ±20-mV MAX, TA = 0°C to 50°C
  • Output Activation for Low Side FET
    (Contact TI for Alternate Output Options: High/Low-side Fuse or FET)
  • Protected Output, Power, and Ground Pins for Added Safety and Reliability
  • Permanent or Recoverable Fault Options
  • 16-pin Small Outline Package
  • APPLICATIONS
    • Primary or Secondary Level Voltage Protection for Li-Ion Battery Packs for Use in:
      • Power Tools
      • UPS Systems
      • E-Bikes, Scooters, and Small Mobility Vehicles
      • Medical Devices, Test Equipment, and Industrial Products
  • The bq77PL157 is a stackable overvoltage protection device for 3, 4, 5 or 6 series cell Li-Ion battery packs. This device incorporates a precise and accurate overvoltage detection circuit with preconfigured threshold limits. Additional features include the ability to stack multiple parts to monitor up to 18 series cells.

    FUNCTION

    Each series cell in a Li-Ion battery pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq77PL157 starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes state and the LVO pin becomes active.

    If multiple bq77PL157 devices are stacked, the LVIN pin of the next-lower device receives the LVO pin from the above device and similarly starts a shortened delay timer before activating its OUT pin. (No additional isolation or level-shift circuitry is required.) The lowest bq77PL157 in the string is used to activate a power MOSFET located in the low side of the power path.

    The bq77PL157 is a stackable overvoltage protection device for 3, 4, 5 or 6 series cell Li-Ion battery packs. This device incorporates a precise and accurate overvoltage detection circuit with preconfigured threshold limits. Additional features include the ability to stack multiple parts to monitor up to 18 series cells.

    FUNCTION

    Each series cell in a Li-Ion battery pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq77PL157 starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes state and the LVO pin becomes active.

    If multiple bq77PL157 devices are stacked, the LVIN pin of the next-lower device receives the LVO pin from the above device and similarly starts a shortened delay timer before activating its OUT pin. (No additional isolation or level-shift circuitry is required.) The lowest bq77PL157 in the string is used to activate a power MOSFET located in the low side of the power path.

    Download View video with transcript Video

    Similar products you might be interested in

    open-in-new Compare alternates
    Same functionality with different pin-out to the compared device
    BQ7718 ACTIVE Family 2-5S Overvoltage Protector with Internal Delay Timer 3-5S overvotlage protector with fixed OVP threshold and low power consumption

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    * Data sheet Stackable Secondary Voltage Protector for 3 to 6 Series Li Cells. datasheet (Rev. B) 13 Apr 2012
    White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

    Design & development

    Please view the Design & development section on a desktop.

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos