A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ34Z110 ACTIVE Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge SHA-1/HMAC authentication, battery capacities above 65 Ahr, charge and discharge currents above 32 A

Product details

Cell chemistry Lead Acid Battery capacity (min) (mAh) 1000 Battery capacity (max) (mAh) 327000 Implementation Pack External capacity indication LED Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Lead Acid Battery capacity (min) (mAh) 1000 Battery capacity (max) (mAh) 327000 Implementation Pack External capacity indication LED Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (DDW) 44 113.4 mm² 14 x 8.1
  • Designed for Use with 12-V Lead Acid Batteries in Consumer UPS Systems
  • Programmable Cell Models for Enhanced Pb-Acid Gas Gauging Performance
  • Provides 10-LED Bar Graph of Run-Time Remaining During Discharge and
    % Capacity During Charge
  • Can Be Easily Integrated Into Battery Cover
  • Works with Pb-Acid Batteries Up to 327 Ah
  • Records Cumulative Usage Data Internally for Warranty Return Analysis
  • On-Chip Temperature Sensor
  • Data Interface for Retrieving Warranty Information
  • Fully Programmable Features and Thresholds via UART Serial Interface
  • State-of-Health (SoH) Determination and Status Reporting
  • Includes Configurable Audible Indicator for Low-Capacity, Low-Voltage,
    and Overvoltage Warnings
  • Addressable Commands for Use in Multi-Battery Systems
  • Optional Infra-Red Communications Interface
  • APPLICATIONS
    • Stand-Alone Uninterruptible Power Supplies
    • 12-V Pb-Acid Battery Monitors
    • Battery Warranty Data Logging Equipment

  • Designed for Use with 12-V Lead Acid Batteries in Consumer UPS Systems
  • Programmable Cell Models for Enhanced Pb-Acid Gas Gauging Performance
  • Provides 10-LED Bar Graph of Run-Time Remaining During Discharge and
    % Capacity During Charge
  • Can Be Easily Integrated Into Battery Cover
  • Works with Pb-Acid Batteries Up to 327 Ah
  • Records Cumulative Usage Data Internally for Warranty Return Analysis
  • On-Chip Temperature Sensor
  • Data Interface for Retrieving Warranty Information
  • Fully Programmable Features and Thresholds via UART Serial Interface
  • State-of-Health (SoH) Determination and Status Reporting
  • Includes Configurable Audible Indicator for Low-Capacity, Low-Voltage,
    and Overvoltage Warnings
  • Addressable Commands for Use in Multi-Battery Systems
  • Optional Infra-Red Communications Interface
  • APPLICATIONS
    • Stand-Alone Uninterruptible Power Supplies
    • 12-V Pb-Acid Battery Monitors
    • Battery Warranty Data Logging Equipment

The bq78412 Pb-Acid Battery State-of-Charge (SoC) Indicator with Run-Time Display is a complete stand-alone battery gas-gauge solution designed for single 12V Pb-Acid batteries. The bq78412 displays remaining Run-Time-To-Empty during discharge and Percent (%) capacity during charge using a 10-LED (light-emitting diode) bar graph.

The bq78412 monitors battery voltage, current, and ambient temperature to calculate state-of-charge and determine remaining runtime-to-empty. Measured values can be recorded and tracked for later retrieval for warranty purposes.

Programmable cell models allow the bq78412 to be customized to a variety of Pb-Acid formulations and capacities.

Current measurements and Coulomb-counting for gas-gauging are also automatically performed by the bq78412. Current measurements use a small value sense resistor placed in the negative power path and calibrated in-circuit. This allows the precise, continuous, real-time calculation of battery capacity and run-time-to-empty values.

Temperature sensing augments gas-gauge and capacity information using a firmware algorithm to compensate for the temperature effects on capacity.

A serial port is available for configuring various programmable parameters including cell models, calibration values, serial number and date of manufacture. The serial port can operate an infra-red (IR) interface to allow connector-less data acquisition. The bq78412 is easily configurable, is fully programmed and requires no algorithm or firmware development

The bq78412 Pb-Acid Battery State-of-Charge (SoC) Indicator with Run-Time Display is a complete stand-alone battery gas-gauge solution designed for single 12V Pb-Acid batteries. The bq78412 displays remaining Run-Time-To-Empty during discharge and Percent (%) capacity during charge using a 10-LED (light-emitting diode) bar graph.

The bq78412 monitors battery voltage, current, and ambient temperature to calculate state-of-charge and determine remaining runtime-to-empty. Measured values can be recorded and tracked for later retrieval for warranty purposes.

Programmable cell models allow the bq78412 to be customized to a variety of Pb-Acid formulations and capacities.

Current measurements and Coulomb-counting for gas-gauging are also automatically performed by the bq78412. Current measurements use a small value sense resistor placed in the negative power path and calibrated in-circuit. This allows the precise, continuous, real-time calculation of battery capacity and run-time-to-empty values.

Temperature sensing augments gas-gauge and capacity information using a firmware algorithm to compensate for the temperature effects on capacity.

A serial port is available for configuring various programmable parameters including cell models, calibration values, serial number and date of manufacture. The serial port can operate an infra-red (IR) interface to allow connector-less data acquisition. The bq78412 is easily configurable, is fully programmed and requires no algorithm or firmware development

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Pb-Acid Battery State-of-Charge Indicator datasheet 04 Aug 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​