BUF16821
16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
BUF16821
- 10-BIT RESOLUTION
- 16-CHANNEL P-GAMMA
- 2-CHANNEL P-VCOM
- 16x REWRITABLE NONVOLATILE MEMORY
- TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
- RAIL-TO-RAIL OUTPUT
- 300mV Min Swing-to-Rail (10mA)
- > 300mA Max IOUT
- LOW SUPPLY CURRENT
- SUPPLY VOLTAGE: 9V to 20V
- DIGITAL SUPPLY: 2V to 5.5V
- I2C™ INTERFACE: Supports 400kHz and 3.4MHz
- APPLICATIONS
- TFT-LCD REFERENCE DRIVERS
PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.
The BUF16821 offers 16 programmable gamma channels and two programmable VCOM channels.
The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF16821 supports up to 16 write operations to the on-chip memory.
The BUF16821 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.
All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.
The BUF16821 is manufactured using Texas Instruments' proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF16821 is offered in a HTSSOP-28 PowerPAD™ package, and is specified from -40°C to +85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Programmable Gamma-Volt Generator & Vcom Calibrator w/Integrated 2-Bank Memory datasheet (Rev. C) | 12 Jul 2011 | |
EVM User's guide | BUF16821EVM-USB User Guide (Rev. A) | 31 May 2016 | ||
Application note | Driving Capacitive Loads with Gamma Buffers | 20 Nov 2012 | ||
EVM User's guide | BUF16821EVM Evaluation Board and Software Tutorial | 27 Feb 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BUF16821EVM-USB — BUF16821 Evaluation Module USB
The BUF16821EVM-USB is a platform for evaluating the performance of the BUF16821 under various signal, reference, and supply conditions.
SBOC405 — BUF16821EVM-USB Software
Supported products & hardware
Products
LCD & OLED display power & drivers
Hardware development
Evaluation board
SBOC406 — BUF16821EVM-USB Source Code
Supported products & hardware
Products
LCD & OLED display power & drivers
Hardware development
Evaluation board
BUF16821 DAC OUTPUT Unencrypted PSpice Model Package
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.