BUF634
- A newer version of this device is now available: BUF634A
- High output current: 250mA
- Slew rate: 2000V/µs
- Pin-selected bandwidth: 30MHz to 180MHz
- Low quiescent current: 1.5mA (30MHz BW)
- Wide supply range: ±2.25V to ±18V
- Internal current limit
- Thermal shutdown protection
- Packages:
- 5-pin SOIC
- 5-pin TO-220
- 5-pin TO-263 surface-mount
The BUF634 is a high-speed, unity-gain, open-loop buffer recommended for a wide range of applications. The BUF634 can be used inside the feedback loop of op amps to increase output current, eliminate thermal feedback, and improve capacitive load drive.
For low-power applications, the BUF634 operates on 1.5mA quiescent current with 250mA output, 2000V/µs slew rate, and 30MHz bandwidth. Bandwidth can be adjusted from 30MHz to 180MHz by connecting a resistor between V– and the BW pin.
Output circuitry is fully protected by internal current limit and thermal shutdown, making the device rugged and easy to use.
The BUF634 is available in a variety of packages to meet mechanical and power-dissipation requirements. Types include SOIC‑8 surface-mount, 5‑lead TO‑220, and a 5‑lead TO‑263 (DDPAK) surface-mount plastic power packages.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location