Product details

CPU External MCU, External MPU Type MCU or MPU attach Technology Wi-Fi Protocols Matter, Wi-Fi 2.4 GHz Operating system Android, FreeRTOS, Linux, Zephyr RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 65 Features 802.11ax, AP, COEX, STA Edge AI enabled No Security Secure communication, Secure firmware & software update Rating Catalog Operating temperature range (°C) -40 to 105
CPU External MCU, External MPU Type MCU or MPU attach Technology Wi-Fi Protocols Matter, Wi-Fi 2.4 GHz Operating system Android, FreeRTOS, Linux, Zephyr RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 65 Features 802.11ax, AP, COEX, STA Edge AI enabled No Security Secure communication, Secure firmware & software update Rating Catalog Operating temperature range (°C) -40 to 105
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)

Key Features

  • Wi-Fi 6 (802.11ax)

  • Bluetooth Low Energy 5.4 in CC3301 devices

  • Companion IC to any processor or MCU host capable of running a TCP/IP stack

  • Integrated 2.4GHz PA for a complete wireless solution with up to +20.5dBm output power.

  • Operating temperature: –40°C to +105°C

  • Application throughput up to 50Mbps

Extended Features

  • Wi-Fi 6
    • 2.4GHz, 20MHz, single spatial stream
    • MAC, baseband, and RF transceiver with support for IEEE 802.11 a/b/g/n/ax
    • OFDMA, trigger frame, MU-MIMO (downlink), basic service set coloring, and target wake time (TWT) for improved efficiency
    • Hardware-based encryption and decryption supporting WPA2 and WPA3
    • Excellent interoperability
    • Support for 4-bit SDIO or SPI host interfaces
  • Bluetooth Low Energy 5.4
    • LE coded PHYs (long range), LE 2M PHY (high speed), and advertising extension
    • Host controller interface (HCI) transport with option for UART or shared SDIO
  • Enhanced security
    • Secured host interface
    • Firmware authentication
    • Anti-rollback protection
  • Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
  • Optional antenna diversity or selection
  • 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
  • Power management
    • VMAIN, VIO, Vpp: 1.8V
    • VPA: 3.3V
  • Clock sources
    • 40MHz XTAL fast clock
    • Internal slow clock or external 32.768kHz slow clock
  • Small package size
    • Easy to design with 40-pin, 5mm × 5mm quad flat no-leaded (QFN) package, 0.4mm pitch

Key Features

  • Wi-Fi 6 (802.11ax)

  • Bluetooth Low Energy 5.4 in CC3301 devices

  • Companion IC to any processor or MCU host capable of running a TCP/IP stack

  • Integrated 2.4GHz PA for a complete wireless solution with up to +20.5dBm output power.

  • Operating temperature: –40°C to +105°C

  • Application throughput up to 50Mbps

Extended Features

  • Wi-Fi 6
    • 2.4GHz, 20MHz, single spatial stream
    • MAC, baseband, and RF transceiver with support for IEEE 802.11 a/b/g/n/ax
    • OFDMA, trigger frame, MU-MIMO (downlink), basic service set coloring, and target wake time (TWT) for improved efficiency
    • Hardware-based encryption and decryption supporting WPA2 and WPA3
    • Excellent interoperability
    • Support for 4-bit SDIO or SPI host interfaces
  • Bluetooth Low Energy 5.4
    • LE coded PHYs (long range), LE 2M PHY (high speed), and advertising extension
    • Host controller interface (HCI) transport with option for UART or shared SDIO
  • Enhanced security
    • Secured host interface
    • Firmware authentication
    • Anti-rollback protection
  • Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
  • Optional antenna diversity or selection
  • 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
  • Power management
    • VMAIN, VIO, Vpp: 1.8V
    • VPA: 3.3V
  • Clock sources
    • 40MHz XTAL fast clock
    • Internal slow clock or external 32.768kHz slow clock
  • Small package size
    • Easy to design with 40-pin, 5mm × 5mm quad flat no-leaded (QFN) package, 0.4mm pitch

The SimpleLink™ Wi-Fi™ CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC33xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 devices. The CC3300 and CC3301 are the first dual-band devices in this pin-to-pin compatible family.

  • CC3300: A 2.4GHz Wi-Fi 6 companion IC

  • CC3301: A 2.4GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion IC

The CC330x offers Wi-Fi 6 and BLE while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC330x devices are the 10th-generation connectivity combination chip from Texas Instruments. As such, the CC330x is based on proven technology. These devices are ideal for cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC330x brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT) with a small PCB footprint and a highly optimized bill of materials.

The SimpleLink™ Wi-Fi™ CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC33xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 devices. The CC3300 and CC3301 are the first dual-band devices in this pin-to-pin compatible family.

  • CC3300: A 2.4GHz Wi-Fi 6 companion IC

  • CC3301: A 2.4GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion IC

The CC330x offers Wi-Fi 6 and BLE while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC330x devices are the 10th-generation connectivity combination chip from Texas Instruments. As such, the CC330x is based on proven technology. These devices are ideal for cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC330x brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT) with a small PCB footprint and a highly optimized bill of materials.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
CC3301 ACTIVE SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC Pin-compatible alternative with integrated Bluetooth Low Energy
Pin-for-pin with same functionality to the compared device.
CC3350 ACTIVE SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC Pin compatible alternative with 5GHz capability
Same functionality with different pin-out to the compared device.
CC3301MOD ACTIVE SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module Certified modules based on CC3301 for design simplicity and faster time-to-market

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet CC330x SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy Companion IC datasheet (Rev. F) PDF | HTML Oct 21, 2025
Application note Simplified RF Testing Guide for CC33xx/CC35xxE PDF | HTML Aug 17, 2026
User guide CC33xx Hardware Integration User's Guide (Rev. B) PDF | HTML Jun 17, 2026
User guide CC33xx WLAN Features User's Guide (Rev. B) PDF | HTML Apr 15, 2024
Application note SimpleLink CC33xx Security Features (Rev. A) PDF | HTML Feb 2, 2024
Application note CC33xx Production Line Guide (Rev. A) PDF | HTML Nov 16, 2023
Application note SimpleLink CC33xx Host Interfaces PDF | HTML Oct 2, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BP-CC3351 — SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

The SimpleLink™ CC3351 Dual-Band (2.4GHz and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. New Wi-Fi dual band capabilities are the ultimate way in (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

M2-CC3351 — SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

The SimpleLink™ CC3351 Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3351 M.2 Card plug-in module (M2-CC3351) is a test and development board that can be (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

BDE-3P-BW330X — BDE BW330x wireless modules

BDE-3P-BW330x modules are 2.4-GHz Wi-Fi 6 and (Bluetooth® Low Energy Combo) wireless modules based on TI´s CC3301/CC3300. These modules are ideal for cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP, where the application throughput requirement is up to 50 Mbps. (...)

Supported products & hardware
Daughter card

TTC-3P-CC3300-WIFI-MODULE — TTC HY-330001 WIFI 6 module support any processor or MCU host capable of running a TCP/IP stack

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
Application software & framework

SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx and CC35xxE Devices

The Wi-Fi toolbox package provides all the capabilities required to debug and monitor WLAN/Bluetooth® Low Energy firmware with a host, perform RF validation tests, run pretest for regulatory certification testing, and debug hardware and software platform integration issues.

Supported products & hardware
Driver or library

CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.

The CC33XX devices are single and dual-band Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in (...)

Supported products & hardware
Driver or library

CC33XX-LINUX-MPU-PORTS-SW — CC33XX-LINUX-MPU Ports to LTS kernels and other HW platforms

The CC33XX devices are single and dual-band Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in (...)

Supported products & hardware
Driver or library

CC33XX-RTOS-MCU — CC33xx device driver for MCU and RTOS platforms

The CC33XX devices are single and dual-band Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in (...)

Supported products & hardware
Support software

CC33XX-QUICKTRACK-CONTROL-TOOL — The CC33XX QuickTrack Control App is a Wi-Fi automation test tool utilized for Wi-Fi® Certification

The CC33XX devices are single and dual-band Wi-Fi 6 and Bluetooth Low Energy 5.4 companion devices suitable for both Linux and RTOS based systems. CC33XX-SOFTWARE is a collection of software development sources aimed to facilitate quick setup, out-of-box experience, and accelerate development in (...)

Supported products & hardware
Certification

SIMPLELINK-CC33XX-REPORTS — Reports: CC33xx Regulatory Certification

Are you looking for CC3XXX certification support? SIMPLELINK-CC3XXX-CERTIFCATION provides the relevant information and support for successful certification of CC31XX, CC32XX, and CC33XX products. Within this page you will find the latest certification reports of our Modules as well as our (...)

Supported products & hardware
Design tool

CC33XX-DESIGN-TOOLS — Design resources for CC33xx and CC33xxMOD Devices

Design resources for CC33xx devices including design files and design checklists
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos