CPU
Arm® Cortex®-M33
Type
Wireless MCU
Technology
Bluetooth® LE, Wi-Fi, Wi-Fi 6
Protocols
Qualified against Bluetooth® Core 5.4, Wi-Fi 2.4 GHz
Operating system
FreeRTOS, Zephyr RTOS
Certifications
Wi-Fi CERTIFIED Chip
Throughput UDP (max) (Mbps)
30
Features
2M PHY, 802.11ax, AP, COEX, Coded PHY, Extended advertising, LE Secure Connections, STA
Flash memory (kByte)
0
RAM (kByte)
1106, 9298
Edge AI enabled
Edge AI Studio enabled, NPU accelerated, Yes
Hardware accelerators
Arm TrustZone, CDE NPU, Floating point unit
Security
Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, PSA level 1 and 2 ready, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage
Cryptographic accelerators
AES, ECC, PKA, RNG, RSA, SHA-2, SHA-3, TRNG
Rating
Catalog
Operating temperature range (°C)
-40 to 105
EU Cyber Resilience Act (CRA)
CRA conformance ready
CPU
Arm® Cortex®-M33
Type
Wireless MCU
Technology
Bluetooth® LE, Wi-Fi, Wi-Fi 6
Protocols
Qualified against Bluetooth® Core 5.4, Wi-Fi 2.4 GHz
Operating system
FreeRTOS, Zephyr RTOS
Certifications
Wi-Fi CERTIFIED Chip
Throughput UDP (max) (Mbps)
30
Features
2M PHY, 802.11ax, AP, COEX, Coded PHY, Extended advertising, LE Secure Connections, STA
Flash memory (kByte)
0
RAM (kByte)
1106, 9298
Edge AI enabled
Edge AI Studio enabled, NPU accelerated, Yes
Hardware accelerators
Arm TrustZone, CDE NPU, Floating point unit
Security
Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, PSA level 1 and 2 ready, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage
Cryptographic accelerators
AES, ECC, PKA, RNG, RSA, SHA-2, SHA-3, TRNG
Rating
Catalog
Operating temperature range (°C)
-40 to 105
EU Cyber Resilience Act (CRA)
CRA conformance ready