Product details

Function Single-ended Output frequency (max) (MHz) 80 Number of outputs 6 Output supply voltage (V) 5 Core supply voltage (V) 5 Output skew (ps) 1000 Operating temperature range (°C) 25 to 70 Rating Catalog Output type CMOS Input type CMOS
Function Single-ended Output frequency (max) (MHz) 80 Number of outputs 6 Output supply voltage (V) 5 Core supply voltage (V) 5 Output skew (ps) 1000 Operating temperature range (°C) 25 to 70 Rating Catalog Output type CMOS Input type CMOS
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • CDC204 Replaces 74AC11204
  • Low-Skew Propagation Delay Specifications for Clock-Driver Applications
  • CMOS-Compatible Inputs and Outputs
  • Flow-Through Architecture Optimizes
    PCB Layout
  • Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline Package (DW))

    EPIC is a trademark of Texas Instruments Incorporated.

  • CDC204 Replaces 74AC11204
  • Low-Skew Propagation Delay Specifications for Clock-Driver Applications
  • CMOS-Compatible Inputs and Outputs
  • Flow-Through Architecture Optimizes
    PCB Layout
  • Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline Package (DW))

    EPIC is a trademark of Texas Instruments Incorporated.

The CDC204 contains six independent inverters. The device performs the Boolean function Y = A\. It is designed specifically for applications requiring low skew between switching outputs.

The CDC204 is characterized for operation from TA = 25°C to 70°C.

The CDC204 contains six independent inverters. The device performs the Boolean function Y = A\. It is designed specifically for applications requiring low skew between switching outputs.

The CDC204 is characterized for operation from TA = 25°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMK1C1106 ACTIVE 6-channel output LVCMOS 1.8-V buffer 1.8-V, 2.5-V, and 3.3-V LVCMOS clock buffer

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Hex Inverters/Clock Drivers datasheet (Rev. E) 27 Oct 1998
Application note EMI Prevention in Clock-Distribution Circuits 01 Jan 1994

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos