Product details

Function Clock buffer, Clock divider Additive RMS jitter (typ) (fs) 40 Output frequency (max) (MHz) 650 Number of outputs 10 Output supply voltage (V) 1.8 Core supply voltage (V) 1.8 Output skew (ps) 64 Features I2C interface Operating temperature range (°C) -40 to 85 Rating Catalog Output type CML Input type LVDS
Function Clock buffer, Clock divider Additive RMS jitter (typ) (fs) 40 Output frequency (max) (MHz) 650 Number of outputs 10 Output supply voltage (V) 1.8 Core supply voltage (V) 1.8 Output skew (ps) 64 Features I2C interface Operating temperature range (°C) -40 to 85 Rating Catalog Output type CML Input type LVDS
VQFN (RGZ) 48 49 mm² 7 x 7
  • othersSingle 1.8 V Supply
  • High-Performance Clock Distributor with 10 Outputs
  • Low Input-to-Output Additive Jitter: as low as 10fs RMS
  • Low-Voltage Differential Signaling (LVDS) Input, 100Ω
    Differential On-Chip Termination, up to 650 MHz Frequency
  • Differential Current Mode Logic (CML) Outputs, 50Ω
    Single-Ended On-Chip Termination, up to 650 MHz Frequency
  • Two Groups of Five Outputs Each with Independent Frequency
    Division Ratios
  • Output Frequency Derived with Divide Ratios of 1, 2, 4, 5,
    8, 10, 16, 20, 32, 40, and 80
  • Meets ANSI TIA/EIA-644-A-2001 LVDS Standard Requirements
  • Power Consumption: 410 mW Typical
  • Output Enable Control for Each Output
  • SDA/SCL Device Management Interface
  • 48-pin VQFN (RGZ) Package
  • Industrial Temperature Range: –40°C to +85°C
  • othersSingle 1.8 V Supply
  • High-Performance Clock Distributor with 10 Outputs
  • Low Input-to-Output Additive Jitter: as low as 10fs RMS
  • Low-Voltage Differential Signaling (LVDS) Input, 100Ω
    Differential On-Chip Termination, up to 650 MHz Frequency
  • Differential Current Mode Logic (CML) Outputs, 50Ω
    Single-Ended On-Chip Termination, up to 650 MHz Frequency
  • Two Groups of Five Outputs Each with Independent Frequency
    Division Ratios
  • Output Frequency Derived with Divide Ratios of 1, 2, 4, 5,
    8, 10, 16, 20, 32, 40, and 80
  • Meets ANSI TIA/EIA-644-A-2001 LVDS Standard Requirements
  • Power Consumption: 410 mW Typical
  • Output Enable Control for Each Output
  • SDA/SCL Device Management Interface
  • 48-pin VQFN (RGZ) Package
  • Industrial Temperature Range: –40°C to +85°C

The CDCL1810A is a high-performance clock distributor. The programmable dividers, P0 and P1, give a high flexibility to the ratio of the output frequency to the input frequency: FOUT = FIN/P, where P (P0,P1) = 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80.

The CDCL1810A supports one differential LVDS clock input and a total of 10 differential CML outputs. The CML outputs are compatible with LVDS receivers if they are ac-coupled.

With careful observation of the input voltage swing and common-mode voltage limits, the CDCL1810A can support a single-ended clock input as outlined in Pin Configuration and Functions.

All device settings are programmable through the SDA/SCL, serial two-wire interface. The serial interface is 1.8V tolerant only.

The device operates in a 1.8V supply environment and is characterized for operation from –40°C to +85°C. The CDCL1810A is available in a 48-pin QFN (RGZ) package.

The CDCL1810A is a high-performance clock distributor. The programmable dividers, P0 and P1, give a high flexibility to the ratio of the output frequency to the input frequency: FOUT = FIN/P, where P (P0,P1) = 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80.

The CDCL1810A supports one differential LVDS clock input and a total of 10 differential CML outputs. The CML outputs are compatible with LVDS receivers if they are ac-coupled.

With careful observation of the input voltage swing and common-mode voltage limits, the CDCL1810A can support a single-ended clock input as outlined in Pin Configuration and Functions.

All device settings are programmable through the SDA/SCL, serial two-wire interface. The serial interface is 1.8V tolerant only.

The device operates in a 1.8V supply environment and is characterized for operation from –40°C to +85°C. The CDCL1810A is available in a 48-pin QFN (RGZ) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CDCL1810 ACTIVE 1.8-V 1-to-10 high performance differential clock buffer P2P to CDCL1810A with divider syncronisation and output group phase adjustment

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CDCL1810A 1.8V, 10 Output, High-Performance Clock Distributor datasheet PDF | HTML 05 Nov 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCL1810A IBIS Software

SNAC065.ZIP (23 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos