Product details

Function Clock generator Number of outputs 1 Output frequency (max) (MHz) 683.28 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS, XTAL Output type LVCMOS, LVDS, LVPECL Operating temperature range (°C) -40 to 85 Features Pin programmable Rating Catalog
Function Clock generator Number of outputs 1 Output frequency (max) (MHz) 683.28 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS, XTAL Output type LVCMOS, LVDS, LVPECL Operating temperature range (°C) -40 to 85 Features Pin programmable Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • One Crystal/LVCMOS Reference Input Including 24.8832 MHz, 25 MHz,
    and 26.5625 MHz
  • Input Frequency Range: 21.875 MHz to
    28.47 MHz
  • On-Chip VCO Operates in Frequency Range of 1.75 GHz to 2.05 GHz
  • 1x Output Available:
    • Pin-Selectable Between LVPECL, LVDS, or 2-LVCMOS; Operates at 3.3 V
  • LVCMOS Bypass Output Available
  • Output Frequency Selectable by /1, /2, /3, /4, /6, /8 from the
    Output Divider
  • Supports Common LVPECL/LVDS Output Frequencies:
    • 62.5 MHz, 74.25 MHz, 75 MHz, 77.76 MHz, 100 MHz, 106.25 MHz, 125 MHz,
      150 MHz, 155.52 MHz, 156.25 MHz, 159.375 MHz, 187.5 MHz, 200 MHz, 212.5 MHz,
      250 MHz, 311.04 MHz, 312.5 MHz, 622.08 MHz, 625 MHz
  • Supports Common LVCMOS Output Frequencies:
    • 62.5 MHz, 74.25 MHz, 75 MHz, 77.76 MHz, 100 MHz, 106.25 MHz, 125 MHz,
      150 MHz, 155.52 MHz, 156.25 MHz, 159.375 MHz, 187.5 MHz, 200 MHz,
      212.5 MHz, 250 MHz
  • Output Frequency Range: 43.75 MHz to 683.264 MHz
  • Internal PLL Loop Bandwidth: 400 kHz
  • High-Performance PLL Core:
    • Phase Noise typically at –146 dBc/Hz at 5-MHz Offset
      for 625-MHz LVPECL Output
    • Random Jitter typically at 0.509 ps, RMS (10 kHz to 20 MHz)
      for 625-MHz LVPECL Output
  • Output Duty Cycle Corrected to 50% (± 5%)
  • Divider Programming Using Control Pins:
    • Two Pins for Prescaler/Feedback Divider
    • Three Pins for Output Divider
    • Two Pins for Output Select
  • Chip Enable and Device Reset Control Pins Available
  • 3.3-V Core and I/O Power Supply
  • Industrial Temperature Range: –40°C to +85°C
  • 5-mm × 5-mm, 32-pin, QFN (RHB) Package
  • ESD Protection Exceeds 2 kV (HBM)
  • One Crystal/LVCMOS Reference Input Including 24.8832 MHz, 25 MHz,
    and 26.5625 MHz
  • Input Frequency Range: 21.875 MHz to
    28.47 MHz
  • On-Chip VCO Operates in Frequency Range of 1.75 GHz to 2.05 GHz
  • 1x Output Available:
    • Pin-Selectable Between LVPECL, LVDS, or 2-LVCMOS; Operates at 3.3 V
  • LVCMOS Bypass Output Available
  • Output Frequency Selectable by /1, /2, /3, /4, /6, /8 from the
    Output Divider
  • Supports Common LVPECL/LVDS Output Frequencies:
    • 62.5 MHz, 74.25 MHz, 75 MHz, 77.76 MHz, 100 MHz, 106.25 MHz, 125 MHz,
      150 MHz, 155.52 MHz, 156.25 MHz, 159.375 MHz, 187.5 MHz, 200 MHz, 212.5 MHz,
      250 MHz, 311.04 MHz, 312.5 MHz, 622.08 MHz, 625 MHz
  • Supports Common LVCMOS Output Frequencies:
    • 62.5 MHz, 74.25 MHz, 75 MHz, 77.76 MHz, 100 MHz, 106.25 MHz, 125 MHz,
      150 MHz, 155.52 MHz, 156.25 MHz, 159.375 MHz, 187.5 MHz, 200 MHz,
      212.5 MHz, 250 MHz
  • Output Frequency Range: 43.75 MHz to 683.264 MHz
  • Internal PLL Loop Bandwidth: 400 kHz
  • High-Performance PLL Core:
    • Phase Noise typically at –146 dBc/Hz at 5-MHz Offset
      for 625-MHz LVPECL Output
    • Random Jitter typically at 0.509 ps, RMS (10 kHz to 20 MHz)
      for 625-MHz LVPECL Output
  • Output Duty Cycle Corrected to 50% (± 5%)
  • Divider Programming Using Control Pins:
    • Two Pins for Prescaler/Feedback Divider
    • Three Pins for Output Divider
    • Two Pins for Output Select
  • Chip Enable and Device Reset Control Pins Available
  • 3.3-V Core and I/O Power Supply
  • Industrial Temperature Range: –40°C to +85°C
  • 5-mm × 5-mm, 32-pin, QFN (RHB) Package
  • ESD Protection Exceeds 2 kV (HBM)

The CDCM61001 is a highly versatile, low-jitter frequency synthesizer that can generate low-jitter clock outputs, selectable between low-voltage positive emitter coupled logic (LVPECL), low-voltage differential signaling (LVDS), or low-voltage complementary metal oxide semiconductor (LVCMOS) outputs, from a low-frequency crystal or LVCMOS input for a variety of wireline and data communication applications. The CDCM61001 features an onboard PLL that can be easily configured solely through control pins. The overall output random jitter performance is less than 1ps, RMS (from 10 kHz to 20 MHz), making this device a perfect choice for use in demanding applications such as SONET, Ethernet, Fibre Channel, and SAN. The CDCM61001 is available in a small, 32-pin,  5-mm × 5-mm QFN package.

The CDCM61001 is a high-performance, low phase noise, fully-integrated voltage-controlled oscillator (VCO) clock synthesizer with one universal output buffer that can be configured to be LVPECL, LVDS, or LVCMOS compatible. The universal output can also be converted to two LVCMOS outputs. Additionally, an LVCMOS bypass output clock is available in an output configuration which can help with crystal loading in order to achieve an exact desired input frequency. It has one fully-integrated, low-noise, LC-based VCO that operates in the 1.75 GHz to 2.05 GHz range.

The phase-locked loop (PLL) synchronizes the VCO with respect to the input, which can either be a low-frequency crystal. The output has an output divider sourced from the VCO core. All device settings are managed through a control pin structure, which has two pins that control the prescaler and feedback divider, three pins that control the output divider, two pins that control the output type, and one pin that controls the output enable. Any time the PLL settings (including the input frequency, prescaler divider, or feedback divider) are altered, a reset must be issued through the Reset control pin (active low for device reset). The reset initiates a PLL recalibration process to ensure PLL lock. When the device is in reset, the outputs and divider are turned off.

The output frequency (fOUT) is proportional to the frequency of the input clock (fIN). The feedback divider, output divider, and VCO frequency set fOUT with respect to fIN. For a configuration setting for common wireline and datacom applications, refer to. For other applications, use to calculate the exact crystal oscillator frequency required for the desired output.

The output divider can be chosen from 1, 2, 3, 4, 6, or 8 through the use of control pins. Feedback divider and prescaler divider combinations can be chosen from 25 and 3, 24 and 3, 20 and 4, or 15 and 5, respectively, also through the use of control pins. shows a high-level block diagram of the CDCM61001.

The device operates in a 3.3-V supply environment and is characterized for operation from –40°C to +85°C.

The CDCM61001 is a highly versatile, low-jitter frequency synthesizer that can generate low-jitter clock outputs, selectable between low-voltage positive emitter coupled logic (LVPECL), low-voltage differential signaling (LVDS), or low-voltage complementary metal oxide semiconductor (LVCMOS) outputs, from a low-frequency crystal or LVCMOS input for a variety of wireline and data communication applications. The CDCM61001 features an onboard PLL that can be easily configured solely through control pins. The overall output random jitter performance is less than 1ps, RMS (from 10 kHz to 20 MHz), making this device a perfect choice for use in demanding applications such as SONET, Ethernet, Fibre Channel, and SAN. The CDCM61001 is available in a small, 32-pin,  5-mm × 5-mm QFN package.

The CDCM61001 is a high-performance, low phase noise, fully-integrated voltage-controlled oscillator (VCO) clock synthesizer with one universal output buffer that can be configured to be LVPECL, LVDS, or LVCMOS compatible. The universal output can also be converted to two LVCMOS outputs. Additionally, an LVCMOS bypass output clock is available in an output configuration which can help with crystal loading in order to achieve an exact desired input frequency. It has one fully-integrated, low-noise, LC-based VCO that operates in the 1.75 GHz to 2.05 GHz range.

The phase-locked loop (PLL) synchronizes the VCO with respect to the input, which can either be a low-frequency crystal. The output has an output divider sourced from the VCO core. All device settings are managed through a control pin structure, which has two pins that control the prescaler and feedback divider, three pins that control the output divider, two pins that control the output type, and one pin that controls the output enable. Any time the PLL settings (including the input frequency, prescaler divider, or feedback divider) are altered, a reset must be issued through the Reset control pin (active low for device reset). The reset initiates a PLL recalibration process to ensure PLL lock. When the device is in reset, the outputs and divider are turned off.

The output frequency (fOUT) is proportional to the frequency of the input clock (fIN). The feedback divider, output divider, and VCO frequency set fOUT with respect to fIN. For a configuration setting for common wireline and datacom applications, refer to. For other applications, use to calculate the exact crystal oscillator frequency required for the desired output.

The output divider can be chosen from 1, 2, 3, 4, 6, or 8 through the use of control pins. Feedback divider and prescaler divider combinations can be chosen from 25 and 3, 24 and 3, 20 and 4, or 15 and 5, respectively, also through the use of control pins. shows a high-level block diagram of the CDCM61001.

The device operates in a 3.3-V supply environment and is characterized for operation from –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CDCM61002 ACTIVE 1:2 ultra-low jitter crystal-in clock generator The same pin-pin compatible family with different number of outputs
CDCM61004 ACTIVE 1:4 ultra-low jitter crystal-in clock generator The same pin-pin compatible family with different number of outputs
Same functionality with different pin-out to the compared device
CDCM6208 ACTIVE 2:8 ultra-low power, low jitter clock generator CDCM6208 has higher performance compared to CDCM61001
Similar functionality to the compared device
CDCE62005 ACTIVE 5/10 outputs clock generator/jitter cleaner with integrated dual VCO CDCSM6100x performs a subset function of CDCE62005 with more easy to use feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet One Output, Integrated VCO, Low-Jitter Clock Generator.. datasheet (Rev. F) 02 Jun 2011
User guide Low Phase Noise Clock Evaluation Module (Rev. B) 02 Mar 2011
Application note Using LVCMOS Input to the CDCM6100x 23 May 2010
Analog Design Journal TI Powers Altera's Arria II GX FPGA Development Kit 29 Sep 2009
Application note Ethernet Clock Generation Using the CDCM6100x 18 Feb 2009
Application note Fibre Channel and SAN Clock Generation Using the CDCM6100x 18 Feb 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CDCM6100XEVM — CDCM61004/CDCM61002/CDCM61001 Evaluation Module

CDCM6100xEVM is the evaluation module for CDCM61004 or CDCM61002 or CDCM61001. CDCM61004/2/1 family is a highly versatile, ultra low-jitter frequency synthesizer family that can generate four/two/one low-jitter clock output pairs, selectable among LVPECL, LVDS, or 2 LVCMOS, from a low-frequency (...)

User guide: PDF
Simulation model

CDCM61001 IBIS Model (Rev. B)

SLLM059B.ZIP (64 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos