Product details

Function Zero-delay Additive RMS jitter (typ) (fs) 30 Output frequency (max) (MHz) 220 Number of outputs 10 Output supply voltage (V) 1.7 Core supply voltage (V) 2.5 Output skew (ps) 75 Features Spread spectrum clocking (SSC) Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
Function Zero-delay Additive RMS jitter (typ) (fs) 30 Output frequency (max) (MHz) 220 Number of outputs 10 Output supply voltage (V) 1.7 Core supply voltage (V) 2.5 Output skew (ps) 75 Features Spread spectrum clocking (SSC) Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVTTL Input type LVTTL
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1 VQFN (RHA) 40 36 mm² 6 x 6
  • Spread-Spectrum Clock Compatible
  • Operating Frequency: 60 MHz to 220 MHz
  • Low Jitter (Cycle-Cycle): ±35 ps
  • Low Static Phase Offset: ±50 ps
  • Low Jitter (Period): ±30 ps
  • 1-to-10 Differential Clock Distribution (SSTL2)
  • Best in Class for VOX = VDD/2 ±0.1 V
  • Operates From Dual 2.6-V or 2.5-V Supplies
  • Available in a 40-Pin MLF Package, 48-Pin TSSOP Package, 56-Ball MicroStar Junior™ BGA Package
  • Consumes < 100-µA Quiescent Current
  • External Feedback Pins (FBIN, FBIN) Are Used to Synchronize the Outputs to the Input Clocks
  • Meets/Exceeds JEDEC Standard (JESD82-1) For DDRI-200/266/333 Specification
  • Meets/Exceeds Proposed DDRI-400 Specification (JESD82-1A)
  • Enters Low-Power Mode When No CLK Input Signal Is Applied or PWRDWN Is Low
  • APPLICATIONS
    • DDR Memory Modules (DDR400/333/266/200)
    • Zero-Delay Fan-Out Buffer

MicroStar Junior is a trademark of Texas Instruments.

  • Spread-Spectrum Clock Compatible
  • Operating Frequency: 60 MHz to 220 MHz
  • Low Jitter (Cycle-Cycle): ±35 ps
  • Low Static Phase Offset: ±50 ps
  • Low Jitter (Period): ±30 ps
  • 1-to-10 Differential Clock Distribution (SSTL2)
  • Best in Class for VOX = VDD/2 ±0.1 V
  • Operates From Dual 2.6-V or 2.5-V Supplies
  • Available in a 40-Pin MLF Package, 48-Pin TSSOP Package, 56-Ball MicroStar Junior™ BGA Package
  • Consumes < 100-µA Quiescent Current
  • External Feedback Pins (FBIN, FBIN) Are Used to Synchronize the Outputs to the Input Clocks
  • Meets/Exceeds JEDEC Standard (JESD82-1) For DDRI-200/266/333 Specification
  • Meets/Exceeds Proposed DDRI-400 Specification (JESD82-1A)
  • Enters Low-Power Mode When No CLK Input Signal Is Applied or PWRDWN Is Low
  • APPLICATIONS
    • DDR Memory Modules (DDR400/333/266/200)
    • Zero-Delay Fan-Out Buffer

MicroStar Junior is a trademark of Texas Instruments.

The CDCVF857 is a high-performance, low-skew, low-jitter, zero-delay buffer that distributes a differential clock input pair (CLK, CLK) to 10 differential pairs of clock outputs (Y[0:9], Y[0:9]) and one differential pair of feedback clock outputs (FBOUT, FBOUT). The clock outputs are controlled by the clock inputs (CLK, CLK), the feedback clocks (FBIN, FBIN), and the analog power input (AVDD). When PWRDWN is high, the outputs switch in phase and frequency with CLK. When PWRDWN is low, all outputs are disabled to a high-impedance state (3-state) and the PLL is shut down (low-power mode). The device also enters this low-power mode when the input frequency falls below a suggested detection frequency that is below 20 MHz (typical 10 MHz). An input frequency detection circuit detects the low frequency condition and, after applying a >20-MHz input signal, this detection circuit turns the PLL on and enables the outputs.

When AVDD is strapped low, the PLL is turned off and bypassed for test purposes. The CDCVF857 is also able to track spread spectrum clocking for reduced EMI.

Because the CDCVF857 is based on PLL circuitry, it requires a stabilization time to achieve phase-lock of the PLL. This stabilization time is required following power up. The CDCVF857 is characterized for both commercial and industrial temperature ranges.

The CDCVF857 is a high-performance, low-skew, low-jitter, zero-delay buffer that distributes a differential clock input pair (CLK, CLK) to 10 differential pairs of clock outputs (Y[0:9], Y[0:9]) and one differential pair of feedback clock outputs (FBOUT, FBOUT). The clock outputs are controlled by the clock inputs (CLK, CLK), the feedback clocks (FBIN, FBIN), and the analog power input (AVDD). When PWRDWN is high, the outputs switch in phase and frequency with CLK. When PWRDWN is low, all outputs are disabled to a high-impedance state (3-state) and the PLL is shut down (low-power mode). The device also enters this low-power mode when the input frequency falls below a suggested detection frequency that is below 20 MHz (typical 10 MHz). An input frequency detection circuit detects the low frequency condition and, after applying a >20-MHz input signal, this detection circuit turns the PLL on and enables the outputs.

When AVDD is strapped low, the PLL is turned off and bypassed for test purposes. The CDCVF857 is also able to track spread spectrum clocking for reduced EMI.

Because the CDCVF857 is based on PLL circuitry, it requires a stabilization time to achieve phase-lock of the PLL. This stabilization time is required following power up. The CDCVF857 is characterized for both commercial and industrial temperature ranges.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 2.5V Phase-Lock Loop Clock Driver datasheet (Rev. F) 11 May 2007
User guide CDCV857 Family Quick Chart 22 Apr 2004
More literature JEDEC Spec vs DDR1 PLL 22 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCVF857 IBIS Model

SCAC067.ZIP (16 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 48 Ultra Librarian
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos