CSD96370Q5M

ACTIVE

High Frequency Synchronous Buck NexFET™ Power Stage

Product details

VDS (V) 25 Ploss current (A) 25 Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 25 Ploss current (A) 25 Rating Catalog Operating temperature range (°C) -55 to 150
LSON-CLIP (DQP) 22 30 mm² 6 x 5
  • 90% System Efficiency at 25A
  • High Frequency Operation (Up To 2MHz)
  • Incorporates Power Block Technology
  • High Density – SON 5-mm × 6-mm Footprint
  • Low Power Loss 2.6W at 25A
  • Ultra Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3V and 5V PWM Signal Compatible
  • 3-State PWM Input
  • Integrated Bootstrap Diode
  • Pre-Bias Start-Up Protection
  • Shoot Through Protection
  • RoHS Compliant – Lead Free Terminal Plating Halogen Free
  • APPLICATIONS
    • Synchronous Buck Converters
    • Multiphase Synchronous Buck Converters
    • POL DC-DC Converters
    • Memory and Graphic Cards
    • Desktop and Server VR11.x and VR12 V-Core
      Synchronous Buck Converters

  • 90% System Efficiency at 25A
  • High Frequency Operation (Up To 2MHz)
  • Incorporates Power Block Technology
  • High Density – SON 5-mm × 6-mm Footprint
  • Low Power Loss 2.6W at 25A
  • Ultra Low Inductance Package
  • System Optimized PCB Footprint
  • 3.3V and 5V PWM Signal Compatible
  • 3-State PWM Input
  • Integrated Bootstrap Diode
  • Pre-Bias Start-Up Protection
  • Shoot Through Protection
  • RoHS Compliant – Lead Free Terminal Plating Halogen Free
  • APPLICATIONS
    • Synchronous Buck Converters
    • Multiphase Synchronous Buck Converters
    • POL DC-DC Converters
    • Memory and Graphic Cards
    • Desktop and Server VR11.x and VR12 V-Core
      Synchronous Buck Converters

The CSD96370Q5M NexFET Power Stage is an optimized design for use in a high power, high density Synchronous Buck converter. This product integrates an enhanced gate driver IC and Power Block Technology to complete the power stage switching function. This combination produces a high current, high efficiency, high speed switching device and delivers an excellent thermal solution in a small 5-mm × 6-mm outline package due to its large ground based thermal pad. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD96370Q5M NexFET Power Stage is an optimized design for use in a high power, high density Synchronous Buck converter. This product integrates an enhanced gate driver IC and Power Block Technology to complete the power stage switching function. This combination produces a high current, high efficiency, high speed switching device and delivers an excellent thermal solution in a small 5-mm × 6-mm outline package due to its large ground based thermal pad. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Synchronous Buck NexFET™ Power Stage datasheet (Rev. C) 05 Oct 2011
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
LSON-CLIP (DQP) 22 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos