DAC161P997
- 16-Bit Linearity
- Single-Wire Interface (SWIF), with Handshake
- Digital Data Transmission (No Loss of Fidelity)
- Pin Programmable Power-Up Condition
- Self Adjusting to Input Data Rate
- Loop Error Detection and Rreporting
- Programmable Output Current Error Level
- No External Precision Components
- Simple Interface to HART Modulator
- Small Package: WQFN-16 (4 × 4 mm, 0.5 mm Pitch)
- Key
- Output Current TempCo: 29 ppmFS/°C (Max)
- Long-Term Output Current Drift: 90 ppmFS (Typ)
- INL: 3.3/–2.1 µA(Max)
- Total Supply Current: 190 µA (Max)
Application
- Two-Wire, 4-20 mA Current Loop Transmitter
- Industrial Process Control
- Actuator Control
- Factory Automation
- Building Automation
- Precision Instruments
- Data Acquisition Systems
- Test Systems
All trademarks are the property of their respective owners.
The DAC161P997 is a 16-bit ΣΔ digital-to-analog converter (DAC) for transmitting an analog output current over an industry standard 4-20 mA current loop. It offers 16-bit accuracy with a low output current temperature coefficient (29 ppm/°C) and excellent long-term output current drift (90 ppmFS) while consuming less than 190 µA.
The data link to the DAC161P997 is a Single Wire Interface (SWIF) which allows sensor data to be transferred in digital format over an isolation boundary using a single isolation component. The DAC161P997s digital input is compatible with standard isolation transformers and opto-couplers. Error detection and handshaking features within the SWIF protocol ensure error free communication across the isolation boundary. For applications where isolation is not required, the DAC161P997 interfaces directly to a microcontroller.
The loop drive of the DAC161P997 interfaces to a HART (Highway Addressable Remote Transducer) modulator, allowing injection of FSK modulated digital data into the 4-20 mA current loop. This combination of specifications and features makes the DAC161P997 ideal for 2- and 4-wire industrial transmitters.
The DAC161P997 is available in a 16-lead WQFN package and is specified over the extended industrial temperature range of 40°C to 105°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DAC161P997 Single-Wire 16-bit DAC for 4- to 20-mA Loops datasheet (Rev. G) | PDF | HTML | 24 Dec 2014 |
Application note | A Basic Guide to the HART Protocol | PDF | HTML | 09 Nov 2023 | |
Application note | AN-2245 MSP430 Interface to DAC161P997 Code Library (Rev. A) | 22 Apr 2013 | ||
EVM User's guide | DAC161P997 Evaluation Board User Guide | 27 Jan 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SNAC028 — DAC161P997EVAL Design Package
Supported products & hardware
DAC161P997 TINA-TI Reference Design
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00189 — Isolated Loop Powered Thermocouple Transmitter Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RGH) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.