Product details

Resolution (bps) 10 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 275 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 290 SFDR (dB) 80 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (bps) 10 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 275 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 290 SFDR (dB) 80 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
TQFP (PFB) 48 81 mm² 9 x 9 VQFN (RSL) 48 36 mm² 6 x 6
  • 10-Bit Dual Transmit DAC
  • 275 MSPS Update Rate
  • Single Supply: 3.0 V to 3.6 V
  • High Spurious-Free Dynamic Range (SFDR): 80 dBc at 5 MHz
  • High Third-Order Two-Tone Intermodulation (IMD3): 78 dBc at 15.1 MHz and 16.1 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 290 mW
  • Power-Down Mode: 9 mW
  • Packages:
    • 48-Pin Thin-Quad Flat Pack (TQFP)
    • 48-Pin Very-Thin-Quad Flat No-Leads (VQFN)
  • 10-Bit Dual Transmit DAC
  • 275 MSPS Update Rate
  • Single Supply: 3.0 V to 3.6 V
  • High Spurious-Free Dynamic Range (SFDR): 80 dBc at 5 MHz
  • High Third-Order Two-Tone Intermodulation (IMD3): 78 dBc at 15.1 MHz and 16.1 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 290 mW
  • Power-Down Mode: 9 mW
  • Packages:
    • 48-Pin Thin-Quad Flat Pack (TQFP)
    • 48-Pin Very-Thin-Quad Flat No-Leads (VQFN)

The DAC5652A is a monolithic, dual-channel, 10-bit, high-speed digital-to-analog converter (DAC) with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5652A offers exceptional dynamic performance, tight-gain, and offset matching characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance, differential-current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling of the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5652A has two, 10-bit, parallel input ports with separate clocks and data latches. For flexibility, the DAC5652A also supports multiplexed data for each DAC on one port when operating in the interleaved mode.

The DAC5652A has been specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load. For a 20-mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2-dBm output power) are supported.

The DAC5652A is available in 48-pin TQFP and 48-pin VQFN packages. The TQFP package offers pin compatibility between family members that provides 10-bit (DAC5652A), 12-bit (DAC5662), and 14-bit (DAC5672) resolution. The TQFP package is also pin compatible to the DAC2900 and AD9763 dual DACs. The device is characterized for operation over the industrial temperature range of –40°C to +85°C.

The DAC5652A is a monolithic, dual-channel, 10-bit, high-speed digital-to-analog converter (DAC) with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5652A offers exceptional dynamic performance, tight-gain, and offset matching characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance, differential-current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling of the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5652A has two, 10-bit, parallel input ports with separate clocks and data latches. For flexibility, the DAC5652A also supports multiplexed data for each DAC on one port when operating in the interleaved mode.

The DAC5652A has been specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load. For a 20-mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2-dBm output power) are supported.

The DAC5652A is available in 48-pin TQFP and 48-pin VQFN packages. The TQFP package offers pin compatibility between family members that provides 10-bit (DAC5652A), 12-bit (DAC5662), and 14-bit (DAC5672) resolution. The TQFP package is also pin compatible to the DAC2900 and AD9763 dual DACs. The device is characterized for operation over the industrial temperature range of –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DAC5652A Dual, 10-Bit, 275-MSPS Digital-to-Analog Converter datasheet (Rev. F) PDF | HTML 10 Oct 2018
EVM User's guide DAC5652AEVM User's Guide 11 May 2018
Application note High Speed, Digital-to-Analog Converters Basics (Rev. A) 23 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC5652AEVM — DAC5652A Dual-Channel, 10-Bit, 275-MSPS Digital-to-Analog (DAC) Evaluation Module

The DAC5652A evaluation module (EVM) is used to evaluate the DAC5652A, which is a 10-bit, 275-MSPS digital-to-analog converter (DAC). DAC5652AEVM has a single-ended, transformer-coupled analog output to accommodate the DAC5652A full-scale output sampling range. The EVM is designed to connect (...)

User guide: PDF
Not available on TI.com
Simulation model

DAC5652A IBIS Model

SLAM328.ZIP (7 KB) - IBIS Model
Simulation model

IBIS Model for DAC5652A

SLAC171.ZIP (3 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos