Product details

Resolution (Bits) 12 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 275 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 330 SFDR (dB) 85 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext
Resolution (Bits) 12 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 275 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 330 SFDR (dB) 85 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext
TQFP (PFB) 48 81 mm² 9 x 9
  • 12-Bit dual transmit DAC
  • 275 MSPS Update rate
  • Single supply: 3 V to 3.6 V
  • High SFDR: 85 dBc at 5 MHz
  • High IMD3: 78 dBc at 15.1 and 16.1 MHz
  • WCDMA ACLR: 70 dB at 30.72 MHz
  • Independent or single resistor gain control
  • Dual or interleaved data
  • On-chip 1.2-V reference
  • Low power: 330 mW
  • Power-down mode: 15 mW
  • Package: 48-Pin TQFP
  • 12-Bit dual transmit DAC
  • 275 MSPS Update rate
  • Single supply: 3 V to 3.6 V
  • High SFDR: 85 dBc at 5 MHz
  • High IMD3: 78 dBc at 15.1 and 16.1 MHz
  • WCDMA ACLR: 70 dB at 30.72 MHz
  • Independent or single resistor gain control
  • Dual or interleaved data
  • On-chip 1.2-V reference
  • Low power: 330 mW
  • Power-down mode: 15 mW
  • Package: 48-Pin TQFP

The DAC5662 is a monolithic, dual-channel 12-bit high-speed digital-to-analog converter (DAC) with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5662 offers exceptional dynamic performance and tight-gain and offset matching, characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance differential current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5662 has two 12-bit parallel input ports with separate clocks and data latches. For flexibility, the DAC5662 also supports multiplexed data for each DAC on one port when operating in the interleaved mode.

The DAC5662 has been specifically designed for a differential transformer coupled output with a 50-Ω doubly terminated load. For a 20-mA full-scale output current a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (-2 dBm output power) are supported.

The DAC5662 is available in a 48-pin thin quad FlatPack (TQFP). Pin compatibility between family members provides 12-bit (DAC5662) and 14-bit (DAC5672) resolution. Furthermore, the DAC5662 is pin compatible to the DAC2902 and AD9765 dual DACs. The device is characterized for operation over the industrial temperature range of -40°C to 85°C.

The DAC5662 is a monolithic, dual-channel 12-bit high-speed digital-to-analog converter (DAC) with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5662 offers exceptional dynamic performance and tight-gain and offset matching, characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance differential current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5662 has two 12-bit parallel input ports with separate clocks and data latches. For flexibility, the DAC5662 also supports multiplexed data for each DAC on one port when operating in the interleaved mode.

The DAC5662 has been specifically designed for a differential transformer coupled output with a 50-Ω doubly terminated load. For a 20-mA full-scale output current a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (-2 dBm output power) are supported.

The DAC5662 is available in a 48-pin thin quad FlatPack (TQFP). Pin compatibility between family members provides 12-bit (DAC5662) and 14-bit (DAC5672) resolution. Furthermore, the DAC5662 is pin compatible to the DAC2902 and AD9765 dual DACs. The device is characterized for operation over the industrial temperature range of -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DAC5662 Dual, 12-BIT 275 MSPS Digital-to-Analog Converter datasheet (Rev. D) PDF | HTML 14 Oct 2021
Analog Design Journal Q4 2009 Issue Analog Applications Journal 24 Sep 2018
Application note Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 08 May 2015
Application note High Speed, Digital-to-Analog Converters Basics (Rev. A) 23 Oct 2012
Analog Design Journal Interfacing op amps to high-speed DACs, Part 2: Current-sourcing DACs 04 Oct 2009
Application note Passive Terminations for Current Output DACs 10 Nov 2008
EVM User's guide DAC5672/62/52 14- and 12-Bit Dual Channel DAC EVM (Rev. B) 24 Mar 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC5662EVM — DAC5662 Dual-Channel, 12-Bit, 275-MSPS Digital-to-Analog Converter (DAC) Evaluation Module

This tool is designed to enable DAC5662 evaluation under various signals, reference and supply conditions.

User guide: PDF
Not available on TI.com
Simulation model

DAC5662 IBIS Model

SLWC059.ZIP (7 KB) - IBIS Model
Simulation model

IBIS model for DAC5662

SLAC173.ZIP (3 KB) - IBIS Model
Calculation tool

MATCHGAIN-CALC — Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing

NOTE: Calculator software is available when downloading the application note.
  • Click on "abstract" to view abstract of document.
  • Open the ZIP file to extract the calculator tool.
  • Open the PDF file to view the application note.

High-speed digital-to-analog converters (DACs) most often use a (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos