Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel LVDS Sample/update rate (Msps) 2400 Features Ultra High Speed Rating Space Interpolation 1x, 2x Power consumption (typ) (mW) 2000 SFDR (dB) 55 Architecture Current Sink Operating temperature range (°C) -55 to 125 Reference type Int
Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel LVDS Sample/update rate (Msps) 2400 Features Ultra High Speed Rating Space Interpolation 1x, 2x Power consumption (typ) (mW) 2000 SFDR (dB) 55 Architecture Current Sink Operating temperature range (°C) -55 to 125 Reference type Int
CBGA (GEM) 192 361 mm² 19 x 19
  • 14-Bit Resolution
  • 2.4-GSPS Max Update Rate DAC
  • Dual Differential Input Ports
    • Even/Odd Demultiplexed Data
    • Maximum 1.2 GSPS Each Port,
      2.4 GSPS Total
    • Dual 14-Bit Inputs + 1 Reference
      Bit
    • DDR Output Clock
    • DLL Optimized Clock Timing
      Synchronized to Reference Bit
    • LVDS and HyperTransport
      Voltage Level Compatible
    • Internal 100-Ω Terminations for
      Data and Reference Bit Inputs
  • Selectable 2× Interpolation With
    Fs / 2 Mixing
  • Differential Scalable Current Outputs:
    5 to 30 mA
  • On-Chip 1.2-V Reference
  • 3.3-V Analog Supply Operation
  • Power Dissipation: 2 W
  • 192-Ball CBGA (GEM) Package
  • QML-V Qualified, SMD 5962-07247
  • Military Temperature Range (–55°C to
    125°C Tcase)
  • APPLICATIONS
    • Test and Measurement: Arbitrary
      Waveform Generator
    • Communications
    • Engineering evaluation (/EM) samples
      are available(1)

(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (that is, no burn-in, and so forth) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing, or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.
All other trademarks are the property of their respective owners.

  • 14-Bit Resolution
  • 2.4-GSPS Max Update Rate DAC
  • Dual Differential Input Ports
    • Even/Odd Demultiplexed Data
    • Maximum 1.2 GSPS Each Port,
      2.4 GSPS Total
    • Dual 14-Bit Inputs + 1 Reference
      Bit
    • DDR Output Clock
    • DLL Optimized Clock Timing
      Synchronized to Reference Bit
    • LVDS and HyperTransport
      Voltage Level Compatible
    • Internal 100-Ω Terminations for
      Data and Reference Bit Inputs
  • Selectable 2× Interpolation With
    Fs / 2 Mixing
  • Differential Scalable Current Outputs:
    5 to 30 mA
  • On-Chip 1.2-V Reference
  • 3.3-V Analog Supply Operation
  • Power Dissipation: 2 W
  • 192-Ball CBGA (GEM) Package
  • QML-V Qualified, SMD 5962-07247
  • Military Temperature Range (–55°C to
    125°C Tcase)
  • APPLICATIONS
    • Test and Measurement: Arbitrary
      Waveform Generator
    • Communications
    • Engineering evaluation (/EM) samples
      are available(1)

(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (that is, no burn-in, and so forth) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing, or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.
All other trademarks are the property of their respective owners.

The DAC5670 is a 14-bit 2.4-GSPS DAC with dual demultiplexed differential input ports. The DAC5670 is clocked at the DAC sample rate and the two input ports run at a maximum of 1.2 GSPS. An additional reference bit input sequence is used to adjust the output clock delay to the data source, optimizing the internal data latching clock relative to this reference bit with a delay lock loop (DLL). Alternatively, the DLL may be bypassed and the timing interface managed by controlling DATA setup and hold timing to DLYCLK.

The DAC5670 can also accept data up to 1.2 GSPS using only the A input port. In the single port modes, options include: repeating the input sample (A_ONLY mode), 2× interpolation by zero stuff (A_ONLY_ZS mode), or 2× interpolation by repeating and inverting the input sample (A_ONLY_INV). These modes are used to double the input sample rate up to 2.4 GSPS.

The DAC5670 operates with a single 3- to 3.6-V supply voltage. Power dissipation is 2 W at maximum operating conditions. The DAC5670 provides a nominal full-scale differential current-output of 20 mA, supporting both single-ended and differential applications. An on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust the full-scale output current from the nominal 20 mA to as low as 5 mA or as high as 30 mA.

The output current can be directly fed to the load with no additional external output buffer required. The device has been specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load.

The DAC5670 is available in a 192-ball CBGA package. The device is characterized for operation over the military temperature range (–55°C to 125°C Tcase).

The DAC5670 is a 14-bit 2.4-GSPS DAC with dual demultiplexed differential input ports. The DAC5670 is clocked at the DAC sample rate and the two input ports run at a maximum of 1.2 GSPS. An additional reference bit input sequence is used to adjust the output clock delay to the data source, optimizing the internal data latching clock relative to this reference bit with a delay lock loop (DLL). Alternatively, the DLL may be bypassed and the timing interface managed by controlling DATA setup and hold timing to DLYCLK.

The DAC5670 can also accept data up to 1.2 GSPS using only the A input port. In the single port modes, options include: repeating the input sample (A_ONLY mode), 2× interpolation by zero stuff (A_ONLY_ZS mode), or 2× interpolation by repeating and inverting the input sample (A_ONLY_INV). These modes are used to double the input sample rate up to 2.4 GSPS.

The DAC5670 operates with a single 3- to 3.6-V supply voltage. Power dissipation is 2 W at maximum operating conditions. The DAC5670 provides a nominal full-scale differential current-output of 20 mA, supporting both single-ended and differential applications. An on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust the full-scale output current from the nominal 20 mA to as low as 5 mA or as high as 30 mA.

The output current can be directly fed to the load with no additional external output buffer required. The device has been specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load.

The DAC5670 is available in a 192-ball CBGA package. The device is characterized for operation over the military temperature range (–55°C to 125°C Tcase).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet DAC5670-SP 14-Bit 2.4-GSPS Digital-to-Analog Converter (DAC) datasheet (Rev. F) PDF | HTML 31 Oct 2014
* SMD DAC5670-SP SMD 5962-07247 08 Jul 2016
* Radiation & reliability report DAC5670 Radiation Test Report 31 Mar 2015
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC5670-SP IBIS MODEL

SLAM280.ZIP (11 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CBGA (GEM) 192 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos