Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type I2C, SPI Output type Buffered Voltage Settling time (µs) 5 Features Reset to Mid-Scale, Small Size Reference type Ext, Int Architecture R-2R Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Power consumption (typ) (mW) 1.8 Operating temperature range (°C) -40 to 125
Resolution (Bits) 14 Number of DAC channels 1 Interface type I2C, SPI Output type Buffered Voltage Settling time (µs) 5 Features Reset to Mid-Scale, Small Size Reference type Ext, Int Architecture R-2R Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Power consumption (typ) (mW) 1.8 Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (DQF) 8 4 mm² 2 x 2
  • 16-bit performance: 1-LSB INL and DNL (max)
  • Low glitch energy: 4 nV–s
  • Wide power supply: 2.7 V to 5.5 V
  • Buffered output range: 5 V, 2.5 V, or 1.25 V
  • Very-low power: 1 mA at 5.5 V
  • Integrated 5-ppm/°C (max), 2.5-V precision reference
  • Pin-selectable serial interface:
    • 3-wire, SPI compatible up to 50-MHz
    • 2-wire, I 2C compatible
  • Power-on-reset: Zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +125°C
  • Packages: Small 8-pin WSON and 10-pin VSSOP
  • 16-bit performance: 1-LSB INL and DNL (max)
  • Low glitch energy: 4 nV–s
  • Wide power supply: 2.7 V to 5.5 V
  • Buffered output range: 5 V, 2.5 V, or 1.25 V
  • Very-low power: 1 mA at 5.5 V
  • Integrated 5-ppm/°C (max), 2.5-V precision reference
  • Pin-selectable serial interface:
    • 3-wire, SPI compatible up to 50-MHz
    • 2-wire, I 2C compatible
  • Power-on-reset: Zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40°C to +125°C
  • Packages: Small 8-pin WSON and 10-pin VSSOP

The 16-bit DAC80501, 14-bit DAC70501, and 12-bit DAC60501 (DACx0501) digital-to-analog converters (DACs) are highly accurate, low-power devices with voltage-output. The DACx0501 are specified monotonic by design, and offer linearity of < 1 LSB. These devices include a 2.5-V, 5-ppm/°C internal reference, giving full-scale output voltage ranges of 1.25 V, 2.5 V, or 5 V. The DACx0501 incorporate a power-on-reset (POR) circuit that makes sure the DAC output powers up at zero scale or midscale, and remains at that scale until a valid code is written to the device. These devices consume a low current of 1 mA, and include a power-down feature that reduces current consumption to typically 15 µA at 5 V.

The digital interface of the DACx0501 can be configured to SPI or I 2C mode using the SPI2C pin. In SPI mode, the DACx0501 use a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz. In I 2C mode, the DACx0501 operate in standard mode (100Kbps), fast mode (400Kbps), and fast mode plus (1.0Mbps).

The 16-bit DAC80501, 14-bit DAC70501, and 12-bit DAC60501 (DACx0501) digital-to-analog converters (DACs) are highly accurate, low-power devices with voltage-output. The DACx0501 are specified monotonic by design, and offer linearity of < 1 LSB. These devices include a 2.5-V, 5-ppm/°C internal reference, giving full-scale output voltage ranges of 1.25 V, 2.5 V, or 5 V. The DACx0501 incorporate a power-on-reset (POR) circuit that makes sure the DAC output powers up at zero scale or midscale, and remains at that scale until a valid code is written to the device. These devices consume a low current of 1 mA, and include a power-down feature that reduces current consumption to typically 15 µA at 5 V.

The digital interface of the DACx0501 can be configured to SPI or I 2C mode using the SPI2C pin. In SPI mode, the DACx0501 use a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz. In I 2C mode, the DACx0501 operate in standard mode (100Kbps), fast mode (400Kbps), and fast mode plus (1.0Mbps).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC60501 ACTIVE True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference 12-bit device
DAC70502 ACTIVE Dual-channel, 1-LSB INL, 14-bit, SPI voltage-output digital-to-analog converter (DAC) 2-channel device
DAC70504 ACTIVE True 14-Bit, 4-channel, SPI, Vout DAC in tiny QFN package with precision internal reference 4-channel device
DAC80501 ACTIVE True 16-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference 16-bit device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DACx0501 16-Bit, 14-Bit, and 12-Bit, 1-LSB INL, Voltage-Output DACs With Precision Internal Reference datasheet (Rev. E) PDF | HTML 15 Aug 2023
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022
Application brief DACx0501 Delivers Multichannel Output Using External Sample and Hold 12 Dec 2018
EVM User's guide DAC80501EVM User's Guide 07 Nov 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC80502-01EVM — DAC80502 and DAC80501 evaluation module

The DAC80502-01EVM evaluation module (EVM) is a platform for evaluating the DAC80501 and DAC80502 devices. The DAC80501 and DAC80502 are both installed on the EVM. DAC80501 is a single-channel buffered low-voltage-output digital-to-analog converter (DAC) in 16-bit resolution. DAC80502 is a (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

DAC80501 IBIS Model

SBAM420.ZIP (24 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian
WSON (DQF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos