DRV10963
5-V nominal, 1.8-A peak sensorless sinusoidal control 3-phase BLDC motor driver
Data sheet
This product is in the process of being discontinued. New designs should consider an alternate product.
DRV10963
- Proprietary Sensor-less Window-less
180° Sinusoidal Control Scheme - Input Voltage Range 2.1 to 5.5 V
- 500-mA Output Current
- Low Quiescent Current 15 µA (Typical) at
Sleep Mode - Total Driver H+L Rdson Less than 1.5 Ω
- Current Limit and Short Circuit Current
Protection - Lock Detection
- Anti Voltage Surge (AVS)
- UVLO
- Thermal Shutdown
The DRV10963 is a three phase sensor-less motor driver with integrated power MOSFETs. It is specifically designed for high efficiency, low noise and low external component count motor drive applications. The proprietary sensor-less window-less 180° sinusoidal control scheme offers ultra-quiet motor drive performance. The DRV10963 contains an intelligent lock detect function, combined with other internal protection circuits to ensure safe operation. The DRV10963 is available in a thermally efficient 10-pin USON package with an exposed thermal pad.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV10963 5-V, Three-Phase, Sensorless BLDC Motor Driver datasheet (Rev. A) | PDF | HTML | 19 Jul 2013 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location